The 74HCU04 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL).
It is specified in compliance with JEDEC standard no. 7A.
The 74HCU04 is a general purpose hex inverter. Each of the six inverters is a single stage
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HCU04D | 74HCU04D,652 | 9337 140 00652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | |
| 74HCU04D | 74HCU04D,653 | 9337 140 00653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HCU04DB | 74HCU04DB,112 | 9351 752 10112 | Volume production | SOT337-1
(SSOP14) | Tube | Standard Marking | |
| 74HCU04DB | 74HCU04DB,118 | 9351 752 10118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCU04N | 74HCU04N,652 | 9336 690 10652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | |
| 74HCU04PW | 74HCU04PW,112 | 9351 875 80112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74HCU04PW | 74HCU04PW,118 | 9351 875 80118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74HCU04D | 74HCU04D,652 | 74HCU04D |
| week 30, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCU04D | 74HCU04D,653 | 74HCU04D |
| week 30, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCU04DB | 74HCU04DB,112 | 74HCU04DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCU04DB | 74HCU04DB,118 | 74HCU04DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCU04N | 74HCU04N,652 | 74HCU04N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HCU04PW | 74HCU04PW,112 | 74HCU04PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCU04PW | 74HCU04PW,118 | 74HCU04PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HCU04D | 9337 140 00652 | 74HCU04D,652 | 0.1400 | NA | ARROW ELECTRONICS | 653 | 3/18/2010 | Buy online | not available | |
| EU | FARNELL | 185 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 911 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 8,030 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74HCU04D | 9337 140 00653 | 74HCU04D,653 | 0.1400 | NA | ARROW ELECTRONICS | 653 | 3/18/2010 | Buy online | Order samples | |
| EU | FARNELL | 185 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 5,196 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 77,500 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 22,500 | 3/18/2010 | Buy online | ||||||
| NA | NEWARK | 60 | 3/18/2010 | Buy online | ||||||
| ASIA | WPI | 25,000 | 2500 | 03/18/2010 | Buy online | |||||
| 74HCU04DB | 9351 752 10112 | 74HCU04DB,112 | 0.1700 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HCU04DB | 9351 752 10118 | 74HCU04DB,118 | 0.1700 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HCU04N | 9336 690 10652 | 74HCU04N,652 | 0.1700 | NA | ARROW ELECTRONICS | 652 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 106,705 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,650 | 3/18/2010 | Buy online | ||||||
| ASIA | WPI | 250 | 25 | 03/18/2010 | Buy online | |||||
| 74HCU04PW | 9351 875 80112 | 74HCU04PW,112 | 0.1400 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HCU04PW | 9351 875 80118 | 74HCU04PW,118 | 0.1400 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 100 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,500 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HCU04D | SOT108-1
(SO14) | Hex Inverter (Unbuffered) | 5@5V | 2.0-6.0 V | 14 | Low Power | CMOS | +/- 5.2 mA |
| 74HCU04DB | SOT337-1
(SSOP14) | Hex Inverter (Unbuffered) | 5@5V | 2.0-6.0 V | 14 | Low Power | CMOS | +/- 5.2 mA |
| 74HCU04N | SOT27-1
(DIP14) | Hex Inverter (Unbuffered) | 5@5V | 2.0-6.0 V | 14 | Low Power | CMOS | +/- 5.2 mA |
| 74HCU04PW | SOT402-1
(TSSOP14) | Hex Inverter (Unbuffered) | 5@5V | 2.0-6.0 V | 14 | Low Power | CMOS | +/- 5.2 mA |
Similar products
74HCU04_CNV
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.