NXP Semiconductors


Select site:

English

74HC123; 74HCT123

Selection guide

Datasheet

74HC123; 74HCT123
(Product Specification)
13-Jul-09, 24 pages, 147 kB

Download all documentation

74HC123; 74HCT123 - Dual retriggerable monostable multivibrator with reset

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC123; 74HCT123 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC123; 74HCT123 are dual retriggerable monostable multivibrators with output pulse width control by three methods:

  1. The basic pulse is programmed by selection of an external resistor (REXT) and capacitor (CEXT).
  2. Once triggered, the basic output pulse width may be extended by retriggering the gated active LOW-going edge input (nA) or the active HIGH-going edge input (nB). By repeating this process, the output pulse period (nQ = HIGH, nQ = LOW) can be made as long as desired. Alternatively an output delay can be terminated at any time by a LOW-going edge on input nRD, which also inhibits the triggering.
  3. An internal connection from nRD to the input gates makes it possible to trigger the circuit by a HIGH-going signal at input nRD as shown in the function table.

Schmitt-trigger action in the nA and nB inputs, makes the circuit highly tolerant to slower input rise and fall times.

The 74HC123; 74HCT123 are identical to the 74HC423; 74HCT423 but can be triggered via the reset input.

Features

  • DC triggered from active HIGH or active LOW inputs
  • Retriggerable for very long pulses up to 100 pct duty factor
  • Direct reset terminates output pulse
  • Schmitt-trigger action on all inputs except for the reset input
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC123BQ74HC123BQ,1159352 824 53115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking
74HC123D74HC123D,6529337 139 60652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HC123D74HC123D,6539337 139 60653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HC123DB74HC123DB,1129351 903 30112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HC123DB74HC123DB,1189351 903 30118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HC123N74HC123N,6529336 692 80652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HC123PW74HC123PW,1129351 868 60112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HC123PW74HC123PW,1189351 868 60118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT123D74HCT123D,6529337 139 70652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HCT123D74HCT123D,6539337 139 70653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HCT123DB74HCT123DB,1129351 868 40112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HCT123DB74HCT123DB,1189351 868 40118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT123N74HCT123N,6529336 699 10652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HCT123PW74HCT123PW,1129351 868 50112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HCT123PW74HCT123PW,1189351 868 50118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC123BQ74HC123BQ,11574HC123BQ
Always Pb-free 6,621,51E+081
74HC123D74HC123D,65274HC123D
week 30, 2004 6,621,51E+081
74HC123D74HC123D,65374HC123D
week 30, 2004 6,621,51E+081
74HC123DB74HC123DB,11274HC123DB
week 13, 2005 6,621,51E+081
74HC123DB74HC123DB,11874HC123DB
week 13, 2005 6,621,51E+081
74HC123N74HC123N,65274HC123N
Always Pb-free 6,621,51E+08NA
74HC123PW74HC123PW,11274HC123PW
week 10, 2005 6,621,51E+081
74HC123PW74HC123PW,11874HC123PW
week 10, 2005 6,621,51E+081
74HCT123D74HCT123D,65274HCT123D
week 6, 2004 6,621,51E+081
74HCT123D74HCT123D,65374HCT123D
week 6, 2004 6,621,51E+081
74HCT123DB74HCT123DB,11274HCT123DB
week 12, 2005 6,621,51E+081
74HCT123DB74HCT123DB,11874HCT123DB
week 12, 2005 6,621,51E+081
74HCT123N74HCT123N,65274HCT123N
Always Pb-free 6,621,51E+08NA
74HCT123PW74HCT123PW,11274HCT123PW
week 10, 2005 6,621,51E+081
74HCT123PW74HCT123PW,11874HCT123PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC123BQ9352 824 53115  74HC123BQ,115  0.2000      not available
74HC123D9337 139 60652  74HC123D,652  0.2400NANEWARK1,332 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS3,250 11/19/2009Buy online 
    NADIGI-KEY CORPORATION1,401 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,671 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,322 11/19/2009Buy online 
    NAMOUSER ELECTRONICS1,671 11/20/2009Buy online 
74HC123D9337 139 60653  74HC123D,653  0.2400NANEWARK1,332 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS3,250 11/19/2009Buy online 
    NADIGI-KEY CORPORATION15,827 11/20/2009Buy online 
    NAMOUSER ELECTRONICS24 11/20/2009Buy online 
    NAMOUSER ELECTRONICS24 11/20/2009Buy online 
    ASIASAC - Taiwanyes250011/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes250011/20/2009Buy online 
    ASIAWPI1,345111/19/2009Buy online 
74HC123DB9351 903 30112  74HC123DB,112  0.2600NADIGI-KEY CORPORATION6,324 11/20/2009Buy onlinenot available
74HC123DB9351 903 30118  74HC123DB,118  0.2600      not available
74HC123N9336 692 80652  74HC123N,652  0.2400NANEWARK1,267 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS2,377 11/19/2009Buy online 
    NADIGI-KEY CORPORATION773 11/20/2009Buy online 
    NAFUTURE ELECTRONICS46,254 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,863 11/19/2009Buy online 
    ASIAWPI2502511/19/2009Buy online 
74HC123PW9351 868 60112  74HC123PW,112  0.2400NADIGI-KEY CORPORATION1,011 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS1,994 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,994 11/20/2009Buy online 
74HC123PW9351 868 60118  74HC123PW,118  0.2400NAFUTURE ELECTRONICS2,620 11/19/2009Buy onlinenot available
74HCT123D9337 139 70652  74HCT123D,652  0.2300NANEWARK387 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,110 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,135 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,350 11/19/2009Buy online 
74HCT123D9337 139 70653  74HCT123D,653  0.2300NANEWARK387 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS85 11/20/2009Buy online 
    NAFUTURE ELECTRONICS23,650 11/19/2009Buy online 
    NAMOUSER ELECTRONICS85 11/20/2009Buy online 
    ASIAWPI5,000250011/19/2009Buy online 
74HCT123DB9351 868 40112  74HCT123DB,112  0.3700NADIGI-KEY CORPORATION2,226 11/20/2009Buy onlinenot available
74HCT123DB9351 868 40118  74HCT123DB,118  0.3700NAMOUSER ELECTRONICS100 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 
74HCT123N9336 699 10652  74HCT123N,652  0.2300NANEWARK896 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS450 11/19/2009Buy online 
    NADIGI-KEY CORPORATION1,833 11/20/2009Buy online 
    NAMOUSER ELECTRONICS723 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,070 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,555 11/19/2009Buy online 
    NAMOUSER ELECTRONICS723 11/20/2009Buy online 
74HCT123PW9351 868 50112  74HCT123PW,112  0.2300NADIGI-KEY CORPORATION650 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS1,236 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,236 11/20/2009Buy online 
74HCT123PW9351 868 50118  74HCT123PW,118  0.2300NAMOUSER ELECTRONICS96 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS96 11/20/2009Buy online 
    ASIASAC - Taiwanyes250011/20/2009Buy online 

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC123BQSOT763-1
(DHVQFN16)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HC123DSOT109
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input26@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC123DBSOT338-1
(SSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input26@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC123NSOT38-4
(DIP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input26@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC123PWSOT403-1
(TSSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input26@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT123DSOT109
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled264.5-5.5V16Low PowerTTL+/- 4 mA
74HCT123DBSOT338-1
(SSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled264.5-5.5V16Low PowerTTL+/- 4 mA
74HCT123NSOT38-4
(DIP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled264.5-5.5V16Low PowerTTL+/- 4 mA
74HCT123PWSOT403-1
(TSSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled264.5-5.5V16Low PowerTTL+/- 4 mA


Similar products
74HC123; 74HCT123 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.