NXP Semiconductors


Select site:

English

74HC/HCT151

Selection guide

Datasheet

74HC/HCT151
(Product Specification)
01-Dec-90, 7 pages, 46 kB

Download all documentation

74HC/HCT151 - 8-input multiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC/HCT151 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL).
They are specified in compliance with JEDEC standard no. 7A.

Features

  • True and complement outputs
  • Multifunction capability
  • Permits multiplexing from n lines to 1 line
  • Non-inverting data path
  • See the ?251? for the 3-state version
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC151D74HC151D,6529337 137 00652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HC151D74HC151D,6539337 137 00653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HC151DB74HC151DB,1129351 892 20112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HC151DB74HC151DB,1189351 892 20118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HC151N74HC151N,6529336 693 20652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HC151PW74HC151PW,1129351 889 50112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HC151PW74HC151PW,1189351 889 50118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT151D74HCT151D,6529337 137 10652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HCT151D74HCT151D,6539337 137 10653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HCT151DB74HCT151DB,1129351 892 10112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HCT151DB74HCT151DB,1189351 892 10118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT151N74HCT151N,6529336 699 50652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HCT151PW74HCT151PW,1129351 889 40112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HCT151PW74HCT151PW,1189351 889 40118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC151D74HC151D,65274HC151D
week 12, 2005 6,621,51E+081
74HC151D74HC151D,65374HC151D
week 12, 2005 6,621,51E+081
74HC151DB74HC151DB,11274HC151DB
week 12, 2005 6,621,51E+081
74HC151DB74HC151DB,11874HC151DB
week 12, 2005 6,621,51E+081
74HC151N74HC151N,65274HC151N
Always Pb-free 6,621,51E+08NA
74HC151PW74HC151PW,11274HC151PW
week 10, 2005 6,621,51E+081
74HC151PW74HC151PW,11874HC151PW
week 10, 2005 6,621,51E+081
74HCT151D74HCT151D,65274HCT151D
week 35, 2004 6,621,51E+081
74HCT151D74HCT151D,65374HCT151D
week 35, 2004 6,621,51E+081
74HCT151DB74HCT151DB,11274HCT151DB
week 12, 2005 6,621,51E+081
74HCT151DB74HCT151DB,11874HCT151DB
week 12, 2005 6,621,51E+081
74HCT151N74HCT151N,65274HCT151N
Always Pb-free 6,621,51E+08NA
74HCT151PW74HCT151PW,11274HCT151PW
week 10, 2005 6,621,51E+081
74HCT151PW74HCT151PW,11874HCT151PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC151D9337 137 00652  74HC151D,652  0.2300NAARROW ELECTRONICS190 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION41 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,900 11/19/2009Buy online 
74HC151D9337 137 00653  74HC151D,653  0.2300NAARROW ELECTRONICS190 11/19/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,378 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,378 11/20/2009Buy online 
74HC151DB9351 892 20112  74HC151DB,112  0.2800NADIGI-KEY CORPORATION2,010 11/20/2009Buy onlinenot available
74HC151DB9351 892 20118  74HC151DB,118  0.2800      not available
74HC151N9336 693 20652  74HC151N,652  0.2400NANEWARK558 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS2,350 11/19/2009Buy online 
    NADIGI-KEY CORPORATION987 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,676 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING80 11/19/2009Buy online 
    NAMOUSER ELECTRONICS1,676 11/20/2009Buy online 
74HC151PW9351 889 50112  74HC151PW,112  0.2300      not available
74HC151PW9351 889 50118  74HC151PW,118  0.2300      Order samples
74HCT151D9337 137 10652  74HCT151D,652  0.2300NANEWARK1,091 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS1,445 11/19/2009Buy online 
    NADIGI-KEY CORPORATION2,029 11/20/2009Buy online 
    NAMOUSER ELECTRONICS75 11/20/2009Buy online 
    NAMOUSER ELECTRONICS75 11/20/2009Buy online 
74HCT151D9337 137 10653  74HCT151D,653  0.2300NANEWARK1,091 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS1,445 11/19/2009Buy online 
    NAMOUSER ELECTRONICS350 11/20/2009Buy online 
    NAMOUSER ELECTRONICS350 11/20/2009Buy online 
    ASIAWPI2,500250011/19/2009Buy online 
74HCT151DB9351 892 10112  74HCT151DB,112  0.2600NADIGI-KEY CORPORATION2,159 11/20/2009Buy onlinenot available
74HCT151DB9351 892 10118  74HCT151DB,118  0.2600      not available
74HCT151N9336 699 50652  74HCT151N,652  0.2500NANEWARK1,039 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS825 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,310 11/19/2009Buy online 
74HCT151PW9351 889 40112  74HCT151PW,112  0.2600NANEWARK2,388 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,155 11/20/2009Buy online 
74HCT151PW9351 889 40118  74HCT151PW,118  0.2600NANEWARK2,388 11/20/2009Buy onlinenot available

Applications

  • Body electronics and instrumentation in automotive applications
  • Sensor/actuator interface in automotive and general industrial applications
  • Extension of I/O capabilities of microcontroller based CAN nodes.

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC151DSOT109
8-Input Multiplexer17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC151DBSOT338-1
(SSOP16)
8-Input Multiplexer17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC151NSOT38-4
(DIP16)
8-Input Multiplexer17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC151PWSOT403-1
(TSSOP16)
8-Input Multiplexer17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT151DSOT109
8-Input Multiplexer; TTL Enabled194.5-5.5V16Low PowerTTL+/- 4 mA
74HCT151DBSOT338-1
(SSOP16)
8-Input Multiplexer; TTL Enabled194.5-5.5V16Low PowerTTL+/- 4 mA
74HCT151NSOT38-4
(DIP16)
8-Input Multiplexer; TTL Enabled194.5-5.5V16Low PowerTTL+/- 4 mA
74HCT151PWSOT403-1
(TSSOP16)
8-Input Multiplexer; TTL Enabled194.5-5.5V16Low PowerTTL+/- 4 mA


Similar products
74HC/HCT151 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.