NXP Semiconductors


Select site:

English

74HC/HCT153

Selection guide

Datasheet

74HC/HCT153
(Product Specification)
01-Dec-90, 7 pages, 45 kB

Download all documentation

74HC/HCT153 - Dual 4-input multiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC/HCT153 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT153 have two identical 4-input multiplexers which select two bits of data from up to four sources selected by common data select inputs (S0, S1). The two 4-input multiplexer circuits have individual active LOW output enable inputs (1E, 2E) which can be used to strobe the outputs independently. The outputs (1Y, 2Y) are forced LOW when the corresponding output enable inputs are HIGH.

The '153' is the logic implementation of a 2-pole, 4-position switch, where the position of the switch is determined by the logic levels applied to S0 and S1.

The logic equations for the outputs are:

1Y = 1E.(1I0.S1.S0 +1I1.S1.S0 +
+1I2.S1.S0 +1I3.S1.S0) 2Y = 2E.(2I0.S1.S0 +2I1.S1.S0 +
+2I2.S1.S0 +2I3.S1.S0)

The '153' can be used to move data to a common output bus from a group of registers. The state of the select inputs would determine the particular register from which the data came. An alternative application is a function generator. The device can generate two functions or three variables. This is useful for implementing highly irregular random logic.

The '153' is similar to the '253' but has standard outputs.

Features

  • Non-inverting output
  • Separate enable for each output
  • Common select inputs
  • See '253' for 3-state version
  • Permits multiplexing from n lines to 1 line
  • Enable line provided for cascading (n lines to 1 line)
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC153D74HC153D,6529337 140 50652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HC153D74HC153D,6539337 140 50653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HC153DB74HC153DB,1129351 744 90112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HC153DB74HC153DB,1189351 744 90118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HC153N74HC153N,6529336 693 30652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HC153PW74HC153PW,1129351 744 80112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HC153PW74HC153PW,1189351 744 80118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT153D74HCT153D,6529337 140 60652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HCT153D74HCT153D,6539337 140 60653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HCT153DB74HCT153DB,1129351 892 30112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HCT153DB74HCT153DB,1189351 892 30118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT153N74HCT153N,6529336 699 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HCT153PW74HCT153PW,1129351 895 40112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HCT153PW74HCT153PW,1189351 895 40118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC153D74HC153D,65274HC153D
week 12, 2005 6,621,51E+081
74HC153D74HC153D,65374HC153D
week 12, 2005 6,621,51E+081
74HC153DB74HC153DB,11274HC153DB
week 12, 2005 6,621,51E+081
74HC153DB74HC153DB,11874HC153DB
week 12, 2005 6,621,51E+081
74HC153N74HC153N,65274HC153N
Always Pb-free 6,621,51E+08NA
74HC153PW74HC153PW,11274HC153PW
week 10, 2005 6,621,51E+081
74HC153PW74HC153PW,11874HC153PW
week 10, 2005 6,621,51E+081
74HCT153D74HCT153D,65274HCT153D
week 30, 2004 6,621,51E+081
74HCT153D74HCT153D,65374HCT153D
week 30, 2004 6,621,51E+081
74HCT153DB74HCT153DB,11274HCT153DB
week 12, 2005 6,621,51E+081
74HCT153DB74HCT153DB,11874HCT153DB
week 12, 2005 6,621,51E+081
74HCT153N74HCT153N,65274HCT153N
Always Pb-free 6,621,51E+08NA
74HCT153PW74HCT153PW,11274HCT153PW
week 10, 2005 6,621,51E+081
74HCT153PW74HCT153PW,11874HCT153PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC153D9337 140 50652  74HC153D,652  0.2300NANEWARK601 11/6/2009Buy onlinenot available
    NAARROW ELECTRONICS1,600 11/6/2009Buy online 
    EUFARNELL521 11/7/2009Buy online 
    ASIAWPI5005011/06/2009Buy online 
    NADIGI-KEY CORPORATION1,778 11/6/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/6/2009Buy online 
74HC153D9337 140 50653  74HC153D,653  0.2300NAARROW ELECTRONICS2,500 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,337 11/6/2009Buy online 
    NAFUTURE ELECTRONICS8,800 11/7/2009Buy online 
74HC153DB9351 744 90112  74HC153DB,112  0.2600NADIGI-KEY CORPORATION238 11/6/2009Buy onlinenot available
74HC153DB9351 744 90118  74HC153DB,118  0.2600      not available
74HC153N9336 693 30652  74HC153N,652  0.2400NANEWARK841 11/6/2009Buy onlinenot available
    NAARROW ELECTRONICS385 11/6/2009Buy online 
    EUFARNELL888 11/7/2009Buy online 
    NADIGI-KEY CORPORATION2,092 11/6/2009Buy online 
    NAMOUSER ELECTRONICS390 11/6/2009Buy online 
    NAFUTURE ELECTRONICS23,194 11/7/2009Buy online 
74HC153PW9351 744 80112  74HC153PW,112  0.2300      not available
74HC153PW9351 744 80118  74HC153PW,118  0.2300      not available
74HCT153D9337 140 60652  74HCT153D,652  0.2300NANEWARK697 11/6/2009Buy onlinenot available
    NAARROW ELECTRONICS364 11/6/2009Buy online 
    EUFARNELL716 11/7/2009Buy online 
    NADIGI-KEY CORPORATION1,271 11/6/2009Buy online 
    NAFUTURE ELECTRONICS1,340 11/7/2009Buy online 
74HCT153D9337 140 60653  74HCT153D,653  0.2300ASIASAC - Taiwanyes250011/07/2009Buy onlinenot available
    NAMOUSER ELECTRONICS2,100 11/6/2009Buy online 
    NAFUTURE ELECTRONICS34,940 11/7/2009Buy online 
74HCT153DB9351 892 30112  74HCT153DB,112  0.2600NADIGI-KEY CORPORATION2,163 11/6/2009Buy onlinenot available
74HCT153DB9351 892 30118  74HCT153DB,118  0.2600      not available
74HCT153N9336 699 60652  74HCT153N,652  0.2600NANEWARK1,075 11/6/2009Buy onlineOrder samples
    EUFARNELL1,106 11/7/2009Buy online 
    ASIAWPI2002511/06/2009Buy online 
    NAFUTURE ELECTRONICS2,000 11/7/2009Buy online 
74HCT153PW9351 895 40112  74HCT153PW,112  0.2300NANEWARK2,045 11/6/2009Buy onlinenot available
    EUFARNELL2,335 11/7/2009Buy online 
    NADIGI-KEY CORPORATION1,588 11/6/2009Buy online 
74HCT153PW9351 895 40118  74HCT153PW,118  0.2300NAMOUSER ELECTRONICS100 11/6/2009Buy onlinenot available

Applications

  • Thin and thick film circuits
  • General purpose fast switching applications.

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC153DSOT109
Dual 4-Input Multiplexer14@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC153DBSOT338-1
(SSOP16)
Dual 4-Input Multiplexer14@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC153NSOT38-4
(DIP16)
Dual 4-Input Multiplexer14@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC153PWSOT403-1
(TSSOP16)
Dual 4-Input Multiplexer14@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT153DSOT109
Dual 4-Input Multiplexer; TTL Enabled164.5-5.5V16Low PowerTTL+/- 4 mA
74HCT153DBSOT338-1
(SSOP16)
Dual 4-Input Multiplexer; TTL Enabled164.5-5.5V16Low PowerTTL+/- 4 mA
74HCT153NSOT38-4
(DIP16)
Dual 4-Input Multiplexer; TTL Enabled164.5-5.5V16Low PowerTTL+/- 4 mA
74HCT153PWSOT403-1
(TSSOP16)
Dual 4-Input Multiplexer; TTL Enabled164.5-5.5V16Low PowerTTL+/- 4 mA


Similar products
74HC/HCT153 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.