NXP Semiconductors


Select site:

English

74HC/HCT157

Selection guide

Datasheet

74HC/HCT157
(Product Specification)
01-Dec-90, 7 pages, 43 kB

Download all documentation

74HC/HCT157 - Quad 2-input multiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC/HCT157 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT157 are quad 2-input multiplexers which select 4 bits of data from two sources under the control of a common data select input (S). The four outputs present the selected data in the true (non-inverted) form. The enable input (E) is active LOW. When E is HIGH, all of the outputs (1Y to 4Y) are forced LOW regardless of all other input conditions.

Moving the data from two groups of registers to four common output buses is a common use of the '157'. The state of the common data select input (S) determines the particular register from which the data comes. It can also be used as function generator.

The device is useful for implementing highly irregular logic by generating any four of the 16 different functions of two variables with one variable common.

The '157' is the logic implementation of a 4-pole, 2-position switch, where the position of the switch is determined by the logic levels applied to S.

The logic equations are:

1Y = E.(1l1.S + 1l0.S)
2Y = E.(2l1.S + 2l00.S)
3Y = E.(3l1.S + 3l0.S)
4Y = E.(4l1.S + 4l0.S)

The '157' is identical to the '158' but has non-inverting (true) outputs.

Features

  • Non-inverting data path
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC157D74HC157D,6529337 137 40652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HC157D74HC157D,6539337 137 40653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HC157DB74HC157DB,1129351 868 70112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HC157DB74HC157DB,1189351 868 70118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HC157N74HC157N,6529336 693 40652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HC157N/S20874HC157N/S208,1129337 854 30112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking
74HC157PW74HC157PW,1129351 868 80112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HC157PW74HC157PW,1189351 868 80118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT157D74HCT157D,6529337 137 50652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HCT157D74HCT157D,6539337 137 50653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HCT157DB74HCT157DB,1129351 885 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HCT157DB74HCT157DB,1189351 885 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT157N74HCT157N,6529336 699 70652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HCT157PW74HCT157PW,1129351 885 40112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HCT157PW74HCT157PW,1189351 885 40118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT157PW/C74HCT157PW/C,1189352 883 94118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT157U74HCT157U,0299338 249 50029Volume productionUncased die

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC157D74HC157D,65274HC157D
week 35, 2004 6,621,51E+081
74HC157D74HC157D,65374HC157D
week 35, 2004 6,621,51E+081
74HC157DB74HC157DB,11274HC157DB
week 12, 2005 6,621,51E+081
74HC157DB74HC157DB,11874HC157DB
week 12, 2005 6,621,51E+081
74HC157N74HC157N,65274HC157N
Always Pb-free 6,621,51E+08NA
74HC157N/S20874HC157N/S208,11274HC157N_S208
Always Pb-free 6,621,51E+08NA
74HC157PW74HC157PW,11274HC157PW
week 10, 2005 6,621,51E+081
74HC157PW74HC157PW,11874HC157PW
week 10, 2005 6,621,51E+081
74HCT157D74HCT157D,65274HCT157D
week 12, 2005 6,621,51E+081
74HCT157D74HCT157D,65374HCT157D
week 12, 2005 6,621,51E+081
74HCT157DB74HCT157DB,11274HCT157DB
week 12, 2005 6,621,51E+081
74HCT157DB74HCT157DB,11874HCT157DB
week 12, 2005 6,621,51E+081
74HCT157N74HCT157N,65274HCT157N
Always Pb-free 6,621,51E+08NA
74HCT157PW74HCT157PW,11274HCT157PW
week 10, 2005 6,621,51E+081
74HCT157PW74HCT157PW,11874HCT157PW
week 10, 2005 6,621,51E+081
74HCT157PW/C74HCT157PW/C,11874HCT157PW_C
Always Pb-free 6,621,51E+081
74HCT157U74HCT157U,02974HCT157U
week 18, 2005 6,621,51E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC157D9337 137 40652  74HC157D,652  0.2300NANEWARK504 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS869 11/19/2009Buy online 
    NADIGI-KEY CORPORATION2,120 11/20/2009Buy online 
    NAFUTURE ELECTRONICS700 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,928 11/19/2009Buy online 
74HC157D9337 137 40653  74HC157D,653  0.2300NANEWARK504 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS869 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING714 11/19/2009Buy online 
    NAFUTURE ELECTRONICS1,975 11/19/2009Buy online 
    NAARROW ELECTRONICS5,000 11/19/2009Buy online 
    ASIAWPI5,000250011/19/2009Buy online 
74HC157DB9351 868 70112  74HC157DB,112  0.2600NADIGI-KEY CORPORATION6,131 11/20/2009Buy onlinenot available
74HC157DB9351 868 70118  74HC157DB,118  0.2600NAMOUSER ELECTRONICS92 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS100 11/19/2009Buy online 
    NAMOUSER ELECTRONICS92 11/20/2009Buy online 
74HC157N9336 693 40652  74HC157N,652  0.2400NANEWARK249 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS1,525 11/19/2009Buy online 
    NAFUTURE ELECTRONICS550 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING6,772 11/19/2009Buy online 
74HC157N/S2089337 854 30112  74HC157N/S208,112        not available
74HC157PW9351 868 80112  74HC157PW,112  0.2300      not available
74HC157PW9351 868 80118  74HC157PW,118  0.2300      not available
74HCT157D9337 137 50652  74HCT157D,652  0.2300NAARROW ELECTRONICS201 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,811 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,550 11/19/2009Buy online 
74HCT157D9337 137 50653  74HCT157D,653  0.2300NAARROW ELECTRONICS201 11/19/2009Buy onlinenot available
    ASIASAC - Taiwanyes250011/20/2009Buy online 
74HCT157DB9351 885 60112  74HCT157DB,112  0.2600NADIGI-KEY CORPORATION2,206 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS102 11/20/2009Buy online 
    NAMOUSER ELECTRONICS102 11/20/2009Buy online 
74HCT157DB9351 885 60118  74HCT157DB,118  0.2600      not available
74HCT157N9336 699 70652  74HCT157N,652  0.2600NANEWARK645 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS1,625 11/19/2009Buy online 
    NADIGI-KEY CORPORATION631 11/20/2009Buy online 
    NAFUTURE ELECTRONICS75 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,950 11/19/2009Buy online 
74HCT157PW9351 885 40112  74HCT157PW,112  0.2500      not available
74HCT157PW9351 885 40118  74HCT157PW,118  0.2500NAFUTURE ELECTRONICS100 11/19/2009Buy onlinenot available
74HCT157PW/C9352 883 94118  74HCT157PW/C,118        not available
74HCT157U9338 249 50029  74HCT157U,029        not available

Applications

  • Thin and thick film circuits
  • General purpose fast switching applications.

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC157DSOT109
Quad 2-Input Multiplexer11@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC157DBSOT338-1
(SSOP16)
Quad 2-Input Multiplexer11@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC157NSOT38-4
(DIP16)
Quad 2-Input Multiplexer11@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC157N/S208SOT38-4
(DIP16)
Quad 2-Input Multiplexer11@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC157PWSOT403-1
(TSSOP16)
Quad 2-Input Multiplexer11@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT157DSOT109
Quad 2-Input Multiplexer; TTL Enabled134.5-5.5V16Low PowerTTL+/- 4 mA
74HCT157DBSOT338-1
(SSOP16)
Quad 2-Input Multiplexer; TTL Enabled134.5-5.5V16Low PowerTTL+/- 4 mA
74HCT157NSOT38-4
(DIP16)
Quad 2-Input Multiplexer; TTL Enabled134.5-5.5V16Low PowerTTL+/- 4 mA
74HCT157PWSOT403-1
(TSSOP16)
Quad 2-Input Multiplexer; TTL Enabled134.5-5.5V16Low PowerTTL+/- 4 mA
74HCT157PW/CSOT403-1
(TSSOP16)
Quad 2-Input Multiplexer; TTL Enabled134.5-5.5V16Low PowerTTL+/- 4 mA
74HCT157UUncased die
Quad 2-Input Multiplexer; TTL Enabled134.5-5.5V16Low PowerTTL+/- 4 mA


Similar products
74HC/HCT157 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.