The 74HC/HCT160 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT160 are synchronous presettable decade counters which feature an internal look-ahead carry and can be used for high-speed counting.
Synchronous operation is provided by having all flip-flops clocked simultaneously on the positive-going edge of the clock (CP).
The outputs (Q0 to Q3) of the counters may be preset to a HIGH or LOW level. A LOW level at the parallel enable input (PE) disables the counting action and causes the data at the data inputs (D0 to D3) to be loaded into the counter on the positive-going edge of the clock (providing that the set-up and hold time requirements for PE are met). Preset takes place regardless of the levels at count enable inputs (CEP and CET).
A LOW level at the master reset input (MR) sets all four outputs of the flip-flops (Q0 to Q3) to LOW level regardless of the levels at CP, PE, CET and CEP inputs (thus providing an asynchronous clear function).
The look-ahead carry simplifies serial cascading of the counters. Both count enable inputs (CEP and CET) must be HIGH to count. The CET input is fed forward to enable the terminal count output (TC). The TC output thus enabled will produce a HIGH output pulse of a duration approximately equal to a HIGH level output of Q0. This pulse can be used to enable the next cascaded stage.
The maximum clock frequency for the cascaded counters is determined by the CP to TC propagation delay and CEP to CP set-up time, according to the following formula:
fmax = (1) / (tP (max) ( CP to TC) + tSU (CEP to CP) )
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC160D | 74HC160D,652 | 9337 145 10652 | Volume production | SOT109 | Bulk Pack, CECC | Standard Marking | |
| 74HC160D | 74HC160D,653 | 9337 145 10653 | Volume production | SOT109 | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HC160DB | 74HC160DB,112 | 9351 896 80112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| 74HC160DB | 74HC160DB,118 | 9351 896 80118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC160N | 74HC160N,652 | 9336 693 60652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | |
| 74HC160PW | 74HC160PW,112 | 9352 624 37112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74HC160PW | 74HC160PW,118 | 9352 624 37118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT160D | 74HCT160D,652 | 9337 149 90652 | Volume production | SOT109 | Bulk Pack, CECC | Standard Marking | |
| 74HCT160D | 74HCT160D,653 | 9337 149 90653 | Volume production | SOT109 | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HCT160N | 74HCT160N,652 | 9336 699 90652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | |
| 74HCT160PW | 74HCT160PW,112 | 9352 624 36112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74HCT160PW | 74HCT160PW,118 | 9352 624 36118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HC160D | 74HC160D,652 | 74HC160D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC160D | 74HC160D,653 | 74HC160D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC160DB | 74HC160DB,112 | 74HC160DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC160DB | 74HC160DB,118 | 74HC160DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC160N | 74HC160N,652 | 74HC160N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HC160PW | 74HC160PW,112 | 74HC160PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC160PW | 74HC160PW,118 | 74HC160PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT160D | 74HCT160D,652 | 74HCT160D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT160D | 74HCT160D,653 | 74HCT160D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT160N | 74HCT160N,652 | 74HCT160N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HCT160PW | 74HCT160PW,112 | 74HCT160PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT160PW | 74HCT160PW,118 | 74HCT160PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC160D | 9337 145 10652 | 74HC160D,652 | 0.2900 | not available | ||||||
| 74HC160D | 9337 145 10653 | 74HC160D,653 | 0.2900 | not available | ||||||
| 74HC160DB | 9351 896 80112 | 74HC160DB,112 | 0.3800 | NA | DIGI-KEY CORPORATION | 861 | 11/20/2009 | Buy online | not available | |
| 74HC160DB | 9351 896 80118 | 74HC160DB,118 | 0.3800 | not available | ||||||
| 74HC160N | 9336 693 60652 | 74HC160N,652 | 0.3600 | NA | ARROW ELECTRONICS | 1,450 | 11/19/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 811 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 811 | 11/20/2009 | Buy online | ||||||
| 74HC160PW | 9352 624 37112 | 74HC160PW,112 | 0.3400 | not available | ||||||
| 74HC160PW | 9352 624 37118 | 74HC160PW,118 | 0.3400 | not available | ||||||
| 74HCT160D | 9337 149 90652 | 74HCT160D,652 | 0.3800 | not available | ||||||
| 74HCT160D | 9337 149 90653 | 74HCT160D,653 | 0.3800 | not available | ||||||
| 74HCT160N | 9336 699 90652 | 74HCT160N,652 | 0.3800 | NA | MOUSER ELECTRONICS | 1,824 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 2,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,824 | 11/20/2009 | Buy online | ||||||
| 74HCT160PW | 9352 624 36112 | 74HCT160PW,112 | 0.3800 | not available | ||||||
| 74HCT160PW | 9352 624 36118 | 74HCT160PW,118 | 0.3800 | not available |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC160D | SOT109
| Presettable Synchronous BCD Decade Counter; Asynchronous Reset | 66 | 18@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC160DB | SOT338-1
(SSOP16) | Presettable Synchronous BCD Decade Counter; Asynchronous Reset | 66 | 18@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC160N | SOT38-4
(DIP16) | Presettable Synchronous BCD Decade Counter; Asynchronous Reset | 66 | 18@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC160PW | SOT403-1
(TSSOP16) | Presettable Synchronous BCD Decade Counter; Asynchronous Reset | 66 | 18@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT160D | SOT109
| Presettable Synchronous BCD Decade Counter; Asynchronous Reset; TTL Enabled | 31 | 21 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
| 74HCT160N | SOT38-4
(DIP16) | Presettable Synchronous BCD Decade Counter; Asynchronous Reset; TTL Enabled | 31 | 21 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
| 74HCT160PW | SOT403-1
(TSSOP16) | Presettable Synchronous BCD Decade Counter; Asynchronous Reset; TTL Enabled | 31 | 21 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
Similar products
74HC/HCT160
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.