NXP Semiconductors


Select site:

English

74HC/HCT161

Selection guide

Datasheet

74HC/HCT161
(Product Specification)
01-Dec-90, 12 pages, 80 kB

Download all documentation

74HC/HCT161 - Presettable synchronous 4-bit binary counter; asynchronous reset

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC/HCT161 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT161 are synchronous presettable binary counters which feature an internal look-ahead carry and can be used for high-speed counting.

Synchronous operation is provided by having all flip-flops clocked simultaneously on the positive-going edge of the clock (CP).

The outputs (Q0 to Q3) of the counters may be preset to a HIGH or LOW level. A LOW level at the parallel enable input (PE) disables the counting action and causes the data at the data inputs (D0 to D3) to be loaded into the counter on the positive-going edge of the clock (providing that the set-up and hold time requirements for PE are met). Preset takes place regardless of the levels at count enable inputs (CEP and CET).

A LOW level at the master reset input (MR) sets all four outputs of the flip-flops (Q0 to Q3) to LOW level regardless of the levels at CP, PE, CET and CEP inputs (thus providing an asynchronous clear function).

The look-ahead carry simplifies serial cascading of the counters. Both count enable inputs (CEP and CET) must be HIGH to count. The CET input is fed forward to enable the terminal count output (TC). The TC output thus enabled will produce a HIGH output pulse of a duration approximately equal to a HIGH level output of Q0. This pulse can be used to enable the next cascaded stage.

The maximum clock frequency for the cascaded counters is determined by the CP to TC propagation delay and CEP to CP set-up time, according to the following formula:

fmax = (1) / (tP(max) (CP to TC) + tSU (CEP to CP) )

Features

  • Synchronous counting and loading
  • Two count enable inputs for n-bit cascading
  • Positive-edge triggered clock
  • Asynchronous reset
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC161D74HC161D,6529337 145 20652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HC161D74HC161D,6539337 145 20653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HC161DB74HC161DB,1129351 745 10112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HC161DB74HC161DB,1189351 745 10118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HC161N74HC161N,6529336 693 70652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HC161PW74HC161PW,1129351 883 20112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HC161PW74HC161PW,1189351 883 20118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT161D74HCT161D,6529337 150 00652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HCT161D74HCT161D,6539337 150 00653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HCT161DB74HCT161DB,1129351 885 70112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HCT161DB74HCT161DB,1189351 885 70118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT161N74HCT161N,6529336 700 00652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HCT161PW74HCT161PW,1129351 883 10112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HCT161PW74HCT161PW,1189351 883 10118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC161D74HC161D,65274HC161D
week 30, 2004 6,621,51E+081
74HC161D74HC161D,65374HC161D
week 30, 2004 6,621,51E+081
74HC161DB74HC161DB,11274HC161DB
week 12, 2005 6,621,51E+081
74HC161DB74HC161DB,11874HC161DB
week 12, 2005 6,621,51E+081
74HC161N74HC161N,65274HC161N
Always Pb-free 6,621,51E+08NA
74HC161PW74HC161PW,11274HC161PW
week 10, 2005 6,621,51E+081
74HC161PW74HC161PW,11874HC161PW
week 10, 2005 6,621,51E+081
74HCT161D74HCT161D,65274HCT161D
week 6, 2004 6,621,51E+081
74HCT161D74HCT161D,65374HCT161D
week 6, 2004 6,621,51E+081
74HCT161DB74HCT161DB,11274HCT161DB
week 12, 2005 6,621,51E+081
74HCT161DB74HCT161DB,11874HCT161DB
week 12, 2005 6,621,51E+081
74HCT161N74HCT161N,65274HCT161N
Always Pb-free 6,621,51E+08NA
74HCT161PW74HCT161PW,11274HCT161PW
week 10, 2005 6,621,51E+081
74HCT161PW74HCT161PW,11874HCT161PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC161D9337 145 20652  74HC161D,652  0.2800NAARROW ELECTRONICS1,845 11/5/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,993 11/5/2009Buy online 
    NAMOUSER ELECTRONICS1,762 11/5/2009Buy online 
74HC161D9337 145 20653  74HC161D,653  0.2800NADIGI-KEY CORPORATION4,562 11/5/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS347 11/5/2009Buy online 
    NAFUTURE ELECTRONICS12,780 11/5/2009Buy online 
74HC161DB9351 745 10112  74HC161DB,112  0.2800NADIGI-KEY CORPORATION1,872 11/5/2009Buy onlinenot available
74HC161DB9351 745 10118  74HC161DB,118  0.2800      not available
74HC161N9336 693 70652  74HC161N,652  0.3400NANEWARK452 11/4/2009Buy onlineOrder samples
    NAARROW ELECTRONICS988 11/5/2009Buy online 
    NAMOUSER ELECTRONICS1,811 11/5/2009Buy online 
    NAFUTURE ELECTRONICS1,000 11/5/2009Buy online 
74HC161PW9351 883 20112  74HC161PW,112  0.2800      not available
74HC161PW9351 883 20118  74HC161PW,118  0.2800NAMOUSER ELECTRONICS75 11/5/2009Buy onlinenot available
74HCT161D9337 150 00652  74HCT161D,652  0.2800NANEWARK2,573 11/4/2009Buy onlinenot available
    NAFUTURE ELECTRONICS2,000 11/5/2009Buy online 
74HCT161D9337 150 00653  74HCT161D,653  0.2800NAARROW ELECTRONICS2,500 11/5/2009Buy onlinenot available
    ASIAWPI2,500250011/04/2009Buy online 
74HCT161DB9351 885 70112  74HCT161DB,112  0.2800NADIGI-KEY CORPORATION1,752 11/5/2009Buy onlinenot available
74HCT161DB9351 885 70118  74HCT161DB,118  0.2800      not available
74HCT161N9336 700 00652  74HCT161N,652  0.3400NANEWARK705 11/4/2009Buy onlinenot available
    NAARROW ELECTRONICS725 11/5/2009Buy online 
    NAAVNET ELECTRONICS MARKETING830 11/4/2009Buy online 
74HCT161PW9351 883 10112  74HCT161PW,112  0.2800      not available
74HCT161PW9351 883 10118  74HCT161PW,118  0.2800      not available

Applications

  • Television sets
  • Home-sound sets
  • Multimedia systems
  • All mains fed audio systems
  • Car audio (boosters).

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC161DSOT109
Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset4819@5V2.0-6.0 VLow Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC161DBSOT338-1
(SSOP16)
Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset4819@5V2.0-6.0 VLow Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC161NSOT38-4
(DIP16)
Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset4818@5V2.0-6.0 VLow Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC161PWSOT403-1
(TSSOP16)
Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset4819@5V2.0-6.0 VLow Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT161DSOT109
Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled45204.5-5.5VLow PowerTTL+/- 4 mA
74HCT161DBSOT338-1
(SSOP16)
Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled45204.5-5.5VLow PowerTTL+/- 4 mA
74HCT161NSOT38-4
(DIP16)
Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled45204.5-5.5VLow PowerTTL+/- 4 mA
74HCT161PWSOT403-1
(TSSOP16)
Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled45204.5-5.5VLow PowerTTL+/- 4 mA


Similar products
74HC/HCT161 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.