The 74HC/HCT163 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT163 are synchronous presettable binary counters which feature an internal look-ahead carry and can be used for high-speed counting.
Synchronous operation is provided by having all flip-flops clocked simultaneously on the positive-going edge of the clock (CP).
The outputs (Q0 to Q3) of the counters may be preset to a HIGH or LOW level. A LOW level at the parallel enable input (PE) disables the counting action and causes the data at the data inputs (D0 to D3) to be loaded into the counter on the positive-going edge of the clock (providing that the set-up and hold time requirements for PE are met).
Preset takes place regardless of the levels at count enable inputs (CEP and CET).
For the '163' the clear function is synchronous.
A LOW level at the master reset input (MR) sets all four outputs of the flip-flops (Q0 to Q3) to LOW level after the next positive-going transition on the clock (CP) input (provided that the set-up and hold time requirements for MR are met). This action occurs regardless of the levels at PE, CET and CEP inputs.
This synchronous reset feature enables the designer to modify the maximum count with only one external NAND gate.
The look-ahead carry simplifies serial cascading of the counters. Both count enable inputs (CEP and CET) must be HIGH to count. The CET input is fed forward to enable the terminal count output (TC). The TC output thus enabled will produce a HIGH output pulse of a duration approximately equal to a HIGH level output of Q0. This pulse can be used to enable the next cascaded stage.
The maximum clock frequency for the cascaded counters is determined by the CP to TC propagation delay and CEP to CP set-up time, according to the following formula:
fmax= (1) / (tP (max) (CP to TC) + tSU (CEP to CP) )
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC163D | 74HC163D,652 | 9337 145 40652 | Volume production | SOT109 | Bulk Pack, CECC | Standard Marking | |
| 74HC163D | 74HC163D,653 | 9337 145 40653 | Volume production | SOT109 | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HC163DB | 74HC163DB,112 | 9351 873 30112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| 74HC163DB | 74HC163DB,118 | 9351 873 30118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC163N | 74HC163N,652 | 9336 693 90652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | |
| 74HC163PW | 74HC163PW,112 | 9351 873 50112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74HC163PW | 74HC163PW,118 | 9351 873 50118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT163D | 74HCT163D,652 | 9337 150 20652 | Volume production | SOT109 | Bulk Pack, CECC | Standard Marking | |
| 74HCT163D | 74HCT163D,653 | 9337 150 20653 | Volume production | SOT109 | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HCT163DB | 74HCT163DB,118 | 9351 873 40118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT163DB | 74HCT163DB,112 | 9351 873 40112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| 74HCT163N | 74HCT163N,652 | 9336 700 20652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | |
| 74HCT163PW | 74HCT163PW,112 | 9351 883 40112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74HCT163PW | 74HCT163PW,118 | 9351 883 40118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HC163D | 74HC163D,652 | 74HC163D |
| week 6, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC163D | 74HC163D,653 | 74HC163D |
| week 6, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC163DB | 74HC163DB,112 | 74HC163DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC163DB | 74HC163DB,118 | 74HC163DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC163N | 74HC163N,652 | 74HC163N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HC163PW | 74HC163PW,112 | 74HC163PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC163PW | 74HC163PW,118 | 74HC163PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT163D | 74HCT163D,652 | 74HCT163D |
| week 6, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT163D | 74HCT163D,653 | 74HCT163D |
| week 6, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT163DB | 74HCT163DB,118 | 74HCT163DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT163DB | 74HCT163DB,112 | 74HCT163DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT163N | 74HCT163N,652 | 74HCT163N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HCT163PW | 74HCT163PW,112 | 74HCT163PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT163PW | 74HCT163PW,118 | 74HCT163PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC163D | 9337 145 40652 | 74HC163D,652 | 0.2800 | NA | MOUSER ELECTRONICS | 1,192 | 11/7/2009 | Buy online | not available | |
| 74HC163D | 9337 145 40653 | 74HC163D,653 | 0.2800 | NA | MOUSER ELECTRONICS | 4,975 | 11/7/2009 | Buy online | not available | |
| 74HC163DB | 9351 873 30112 | 74HC163DB,112 | 0.2800 | NA | DIGI-KEY CORPORATION | 1,200 | 11/7/2009 | Buy online | not available | |
| 74HC163DB | 9351 873 30118 | 74HC163DB,118 | 0.2800 | not available | ||||||
| 74HC163N | 9336 693 90652 | 74HC163N,652 | 0.3400 | ASIA | WPI | 250 | 25 | 11/07/2009 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 1,798 | 11/7/2009 | Buy online | ||||||
| 74HC163PW | 9351 873 50112 | 74HC163PW,112 | 0.2800 | not available | ||||||
| 74HC163PW | 9351 873 50118 | 74HC163PW,118 | 0.2800 | NA | ARROW ELECTRONICS | 2,500 | 11/6/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 100 | 11/7/2009 | Buy online | ||||||
| 74HCT163D | 9337 150 20652 | 74HCT163D,652 | 0.2800 | not available | ||||||
| 74HCT163D | 9337 150 20653 | 74HCT163D,653 | 0.2800 | not available | ||||||
| 74HCT163DB | 9351 873 40118 | 74HCT163DB,118 | 0.3000 | not available | ||||||
| 74HCT163DB | 9351 873 40112 | 74HCT163DB,112 | 0.3000 | NA | DIGI-KEY CORPORATION | 1,946 | 11/7/2009 | Buy online | not available | |
| 74HCT163N | 9336 700 20652 | 74HCT163N,652 | 0.3400 | Order samples | ||||||
| 74HCT163PW | 9351 883 40112 | 74HCT163PW,112 | 0.2800 | not available | ||||||
| 74HCT163PW | 9351 883 40118 | 74HCT163PW,118 | 0.2800 | not available |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC163D | SOT109
| Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset | 51 | 17@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC163DB | SOT338-1
(SSOP16) | Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset | 51 | 17@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC163N | SOT38-4
(DIP16) | Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset | 51 | 17@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC163PW | SOT403-1
(TSSOP16) | Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset | 51 | 17@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT163D | SOT109
| Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled | 50 | 20 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
| 74HCT163DB | SOT338-1
(SSOP16) | Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled | 50 | 20 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
| 74HCT163N | SOT38-4
(DIP16) | Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled | 50 | 20 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
| 74HCT163PW | SOT403-1
(TSSOP16) | Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled | 50 | 20 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
Similar products
74HC/HCT163
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.