NXP Semiconductors


Select site:

English

Datasheet

74HC/HCT166
(Product Specification)
01-Dec-90, 10 pages, 90 kB

General description

The 74HC/HCT166 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT166 are 8-bit shift registers which have a fully synchronous serial or parallel data entry selected by an active LOW parallel enable (PE) input. When PE is LOW one set-up time prior to the LOW-to-HIGH clock transition, parallel data is entered into the register. When PE is HIGH, data is entered into the internal bit position Q0 from serial data input (Ds), and the remaining bits are shifted one place to the right (Q0® Q1® Q2 , etc.) with each positive-going clock transition.

This feature allows parallel-to-serial converter expansion by tying the Q7 output to the Ds input of the succeeding stage.

The clock input is a gated-OR structure which allows one input to be used as an active LOW clock enable (CE) input. The pin assignment for the CP and CE inputs is arbitrary and can be reversed for layout convenience. The LOW-to-HIGH transition of input CE should only take place while CP is HIGH for predictable operation. A LOW on the master reset (MR) input overrides all other inputs and clears the register asynchronously, forcing all bit positions to a LOW state.

Features

  • Synchronous parallel-to-serial applications
  • Synchronous serial data input for easy expansion
  • Clock enable for ?do nothing? mode
  • Asynchronous master reset
  • For asynchronous parallel data load see ?165?
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC166D74HC166D9337 145 50652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC166D
week 6, 2004
74HC166D74HC166D-T9337 145 50653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC166D
week 6, 2004
74HC166DB74HC166DB9351 892 40112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC166DB
week 12, 2005
74HC166DB74HC166DB-T9351 892 40118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC166DB
week 12, 2005
74HC166N74HC166N9336 694 10652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC166N
Always Pb-free
74HC166PW74HC166PW9351 889 60112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC166PW
week 10, 2005
74HC166PW74HC166PW-T9351 889 60118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC166PW
week 10, 2005
74HCT166D74HCT166D9337 150 30652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HCT166D
week 6, 2004
74HCT166D74HCT166D-T9337 150 30653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HCT166D
week 6, 2004
74HCT166DB74HCT166DB9351 897 00112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HCT166DB
week 12, 2005
74HCT166DB74HCT166DB-T9351 897 00118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT166DB
week 12, 2005
74HCT166N74HCT166N9336 700 40652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HCT166N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC166D9337 145  50652  0.2400NAARROW ELECTRONICS3,0007/3/2008 Buy online not available
   NADIGI-KEY CORPORATION1,5346/29/2008 Buy online  
   NAFUTURE ELECTRONICS8977/3/2008 Buy online  
74HC166D9337 145  50653  0.2400NAMOUSER ELECTRONICS2,4487/3/2008 Buy online Order samples
74HC166DB9351 892  40112  0.2600NADIGI-KEY CORPORATION4306/29/2008 Buy online not available
74HC166DB9351 892  40118  0.2600      Order samples
74HC166N9336 694  10652  0.3000NAFUTURE ELECTRONICS3,8007/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,0816/29/2008 Buy online  
   NAARROW ELECTRONICS2,0007/3/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING1257/3/2008 Buy online  
74HC166PW9351 889  60112  0.2400      Order samples
74HC166PW9351 889  60118  0.2400      Order samples
74HCT166D9337 150  30652  0.2400NAAVNET ELECTRONICS MARKETING1,7107/3/2008 Buy online not available
   NAARROW ELECTRONICS27/3/2008 Buy online  
74HCT166D9337 150  30653  0.2400NAFUTURE ELECTRONICS3,0007/3/2008 Buy online Order samples
74HCT166DB9351 897  00112  0.2600NADIGI-KEY CORPORATION2,0976/29/2008 Buy online not available
74HCT166DB9351 897  00118  0.2600      Order samples
74HCT166N9336 700  40652  0.3000     not available

Applications

  • Serial-to-parallel data conversion
  • Remote control holding register

Technical documents

Support Documents

HCT_USER_GUIDE; HC/T User Guide (1997-11-01)

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC166DSOT109-1
(SO16)
8-Bit Bidirectional Universal Shift Register 63 15@5V 2.0-6.0 V Low Power or Battery Applications CMOS +/- 5.2 mA
74HC166DBSOT338-1
(SSOP16)
8-Bit Bidirectional Universal Shift Register 63 15@5V 2.0-6.0 V Low Power or Battery Applications CMOS +/- 5.2 mA
74HC166NSOT38-4
(DIP16)
8-Bit Bidirectional Universal Shift Register 63 15@5V 2.0-6.0 V Low Power or Battery Applications CMOS +/- 5.2 mA
74HC166PWSOT403-1
(TSSOP16)
8-Bit Bidirectional Universal Shift Register 63 15@5V 2.0-6.0 V Low Power or Battery Applications CMOS +/- 5.2 mA
74HCT166DSOT109-1
(SO16)
8-Bit Bidirectional Universal Shift Register; TTL Enabled 50 23 4.5-5.5 V Low Power TTL +/- 4.0 mA
74HCT166DBSOT338-1
(SSOP16)
8-Bit Bidirectional Universal Shift Register; TTL Enabled 50 23 4.5-5.5 V Low Power TTL +/- 4.0 mA
74HCT166NSOT38-4
(DIP16)
8-Bit Bidirectional Universal Shift Register; TTL Enabled 50 23 4.5-5.5 V Low Power TTL +/- 4.0 mA

Similar products

74HC/HCT166 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.