NXP Semiconductors


Select site:

English

Datasheet

74HC/HCT173
(Product Specification)
01-Dec-90, 10 pages, 65 kB

Download all documentation

General description

The 74HC/HCT173 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT173 are 4-bit parallel load registers with clock enable control, 3-state buffered outputs (Q0 to Q3) and master reset (MR).

When the two data enable inputs (E1 and E2) are LOW, the data on the Dn inputs is loaded into the register synchronously with the LOW-to-HIGH clock (CP) transition. When one or both En inputs are HIGH one set-up time prior to the LOW-to-HIGH clock transition, the register will retain the previous data. Data inputs and clock enable inputs are fully edge-triggered and must be stable only one set-up time prior to the LOW-to-HIGH clock transition.

The master reset input (MR) is an active HIGH asynchronous input. When MR is HIGH, all four flip-flops are reset (cleared) independently of any other input condition.

The 3-state output buffers are controlled by a 2-input NOR gate. When both output enable inputs (OE1 and OE2) are LOW, the data in the register is presented to the Qn outputs. When one or both OEn inputs are HIGH, the outputs are forced to a high impedance OFF-state. The 3-state output buffers are completely independent of the register operation; the OEn transition does not affect the clock and reset operations.

Features

  • Gated input enable for hold (do nothing) mode
  • Gated output enable control
  • Edge-triggered D-type register
  • Asynchronous master reset
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC173D74HC173D9337 145 60652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC173D
week 12, 2005
74HC173D74HC173D-T9337 145 60653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC173D
week 12, 2005
74HC173DB74HC173DB9351 892 50112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC173DB
week 12, 2005
74HC173DB74HC173DB-T9351 892 50118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC173DB
week 12, 2005
74HC173N74HC173N9336 694 20652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC173N
Always Pb-free
74HC173PW74HC173PW9351 895 50112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC173PW
week 10, 2005
74HC173PW74HC173PW-T9351 895 50118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC173PW
week 10, 2005
74HCT173D74HCT173D9337 150 40652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HCT173D
week 30, 2004
74HCT173D74HCT173D-T9337 150 40653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HCT173D
week 30, 2004
74HCT173DB74HCT173DB9351 897 10112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HCT173DB
week 12, 2005
74HCT173DB74HCT173DB-T9351 897 10118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT173DB
week 12, 2005
74HCT173N74HCT173N9336 700 50652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HCT173N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC173D9337 145  60652  0.2500NAARROW ELECTRONICS8,5008/27/2008 Buy online not available
74HC173D9337 145  60653  0.2500NAARROW ELECTRONICS2,5008/27/2008 Buy online Order samples
74HC173DB9351 892  50112  0.2900NADIGI-KEY CORPORATION5618/28/2008 Buy online not available
74HC173DB9351 892  50118  0.2900      Order samples
74HC173N9336 694  20652  0.2900NAARROW ELECTRONICS1,2478/27/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,5578/28/2008 Buy online  
   NAFUTURE ELECTRONICS3688/27/2008 Buy online  
   NAMOUSER ELECTRONICS9368/28/2008 Buy online  
74HC173PW9351 895  50112  0.2500     not available
74HC173PW9351 895  50118  0.2500      Order samples
74HCT173D9337 150  40652  0.2500     not available
74HCT173D9337 150  40653  0.2500NAMOUSER ELECTRONICS2,4188/28/2008 Buy online Order samples
74HCT173DB9351 897  10112  0.2900NADIGI-KEY CORPORATION1,9988/28/2008 Buy online not available
74HCT173DB9351 897  10118  0.2900      Order samples
74HCT173N9336 700  50652  0.3000NAARROW ELECTRONICS3588/27/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING1,8828/27/2008 Buy online  

Applications

  • High-speed disc or tape controller
  • Communications buffer.

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC173DSOT109-1
(SO16)
Quad D-Type Flip-Flop; Postive-Edge Trigger; 3-State 88 17@5V 2.0-6.0 V Low Power or Battery Applications CMOS +/- 7.8 mA
74HC173DBSOT338-1
(SSOP16)
Quad D-Type Flip-Flop; Postive-Edge Trigger; 3-State 88 17@5V 2.0-6.0 V Low Power or Battery Applications CMOS +/- 7.8 mA
74HC173NSOT38-4
(DIP16)
Quad D-Type Flip-Flop; Postive-Edge Trigger; 3-State 88 17@5V 2.0-6.0 V Low Power or Battery Applications CMOS +/- 7.8 mA
74HC173PWSOT403-1
(TSSOP16)
Quad D-Type Flip-Flop; Postive-Edge Trigger; 3-State 88 17@5V 2.0-6.0 V Low Power or Battery Applications CMOS +/- 7.8 mA
74HCT173DSOT109-1
(SO16)
Quad D-Type Flip-Flop; Postive-Edge Trigger; TTL Enabled (3-State) 88 17 4.5-5.5V Low Power TTL +/- 6 mA
74HCT173DBSOT338-1
(SSOP16)
Quad D-Type Flip-Flop; Postive-Edge Trigger; TTL Enabled (3-State) 88 17 4.5-5.5V Low Power TTL +/- 6 mA
74HCT173NSOT38-4
(DIP16)
Quad D-Type Flip-Flop; Postive-Edge Trigger; TTL Enabled (3-State) 88 17 4.5-5.5V Low Power TTL +/- 6 mA

Similar products

74HC/HCT173 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.