The 74HC/HCT191 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT191 are asynchronously presettable 4-bit binary up/down counters. They contain four master/slave flip-flops with internal gating and steering logic to provide asynchronous preset and synchronous count-up and count-down operation.
Asynchronous parallel load capability permits the counter to be preset to any desired number. Information present on the parallel data inputs (D0 to D3) is loaded into the counter and appears on the outputs when the parallel load (PL) input is LOW. As indicated in the function table, this operation overrides the counting function.
Counting is inhibited by a HIGH level on the count enable (CE) input. When CE is LOW internal state changes are initiated synchronously by the LOW-to-HIGH transition of the clock input. The up/down (U/D) input signal determines the direction of counting as indicated in the function table. The CE input may go LOW when the clock is in either state, however, the LOW-to-HIGH CE transition must occur only when the clock is HIGH. Also, the U/D input should be changed only when either CE or CP is HIGH.
Overflow/underflow indications are provided by two types of outputs, the terminal count (TC) and ripple clock (RC). The TC output is normally LOW and goes HIGH when a circuit reaches zero in the count-down mode or reaches '15' in the count-up-mode. The TC output will remain HIGH until a state change occurs, either by counting or presetting, or until U/D is changed. Do not use the TC output as a clock signal because it is subject to decoding spikes. The TC signal is used internally to enable the RC output. When TC is HIGH and CE is LOW, the RC output follows the clock pulse (CP). This feature simplifies the design of multistage counters as shown in Figs 5 and 6.
In Fig.5, each RC output is used as the clock input to the next higher stage. It is only necessary to inhibit the first stage to prevent counting in all stages, since a HIGH on CE inhibits the RC output pulse as indicated in the function table. The timing skew between state changes in the first and last stages is represented by the cumulative delay of the clock as it ripples through the preceding stages. This can be a disadvantage of this configuration in some applications.
Fig.6 shows a method of causing state changes to occur simultaneously in all stages. The RC outputs propagate the carry/borrow signals in ripple fashion and all clock inputs are driven in parallel. In this configuration the duration of the clock LOW state must be long enough to allow the negative-going edge of the carry/borrow signal to ripple through to the last stage before the clock goes HIGH. Since the RC output of any package goes HIGH shortly after its CP input goes HIGH there is no such restriction on the HIGH-state duration of the clock.
In Fig.7, the configuration shown avoids ripple delays and their associated restrictions. Combining the TC signals from all the preceding stages forms the CE input for a given stage. An enable must be included in each carry gate in order to inhibit counting. The TC output of a given stage it not affected by its own CE signal therefore the simple inhibit scheme of Figs 5 and 6 does not apply.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC191D | 74HC191D | 9337 146 00652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | 74HC191D
| week 30, 2004 |
| 74HC191D | 74HC191D-T | 9337 146 00653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HC191D
| week 30, 2004 |
| 74HC191DB | 74HC191DB | 9351 886 00112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74HC191DB
| week 12, 2005 |
| 74HC191DB | 74HC191DB-T | 9351 886 00118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74HC191DB
| week 12, 2005 |
| 74HC191N | 74HC191N | 9336 694 60652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | 74HC191N
| Always Pb-free |
| 74HC191PW | 74HC191PW | 9351 883 70112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74HC191PW
| week 10, 2005 |
| 74HC191PW | 74HC191PW-T | 9351 883 70118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74HC191PW
| week 10, 2005 |
| 74HCT191D | 74HCT191D | 9337 150 80652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | 74HCT191D
| week 6, 2004 |
| 74HCT191D | 74HCT191D-T | 9337 150 80653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HCT191D
| week 6, 2004 |
| 74HCT191N | 74HCT191N | 9336 700 90652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | 74HCT191N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC191D | 9337 146 00652 | 0.3000 | NA | AVNET ELECTRONICS MARKETING | 5,800 | 11/21/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 150 | 11/21/2008 | Buy online | ||||
| EU | FARNELL | 243 | 11/21/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 111 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 325 | 11/21/2008 | Buy online | ||||
| NA | NEWARK | 243 | 11/21/2008 | Buy online | ||||
| 74HC191D | 9337 146 00653 | 0.3000 | NA | FUTURE ELECTRONICS- NORTH AMER | 3,000 | 11/21/2008 | Buy online | Order samples |
| 74HC191DB | 9351 886 00112 | 0.3400 | NA | DIGI-KEY CORPORATION | 960 | 11/21/2008 | Buy online | not available |
| 74HC191DB | 9351 886 00118 | 0.3400 | Order samples | |||||
| 74HC191N | 9336 694 60652 | 0.3200 | NA | ARROW ELECTRONICS | 2,070 | 11/21/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 1,725 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 51 | 11/21/2008 | Buy online | ||||
| EU | FARNELL | 2,090 | 11/21/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 1,200 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 703 | 11/21/2008 | Buy online | ||||
| NA | NEWARK | 2,090 | 11/21/2008 | Buy online | ||||
| 74HC191PW | 9351 883 70112 | 0.3000 | not available | |||||
| 74HC191PW | 9351 883 70118 | 0.3000 | Order samples | |||||
| 74HCT191D | 9337 150 80652 | 0.2900 | Order samples | |||||
| 74HCT191D | 9337 150 80653 | 0.2900 | not available | |||||
| 74HCT191N | 9336 700 90652 | 0.3200 | NA | ARROW ELECTRONICS | 1,275 | 11/21/2008 | Buy online | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC191D | SOT109-1
(SO16) | Presettable Synchronous 4-Bit Binary Up/Down Counter | 36 | 22@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC191DB | SOT338-1
(SSOP16) | Presettable Synchronous 4-Bit Binary Up/Down Counter | 36 | 22@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC191N | SOT38-4
(DIP16) | Presettable Synchronous 4-Bit Binary Up/Down Counter | 36 | 22@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC191PW | SOT403-1
(TSSOP16) | Presettable Synchronous 4-Bit Binary Up/Down Counter | 36 | 22@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT191D | SOT109-1
(SO16) | Presettable Synchronous 4-Bit Binary Up/Down Counter; TTL Enabled | 36 | 22 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
| 74HCT191N | SOT38-4
(DIP16) | Presettable Synchronous 4-Bit Binary Up/Down Counter; TTL Enabled | 36 | 22 | 4.5-5.5V | Low Power | TTL | +/- 4 mA |
74HC/HCT191 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.