The 74HC1G00 and 74HCT1G00 are high speed Si-gate CMOS devices. They provide a 2-input NAND function.
The HC device has CMOS input switching levels and supply voltage range 2 V to 6 V.
The HCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
The standard output currents are half those of the 74HC00 and 74HCT00.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC1G00GV | 74HC1G00GV,125 | 9352 720 10125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74HC1G00GW | 74HC1G00GW,125 | 9352 456 10125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HC1G00GW | 74HC1G00GW,165 | 9352 456 10165 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking | |
| 74HCT1G00GV | 74HCT1G00GV,125 | 9352 720 12125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74HCT1G00GW | 74HCT1G00GW,125 | 9352 456 00125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HCT1G00GW | 74HCT1G00GW,165 | 9352 456 00165 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HC1G00GV | 74HC1G00GV,125 | 74HC1G00GV |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HC1G00GW | 74HC1G00GW,125 | 74HC1G00GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HC1G00GW | 74HC1G00GW,165 | 74HC1G00GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HCT1G00GV | 74HCT1G00GV,125 | 74HCT1G00GV |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HCT1G00GW | 74HCT1G00GW,125 | 74HCT1G00GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HCT1G00GW | 74HCT1G00GW,165 | 74HCT1G00GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC1G00GV | 9352 720 10125 | 74HC1G00GV,125 | 0.1100 | NA | ARROW ELECTRONICS | 12,000 | 11/19/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 5,375 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5,519 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5,519 | 11/20/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 3000 | 11/20/2009 | Buy online | |||||
| 74HC1G00GW | 9352 456 10125 | 74HC1G00GW,125 | 0.1200 | NA | NEWARK | 6,511 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,815 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,815 | 11/20/2009 | Buy online | ||||||
| 74HC1G00GW | 9352 456 10165 | 74HC1G00GW,165 | 0.1200 | NA | NEWARK | 6,511 | 11/20/2009 | Buy online | not available | |
| 74HCT1G00GV | 9352 720 12125 | 74HCT1G00GV,125 | 0.1100 | NA | ARROW ELECTRONICS | 15,000 | 11/19/2009 | Buy online | not available | |
| 74HCT1G00GW | 9352 456 00125 | 74HCT1G00GW,125 | 0.1200 | NA | MOUSER ELECTRONICS | 88 | 11/20/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 12,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 88 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 3,000 | 3000 | 11/19/2009 | Buy online | |||||
| 74HCT1G00GW | 9352 456 00165 | 74HCT1G00GW,165 | 0.1200 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC1G00GV | SOT753
(SO5) | PicoGate 2-Input NAND Gate | 7@5V | 2.0-6.0 volts | 5 | Low Power or Battery Applications | CMOS | +/- 2.6 mA |
| 74HC1G00GW | SOT353-1
(TSSOP5) | PicoGate 2-Input NAND Gate | 7@5V | 2.0-6.0 V | 5 | Low Power or Battery Applications | CMOS | +/- 2.6 mA |
| 74HCT1G00GV | SOT753
(SO5) | PicoGate 2-Input NAND Gate; TTL Enabled | 10 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 2 mA |
| 74HCT1G00GW | SOT353-1
(TSSOP5) | PicoGate 2-Input NAND Gate; TTL Enabled | 10 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 2 mA |
Similar products
74HC1G00; 74HCT1G00
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.