NXP Semiconductors


Select site:

English

74HC1G02; 74HCT1G02

Parametric Search

Datasheet

74HC1G02; 74HCT1G02
(Product Specification)
11-Jul-07, 10 pages, 68 kB

Download all documentation

General description

74HC1G02 and 74HCT1G02 are high speed Si-gate CMOS devices. They provide a 2-input NOR function.

The HC device has CMOS input switching levels and supply voltage range 2 V to 6 V.

The HCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

The standard output currents are half those of the 74HC02 and 74HCT02.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC1G02GV74HC1G02GV9352 720 31125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard MarkingNot available
week 36, 2003
74HC1G02GW74HC1G02GW-G9352 456 30125Volume productionSOT353
(UMT5)
Tape reel smd, ReverseStandard Marking74HC1G02GW
week 36, 2003
74HC1G02GW74HC1G02GW-R9352 456 30165Volume productionSOT353
(UMT5)
Tape reel smd, ReverseStandard Marking74HC1G02GW
week 36, 2003
74HCT1G02GV74HCT1G02GV9352 720 16125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard MarkingNot available
week 36, 2003
74HCT1G02GW74HCT1G02GW-G9352 456 20125Volume productionSOT353
(UMT5)
Tape reel smd, ReverseStandard Marking74HCT1G02GW
week 36, 2003
74HCT1G02GW74HCT1G02GW-R9352 456 20165Volume productionSOT353
(UMT5)
Tape reel smd, ReverseStandard Marking74HCT1G02GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC1G02GV9352 720  31125  0.1100ASIAWPI30,00010/13/2008 Buy online Order samples
74HC1G02GW9352 456  30125  0.1200      Order samples
74HC1G02GW9352 456  30165  0.1200     not available
74HCT1G02GV9352 720  16125  0.1100      Order samples
74HCT1G02GW9352 456  20125  0.1200      Order samples
74HCT1G02GW9352 456  20165  0.1200     not available

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC1G02GVSOT753
(SO5)
PicoGate 2-Input NOR Gate7@5V2.0-6.0 V5Low Power or Battery ApplicationsCMOS+/- 2.6 mA
74HC1G02GWSOT353
(UMT5)
PicoGate 2-Input NOR Gate7@5V2.0-6.0 V5Low Power or Battery ApplicationsCMOS+/- 2.6 mA
74HCT1G02GVSOT753
(SO5)
PicoGate 2-Input NOR Gate; TTL Enabled94.5-5.5 V5Low PowerTTL+/- 2.0 mA
74HCT1G02GWSOT353
(UMT5)
PicoGate 2-Input NOR Gate; TTL Enabled94.5-5.5 V5Low PowerTTL+/- 2.0 mA

Similar products

74HC1G02; 74HCT1G02 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.