NXP Semiconductors


Select site:

English

74HC1G125; 74HCT1G125

Selection guide

Datasheet

74HC1G125; 74HCT1G125
(Product Specification)
23-Dec-05, 16 pages, 88 kB

Download all documentation

74HC1G125; 74HCT1G125 - Bus buffer/line driver; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC1G125; 74HCT1G125 is a high-speed, Si-gate CMOS device.

The 74HC1G125; 74HCT1G125 provides one non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (pin OE). A HIGH level at pin OE causes the output to assume a high-impedance OFF-state.

The bus driver output currents are equal compared to the 74HC125 and 74HCT125.

Features

  • Wide supply voltage range from 2.0 V to 6.0 V
  • Symmetrical output impedance
  • High noise immunity
  • Low power consumption
  • Balanced propagation delays
  • ESD protection:
    • HBM EIA/JESD22-A114-C exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
  • Very small 5 pins packages
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC1G125GV74HC1G125GV,1259352 717 90125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74HC1G125GW74HC1G125GW,1259352 456 90125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74HC1G125GW74HC1G125GW,1659352 456 90165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking
74HCT1G125GV74HCT1G125GV,1259352 717 89125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74HCT1G125GW74HCT1G125GW,1259352 456 80125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74HCT1G125GW74HCT1G125GW,1659352 456 80165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC1G125GV74HC1G125GV,12574HC1G125GV
week 36, 2003 6,621,51E+081
74HC1G125GW74HC1G125GW,12574HC1G125GW
week 36, 2003 6,621,51E+081
74HC1G125GW74HC1G125GW,16574HC1G125GW
week 36, 2003 6,621,51E+081
74HCT1G125GV74HCT1G125GV,12574HCT1G125GV
week 36, 2003 6,621,51E+081
74HCT1G125GW74HCT1G125GW,12574HCT1G125GW
week 36, 2003 6,621,51E+081
74HCT1G125GW74HCT1G125GW,16574HCT1G125GW
week 36, 2003 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC1G125GV9352 717 90125  74HC1G125GV,125  0.1500NAMOUSER ELECTRONICS3,000 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS3,000 11/20/2009Buy online 
74HC1G125GW9352 456 90125  74HC1G125GW,125  0.1700NADIGI-KEY CORPORATION20,782 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS4,851 11/19/2009Buy online 
74HC1G125GW9352 456 90165  74HC1G125GW,165  0.1300      not available
74HCT1G125GV9352 717 89125  74HCT1G125GV,125  0.1500NAMOUSER ELECTRONICS613 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING18,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS613 11/20/2009Buy online 
    ASIAWPI15,000300011/19/2009Buy online 
74HCT1G125GW9352 456 80125  74HCT1G125GW,125  0.1400NADIGI-KEY CORPORATION370 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 
    NAARROW ELECTRONICS18,000 11/19/2009Buy online 
74HCT1G125GW9352 456 80165  74HCT1G125GW,165  0.1300      not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC1G125GVSOT753
(SO5)
PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State)9@5V2.0-6.0 V5Low Power or Battery ApplicationsCMOS+/- 2.6 mA
74HC1G125GWSOT353-1
(TSSOP5)
PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State)9@5V2.0-6.0 V5Low Power or Battery ApplicationsCMOS+/- 2.6 mA
74HCT1G125GVSOT753
(SO5)
PicoGate Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)104.5-5.5 V5Low PowerTTL+/- 2.0 mA
74HCT1G125GWSOT353-1
(TSSOP5)
PicoGate Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)104.5-5.5 V5Low PowerTTL+/- 2.0 mA


Similar products
74HC1G125; 74HCT1G125 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.