The 74HC1G126 and 74HCT1G126 are high-speed, Si-gate CMOS devices. They provide one non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input pin (OE). A LOW at pin OE causes the output as assume a high-impedance OFF-state.
The HC device has CMOS input switching levels and supply voltage range 2 V to 6 V.
The HCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
The bus driver output currents are equal to those of the 74HC126 and 74HCT126.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC1G126GV | 74HC1G126GV,125 | 9352 720 14125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74HC1G126GW | 74HC1G126GW,125 | 9352 457 10125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HC1G126GW | 74HC1G126GW,165 | 9352 457 10165 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking | |
| 74HCT1G126GV | 74HCT1G126GV,125 | 9352 720 08125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74HCT1G126GW | 74HCT1G126GW,125 | 9352 457 00125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HCT1G126GW | 74HCT1G126GW,165 | 9352 457 00165 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HC1G126GV | 74HC1G126GV,125 | 74HC1G126GV |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HC1G126GW | 74HC1G126GW,125 | 74HC1G126GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HC1G126GW | 74HC1G126GW,165 | 74HC1G126GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HCT1G126GV | 74HCT1G126GV,125 | 74HCT1G126GV |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HCT1G126GW | 74HCT1G126GW,125 | 74HCT1G126GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74HCT1G126GW | 74HCT1G126GW,165 | 74HCT1G126GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC1G126GV | 9352 720 14125 | 74HC1G126GV,125 | 0.1500 | Order samples | ||||||
| 74HC1G126GW | 9352 457 10125 | 74HC1G126GW,125 | 0.1700 | NA | MOUSER ELECTRONICS | 130 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 130 | 11/20/2009 | Buy online | ||||||
| 74HC1G126GW | 9352 457 10165 | 74HC1G126GW,165 | 0.1300 | not available | ||||||
| 74HCT1G126GV | 9352 720 08125 | 74HCT1G126GV,125 | 0.1500 | NA | MOUSER ELECTRONICS | 2,310 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 12,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,310 | 11/20/2009 | Buy online | ||||||
| 74HCT1G126GW | 9352 457 00125 | 74HCT1G126GW,125 | 0.1400 | NA | FUTURE ELECTRONICS | 3,000 | 11/19/2009 | Buy online | Order samples | |
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| 74HCT1G126GW | 9352 457 00165 | 74HCT1G126GW,165 | 0.1300 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC1G126GV | SOT753
(SO5) | PicoGate Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) | 9@5V | 2.0-6.0 V | 5 | Low Power or Battery Applications | CMOS | +/- 2.6 mA |
| 74HC1G126GW | SOT353-1
(TSSOP5) | PicoGate Buffer/Line Driver with Active HIGH Output Enable (3-State) | 9@5V | 2.0-6.0 V | 5 | Low Power or Battery Applications | CMOS | +/- 2.6 mA |
| 74HCT1G126GV | SOT753
(SO5) | PicoGate Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 10 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 2.0 mA |
| 74HCT1G126GW | SOT353-1
(TSSOP5) | PicoGate Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 10 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 2.0 mA |
Similar products
74HC1G126; 74HCT1G126
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.