NXP Semiconductors


Select site:

English

74HC1G14; 74HCT1G14

Parametric Search

Datasheet

74HC1G14; 74HCT1G14
(Product Specification)
17-Jul-07, 14 pages, 85 kB

Download all documentation

General description

74HC1G14 and 74HCT1G14 are high-speed Si-gate CMOS devices. They provide an inverting buffer function with Schmitt trigger action. These devices are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

The HC device has CMOS input switching levels and supply voltage range 2 V to 6 V.

The HCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

The standard output currents are half those of the 74HC14 and 74HCT14.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC1G14GV74HC1G14GV9352 718 83125Volume productionSOT753Tape reel smd, ReverseStandard MarkingNot available
week 36, 2003
74HC1G14GW74HC1G14GW-G9352 457 30125Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74HC1G14GW
week 36, 2003
74HC1G14GW74HC1G14GW-R9352 457 30165Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74HC1G14GW
week 36, 2003
74HCT1G14GV74HCT1G14GV9352 718 82125Volume productionSOT753Tape reel smd, ReverseStandard MarkingNot available
week 36, 2003
74HCT1G14GW74HCT1G14GW-G9352 457 20125Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74HCT1G14GW
week 36, 2003
74HCT1G14GW74HCT1G14GW-R9352 457 20165Volume productionSOT353
(UMT5; SC-88A)
Tape reel smd, ReverseStandard Marking74HCT1G14GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC1G14GV9352 718  83125  0.1100NAARROW ELECTRONICS6,0008/27/2008 Buy online Order samples
   ASIAWPI3,00008/29/2008 Buy online  
74HC1G14GW9352 457  30125  0.1200ASIAWPI15,00008/29/2008 Buy online Order samples
   NAARROW ELECTRONICS3,0008/27/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING6,0008/29/2008 Buy online  
   NADIGI-KEY CORPORATION9,0008/28/2008 Buy online  
   NADIGI-KEY CORPORATION2668/28/2008 Buy online  
   NAFUTURE ELECTRONICS10,5608/28/2008 Buy online  
74HC1G14GW9352 457  30165  0.1200     not available
74HCT1G14GV9352 718  82125  0.1100NAARROW ELECTRONICS3,0008/27/2008 Buy online Order samples
   NAMOUSER ELECTRONICS5,9658/29/2008 Buy online  
74HCT1G14GW9352 457  20125  0.1200NAARROW ELECTRONICS3,0008/27/2008 Buy online Order samples
74HCT1G14GW9352 457  20165  0.1200     not available

Applications

  • Wave and pulse shapers
  • Astable multivibrators
  • Monostable multivibrators

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC1G14GVSOT753
PicoGate Inverting Schmitt-Trigger 10@5V 2.0-6.0 V 5 Low Power or Battery Applications CMOS +/- 2.6 mA
74HC1G14GWSOT353
(UMT5; SC-88A)
PicoGate Inverting Schmitt-Trigger 10@5V 2.0-6.0 V 5 Low Power or Battery Applications CMOS +/- 2.6 mA
74HCT1G14GVSOT753
PicoGate Inverting Schmitt-Trigger; TTL Enabled 15 4.5-5.5 V 5 Low Power TTL +/- 2.0 mA
74HCT1G14GWSOT353
(UMT5; SC-88A)
PicoGate Inverting Schmitt-Trigger; TTL Enabled 15 4.5-5.5 V 5 Low Power TTL +/- 2.0 mA

Similar products

74HC1G14; 74HCT1G14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.