NXP Semiconductors


Select site:

English

74HC_HCT1G66

Selection guide

Datasheet

(Product Specification)
v.4, 19-Dec-08, 18 pages, 107 kB

Download all documentation

General description

74HC1G66 and 74HCT1G66 are high-speed Si-gate CMOS devices. They are single-pole single-throw analog switches. The switch has two input/output pins (Y and Z) and an active HIGH enable input pin (E). When pin E is LOW, the analog switch is turned off.

The non-standard output currents are equal to those of the 74HC4066 and 74HCT4066.

Features

  • Wide supply voltage range from 2.0 V to 10.0 V for the 74HC1G66
  • Very low ON resistance:
    • 45 Ohm (typ.) at VCC = 4.5 V
    • 30 Ohm (typ.) at VCC = 6.0 V
    • 25 Ohm (typ.) at VCC = 9.0 V
  • High noise immunity
  • Low power dissipation
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC1G66GV74HC1G66GV,1259352 718 87125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74HC1G66GW74HC1G66GW,1259352 457 70125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74HCT1G66GV74HCT1G66GV,1259352 718 86125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74HCT1G66GW74HCT1G66GW,1259352 457 60125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC1G66GW74HC1G66GW,1159352 457 70115Withdrawn
Replacement product
SOT353-1
(TSSOP5)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74HC1G66GV74HC1G66GV,12574HC1G66GV
week 36, 2003 6,621,51E+081
74HC1G66GW74HC1G66GW,12574HC1G66GW
week 36, 2003 6,621,51E+081
74HCT1G66GV74HCT1G66GV,12574HCT1G66GV
week 36, 2003 6,621,51E+081
74HCT1G66GW74HCT1G66GW,12574HCT1G66GW
week 36, 2003 6,621,51E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74HC1G66GW74HC1G66GW,11574HC1G66GW
6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC1G66GV9352 718 87125  74HC1G66GV,125  0.1500NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
74HC1G66GW9352 457 70125  74HC1G66GW,125  0.1500NANEWARK1,247 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS165 3/18/2010Buy online 
    EUFARNELL1,941 3/18/2010Buy online 
    NADIGI-KEY CORPORATION3,171 3/18/2010Buy online 
    NAFUTURE ELECTRONICS60,000 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
74HCT1G66GV9352 718 86125  74HCT1G66GV,125  0.1500NAARROW ELECTRONICS125 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74HCT1G66GW9352 457 60125  74HCT1G66GW,125  0.1500NAARROW ELECTRONICS165 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74HC1G66GW935245770115 DN

    Block diagrams/pinning

    Design support

    Application Notes

    Parametrics/similar products

    Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
    74HC1G66GVSOT753
    (SO5)
    PicoGate Bilateral Switch12@5V2.0-9.0 V5Low Power or Battery ApplicationsCMOS21
    74HC1G66GWSOT353-1
    (TSSOP5)
    PicoGate Bilateral Switch12@5V2.0-9.0 V5Low Power or Battery ApplicationsCMOS21
    74HCT1G66GVSOT753
    (SO5)
    PicoGate Bilateral Switch; TTL Enabled34.5-5.5 V5Low PowerTTL35
    74HCT1G66GWSOT353-1
    (TSSOP5)
    PicoGate Bilateral Switch; TTL Enabled34.5-5.5 V5Low PowerTTL35


    Similar products
    74HC_HCT1G66 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.