74HC1G86 and 74HCT1G86 are high-speed Si-gate CMOS devices. They provide a 2-input EXCLUSIVE-OR function.
The HC device has CMOS input switching levels and supply voltage range 2 V to 6 V.
The HCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
The standard output currents are half those of the 74HC/HCT86.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC1G86GV | 74HC1G86GV | 9352 720 32125 | Volume production | SOT753 | Tape reel smd, Reverse | Standard Marking | Not available
| week 36, 2003 |
| 74HC1G86GW | 74HC1G86GW-G | 9352 457 90125 | Volume production | SOT353
(UMT5; SC-88A) | Tape reel smd, Reverse | Standard Marking | 74HC1G86GW
| week 36, 2003 |
| 74HC1G86GW | 74HC1G86GW-R | 9352 457 90165 | Volume production | SOT353
(UMT5; SC-88A) | Tape reel smd, Reverse | Standard Marking | 74HC1G86GW
| week 36, 2003 |
| 74HCT1G86GV | 74HCT1G86GV | 9352 720 17125 | Volume production | SOT753 | Tape reel smd, Reverse | Standard Marking | Not available
| week 36, 2003 |
| 74HCT1G86GW | 74HCT1G86GW-G | 9352 457 80125 | Volume production | SOT353
(UMT5; SC-88A) | Tape reel smd, Reverse | Standard Marking | 74HCT1G86GW
| week 36, 2003 |
| 74HCT1G86GW | 74HCT1G86GW-R | 9352 457 80165 | Volume production | SOT353
(UMT5; SC-88A) | Tape reel smd, Reverse | Standard Marking | 74HCT1G86GW
| week 36, 2003 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC1G86GV | 9352 720 32125 | 0.1100 | Order samples | |||||
| 74HC1G86GW | 9352 457 90125 | 0.1200 | ASIA | WPI | 9,000 | 09/05/2008 | Buy online | Order samples |
| 74HC1G86GW | 9352 457 90165 | 0.1200 | not available | |||||
| 74HCT1G86GV | 9352 720 17125 | 0.1100 | Order samples | |||||
| 74HCT1G86GW | 9352 457 80125 | 0.1400 | NA | ARROW ELECTRONICS | 6,000 | 9/4/2008 | Buy online | Order samples |
| 74HCT1G86GW | 9352 457 80165 | 0.1300 | not available |
Related applications
PDA - discretes focus
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC1G86GV | SOT753
| PicoGate 2-Input EXCLUSIVE-OR Gate | 9@5V | 2.0-6.0 V | 5 | Low Power or Battery Applications | CMOS | +/- 2.6 mA |
| 74HC1G86GW | SOT353
(UMT5; SC-88A) | PicoGate 2-Input EXCLUSIVE-OR Gate | 9@5V | 2.0-6.0 V | 5 | Low Power or Battery Applications | CMOS | +/- 2.6 mA |
| 74HCT1G86GV | SOT753
| PicoGate 2-Input EXCLUSIVE-OR Gate; TTL Enabled | 10 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 2.0 mA |
| 74HCT1G86GW | SOT353
(UMT5; SC-88A) | PicoGate 2-Input EXCLUSIVE-OR Gate; TTL Enabled | 10 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 2.0 mA |
74HC1G86; 74HCT1G86 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.