The 74HC/HCT221 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT221 are dual non-retriggerable monostable multivibrators. Each multivibrator features an active LOW-going edge input (nA) and an active HIGH-going edge input (nB), either of which can be used as an enable input.
Pulse triggering occurs at a particular Voltage level and is not directly related to the transition time of the input pulse. Schmitt-trigger input circuitry for the nB inputs allow jitter-free triggering from inputs with slow transition rates, providing the circuit with excellent noise immunity.
Once triggered, the outputs (nQ, nQ) are independent of further transitions of nA and nB inputs and are a function of the timing components. The output pulses can be terminated by the overriding active LOW reset inputs (nRD ). Input pulses may be of any duration relative to the output pulse.
Pulse width stability is achieved through internal compensation and is virtually independent of Vcc and temperature. In most applications pulse stability will only be limited by the accuracy of the external timing components.
The output pulse width is defined by the following relationship:
tW =CEXT REXT In2
tW = 0.7CEXT REXT
Pin assignments for the '221'are identical to those of the '123' so that the '221' can be substituted for those products in systems not using the retrigger by merely changing the value of REXT and/or CEXT .
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC221D | 74HC221D,652 | 9337 146 30652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | |
| 74HC221D | 74HC221D,653 | 9337 146 30653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HC221DB | 74HC221DB,112 | 9351 898 10112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| 74HC221DB | 74HC221DB,118 | 9351 898 10118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC221N | 74HC221N,652 | 9336 695 10652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | |
| 74HCT221D | 74HCT221D,112 | 9337 151 10112 | Volume production | SOT109-1
(SO16) | Bulk Pack | Standard Marking | |
| 74HCT221D | 74HCT221D,118 | 9337 151 10118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT221DB | 74HCT221DB,112 | 9351 898 00112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| 74HCT221DB | 74HCT221DB,118 | 9351 898 00118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT221N | 74HCT221N,112 | 9336 701 40112 | Volume production | SOT38-4
(DIP16) | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74HC221D | 74HC221D,652 | 74HC221D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC221D | 74HC221D,653 | 74HC221D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC221DB | 74HC221DB,112 | 74HC221DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC221DB | 74HC221DB,118 | 74HC221DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC221N | 74HC221N,652 | 74HC221N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HCT221D | 74HCT221D,112 | 74HCT221D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT221D | 74HCT221D,118 | 74HCT221D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT221DB | 74HCT221DB,112 | 74HCT221DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT221DB | 74HCT221DB,118 | 74HCT221DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT221N | 74HCT221N,112 | 74HCT221N |
| Always Pb-free | 6,62 | 1,51E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC221D | 9337 146 30652 | 74HC221D,652 | 0.4800 | NA | NEWARK | 439 | 3/18/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 653 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 576 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 1,361 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,700 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,826 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74HC221D | 9337 146 30653 | 74HC221D,653 | 0.4800 | NA | NEWARK | 439 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 653 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 576 | 3/18/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 200 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,500 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 12,497 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,000 | 3/18/2010 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 03/18/2010 | Buy online | |||||
| 74HC221DB | 9351 898 10112 | 74HC221DB,112 | 0.4800 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 473 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74HC221DB | 9351 898 10118 | 74HC221DB,118 | 0.4800 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HC221N | 9336 695 10652 | 74HC221N,652 | 0.5200 | NA | NEWARK | 1,298 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 652 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 1,381 | 3/18/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,361 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74HCT221D | 9337 151 10112 | 74HCT221D,112 | 0.4800 | NA | NEWARK | 1,539 | 3/18/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 745 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 108 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,000 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,618 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74HCT221D | 9337 151 10118 | 74HCT221D,118 | 0.4800 | NA | NEWARK | 1,539 | 3/18/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 745 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74HCT221DB | 9351 898 00112 | 74HCT221DB,112 | 0.4800 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 993 | 3/18/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 226 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74HCT221DB | 9351 898 00118 | 74HCT221DB,118 | 0.4800 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HCT221N | 9336 701 40112 | 74HCT221N,112 | 0.5200 | NA | NEWARK | 592 | 3/18/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 112 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 687 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 995 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,975 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC221D | SOT109-1
(SO16) | Dual Non-Retriggerable Monostable Multivibrator with Reset | 29@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC221DB | SOT338-1
(SSOP16) | Dual Non-Retriggerable Monostable Multivibrator with Reset | 29@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC221N | SOT38-4
(DIP16) | Dual Non-Retriggerable Monostable Multivibrator with Reset | 29@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT221D | SOT109-1
(SO16) | Dual Non-Retriggerable Monostable Multivibrator with Reset; TTL Enabled | 32 | 4.5-5.5V | 16 | Low Power | TTL | +/- 4 mA |
| 74HCT221DB | SOT338-1
(SSOP16) | Dual Non-Retriggerable Monostable Multivibrator with Reset; TTL Enabled | 32 | 4.5-5.5V | 16 | Low Power | TTL | +/- 4 mA |
| 74HCT221N | SOT38-4
(DIP16) | Dual Non-Retriggerable Monostable Multivibrator with Reset; TTL Enabled | 32 | 4.5-5.5V | 16 | Low Power | TTL | +/- 4 mA |
Similar products
74HC_HCT221_CNV
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.