The 74HC/HCT280 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT280 are 9-bit parity generators or checkers commonly used to detect errors in high-speed data transmission or data retrieval systems. Both even and odd parity outputs are available for generating or checking even or odd parity up to 9 bits.
The even parity output (E ) is HIGH when an even number of data inputs (I0 to I8) are HIGH. The odd parity output (0 ) is HIGH when an odd number of data inputs are HIGH.
Expansion to larger word sizes is accomplished by tying the even outputs (E ) of up to nine parallel devices to the data inputs of the final stage. For a single-chip 16-bit even/odd parity generator/checker, see PC74HC/HCT7080.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC280D | 74HC280D | 9337 138 80652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | 74HC280D
| week 5, 2004 |
| 74HC280D | 74HC280D-T | 9337 138 80653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HC280D
| week 5, 2004 |
| 74HC280N | 74HC280N | 9336 690 80652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | 74HC280N
| Always Pb-free |
| 74HCT280D | 74HCT280D | 9337 138 90652 | Volume production | SOT108-1
(SO14) | Bulk Pack, CECC | Standard Marking | 74HCT280D
| week 5, 2004 |
| 74HCT280D | 74HCT280D-T | 9337 138 90653 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HCT280D
| week 5, 2004 |
| 74HCT280DB | 74HCT280DB | 9351 898 70112 | Volume production | SOT337-1
(SSOP14) | Tube | Standard Marking | 74HCT280DB
| week 13, 2005 |
| 74HCT280DB | 74HCT280DB-T | 9351 898 70118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking | 74HCT280DB
| week 13, 2005 |
| 74HCT280N | 74HCT280N | 9336 692 00652 | Volume production | SOT27-1
(DIP14) | Bulk Pack, CECC | Standard Marking | 74HCT280N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC280D | 9337 138 80652 | 0.4900 | not available | |||||
| 74HC280D | 9337 138 80653 | 0.4900 | Order samples | |||||
| 74HC280N | 9336 690 80652 | 0.4400 | Order samples | |||||
| 74HCT280D | 9337 138 90652 | 0.4900 | NA | AVNET ELECTRONICS MARKETING | 1,040 | 9/5/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,092 | 9/3/2008 | Buy online | ||||
| 74HCT280D | 9337 138 90653 | 0.4900 | NA | MOUSER ELECTRONICS | 2,292 | 9/5/2008 | Buy online | Order samples |
| 74HCT280DB | 9351 898 70112 | 0.4900 | NA | DIGI-KEY CORPORATION | 1,092 | 9/3/2008 | Buy online | not available |
| 74HCT280DB | 9351 898 70118 | 0.4900 | Order samples | |||||
| 74HCT280N | 9336 692 00652 | 0.4400 | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC280D | SOT108-1
(SO14) | 9-Bit Odd/Even Parity Generator/Checker | 17@5V | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC280N | SOT27-1
(DIP14) | 9-Bit Odd/Even Parity Generator/Checker | 17@5V | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT280D | SOT108-1
(SO14) | 9-Bit Odd/Even Parity Generator/Checker; TTL Enabled | 18 | 4.5-5.5V | 14 | Low Power | TTL | +/- 4 mA |
| 74HCT280DB | SOT337-1
(SSOP14) | 9-Bit Odd/Even Parity Generator/Checker; TTL Enabled | 18 | 4.5-5.5V | 14 | Low Power | TTL | +/- 4 mA |
| 74HCT280N | SOT27-1
(DIP14) | 9-Bit Odd/Even Parity Generator/Checker; TTL Enabled | 18 | 4.5-5.5V | 14 | Low Power | TTL | +/- 4 mA |
74HC/HCT280 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.