The 74HC299; 74HCT299 are high-speed Si-gate CMOS devices which are pin-compatible with Low-power Schottky TTL (LSTTL) devices. They are specified in compliance with JEDEC standard no. 7A.
The 74HC299; 74HCT299 contain eight edge-triggered D-type flip-flops and the interstage logic necessary to perform synchronous shift-right, shift-left, parallel load and hold operations. An operation is determined by the mode select inputs S0 and S1, as shown in Table 3.
Pins I/O0 to I/O7 are flip-flop 3-state buffer outputs which allow them to operate as data inputs in parallel load mode. The serial outputs Q0 and Q7 are used for expansion in serial shifting of longer words.
A LOW signal on the asynchronous master reset input MR overrides the Sn and clock CP inputs and resets the flip-flops. All other state changes are initiated by the rising edge of the clock pulse. Inputs can change when the clock is in either state, provided that the recommended set-up and hold times are observed.
A HIGH signal on the 3-state output enable inputs OE1 or OE2 disables the 3-state buffers and the I/On outputs are set to the high-impedance OFF-state. In this condition, the shift, hold, load and reset operations still occur when preparing for a parallel load operation. The 3-state buffers are also disabled by HIGH signals on both S0 and S1.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC299D | 74HC299D,652 | 9337 135 40652 | Volume production | SOT163-1
(SO20) | Bulk Pack, CECC | Standard Marking | |
| 74HC299D | 74HC299D,653 | 9337 135 40653 | Volume production | SOT163-1
(SO20) | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HC299DB | 74HC299DB,112 | 9351 898 90112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | |
| 74HC299DB | 74HC299DB,118 | 9351 898 90118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC299N | 74HC299N,652 | 9336 705 70652 | Volume production | SOT146-1
(DIP20) | Bulk Pack, CECC | Standard Marking | |
| 74HC299PW | 74HC299PW,112 | 9352 869 24112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | |
| 74HC299PW | 74HC299PW,118 | 9352 869 24118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT299D | 74HCT299D,652 | 9337 135 50652 | Volume production | SOT163-1
(SO20) | Bulk Pack, CECC | Standard Marking | |
| 74HCT299D | 74HCT299D,653 | 9337 135 50653 | Volume production | SOT163-1
(SO20) | Reel Pack, SMD, 13", CECC | Standard Marking | |
| 74HCT299DB | 74HCT299DB,112 | 9351 898 80112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | |
| 74HCT299DB | 74HCT299DB,118 | 9351 898 80118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT299N | 74HCT299N,652 | 9336 708 20652 | Volume production | SOT146-1
(DIP20) | Bulk Pack, CECC | Standard Marking | |
| 74HCT299PW | 74HCT299PW,112 | 9352 869 23112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | |
| 74HCT299PW | 74HCT299PW,118 | 9352 869 23118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74HC299D | 74HC299D,652 | 74HC299D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC299D | 74HC299D,653 | 74HC299D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HC299DB | 74HC299DB,112 | 74HC299DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC299DB | 74HC299DB,118 | 74HC299DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC299N | 74HC299N,652 | 74HC299N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HC299PW | 74HC299PW,112 | 74HC299PW |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HC299PW | 74HC299PW,118 | 74HC299PW |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HCT299D | 74HCT299D,652 | 74HCT299D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT299D | 74HCT299D,653 | 74HCT299D |
| week 4, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT299DB | 74HCT299DB,112 | 74HCT299DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT299DB | 74HCT299DB,118 | 74HCT299DB |
| week 17, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT299N | 74HCT299N,652 | 74HCT299N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HCT299PW | 74HCT299PW,112 | 74HCT299PW |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HCT299PW | 74HCT299PW,118 | 74HCT299PW |
| Always Pb-free | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC299D | 9337 135 40652 | 74HC299D,652 | 0.7800 | NA | ARROW ELECTRONICS | 653 | 3/17/2010 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,760 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HC299D | 9337 135 40653 | 74HC299D,653 | 0.7800 | NA | ARROW ELECTRONICS | 653 | 3/17/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 3,228 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,000 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/18/2010 | Buy online | ||||||
| 74HC299DB | 9351 898 90112 | 74HC299DB,112 | 0.7800 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 906 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HC299DB | 9351 898 90118 | 74HC299DB,118 | 0.7800 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HC299N | 9336 705 70652 | 74HC299N,652 | 0.8300 | NA | ARROW ELECTRONICS | 652 | 3/17/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,526 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 705 | 3/16/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 720 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/18/2010 | Buy online | ||||||
| 74HC299PW | 9352 869 24112 | 74HC299PW,112 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | ||
| 74HC299PW | 9352 869 24118 | 74HC299PW,118 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | Order samples | ||
| 74HCT299D | 9337 135 50652 | 74HCT299D,652 | 0.7800 | NA | ARROW ELECTRONICS | 653 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HCT299D | 9337 135 50653 | 74HCT299D,653 | 0.7800 | NA | ARROW ELECTRONICS | 653 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HCT299DB | 9351 898 80112 | 74HCT299DB,112 | 0.7800 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HCT299DB | 9351 898 80118 | 74HCT299DB,118 | 0.7800 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HCT299N | 9336 708 20652 | 74HCT299N,652 | 0.8000 | NA | ARROW ELECTRONICS | 652 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74HCT299PW | 9352 869 23112 | 74HCT299PW,112 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | ||
| 74HCT299PW | 9352 869 23118 | 74HCT299PW,118 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| 74HC299D | SOT163-1
(SO20) | 8-Bit Universal Shift/Store Register (3-State) | 54 | 19@5V | 2.0-6.0 V | 20 | Low Power or Battery Applications | CMOS | +/- 7.8 mA Parallel outputs |
| 74HC299DB | SOT339-1
(SSOP20) | 8-Bit Universal Shift/Store Register (3-State) | 54 | 19@5V | 2.0-6.0 V | 20 | Low Power or Battery Applications | CMOS | +/- 7.8 mA Parallel outputs |
| 74HC299N | SOT146-1
(DIP20) | 8-Bit Universal Shift/Store Register (3-State) | 54 | 19@5V | 2.0-6.0 V | 20 | Low Power or Battery Applications | CMOS | +/- 7.8 mA Parallel Output |
| 74HCT299D | SOT163-1
(SO20) | 8-Bit Universal Shift/Store Register (3-State); TTL Enabled | 46 | 19 | 4.5-5.5V | 20 | Low Power | TTL | +/- 6 mA |
| 74HCT299DB | SOT339-1
(SSOP20) | 8-Bit Universal Shift/Store Register (3-State); TTL Enabled | 46 | 19 | 4.5-5.5V | 20 | Low Power | TTL | +/- 6 mA |
| 74HCT299N | SOT146-1
(DIP20) | 8-Bit Universal Shift/Store Register (3-State); TTL Enabled | 46 | 19 | 4.5-5.5V | 20 | Low Power | TTL | +/- 6 mA |
Similar products
74HC_HCT299
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.