NXP Semiconductors


Select site:

English

74HC2G00; 74HCT2G00

Selection guide

Datasheet

74HC2G00; 74HCT2G00
(Product Specification)
03-Jul-08, 13 pages, 84 kB

Download all documentation

74HC2G00; 74HCT2G00 - Dual 2-input NAND gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC2G00 and 74HCT2G00 are high-speed Si-gate CMOS devices. They provide two 2-input NAND gates.

The HC device has CMOS input switching levels and supply voltage range 2 V to 6 V.

The HCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Wide supply voltage range from 2.0 V to 6.0 V
  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC2G00DC74HC2G00DC,1259352 748 12125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74HC2G00DP74HC2G00DP,1259352 700 82125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74HC2G00GD74HC2G00GD,1259352 868 46125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74HC2G00GM74HC2G00GM,1159352 773 01115DevelopmentSOT902Reel Pack, SMD, 7"Standard Marking
74HC2G02GM74HC2G02GM,1159352 773 04115DevelopmentSOT902Reel Pack, SMD, 7"Standard Marking
74HCT2G00DC74HCT2G00DC,1259352 748 13125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74HCT2G00DP74HCT2G00DP,1259352 718 50125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74HCT2G00GD74HCT2G00GD,1259352 868 47125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74HCT2G00GM74HCT2G00GM,1159352 773 02115DevelopmentSOT902Reel Pack, SMD, 7"Standard Marking
74HCT2G02GM74HCT2G02GM,1159352 773 05115DevelopmentSOT902Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC2G00DC74HC2G00DC,12574HC2G00DC
week 1, 2005 6,621,51E+081
74HC2G00DP74HC2G00DP,12574HC2G00DP
week 45, 2004 6,621,51E+081
74HC2G00GD74HC2G00GD,12574HC2G00GD
Always Pb-free 6,621,51E+081
74HC2G00GM74HC2G00GM,115Not available
Always Pb-free 6,621,51E+081
74HC2G02GM74HC2G02GM,115Not available
6,621,51E+08$product.productQuality.mSL
74HCT2G00DC74HCT2G00DC,12574HCT2G00DC
week 1, 2005 6,621,51E+081
74HCT2G00DP74HCT2G00DP,12574HCT2G00DP
week 45, 2004 6,621,51E+081
74HCT2G00GD74HCT2G00GD,12574HCT2G00GD
Always Pb-free 6,621,51E+081
74HCT2G00GM74HCT2G00GM,115Not available
Always Pb-free 6,621,51E+081
74HCT2G02GM74HCT2G02GM,115Not available
Always Pb-free 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC2G00DC9352 748 12125  74HC2G00DC,125  0.2100      Order samples
74HC2G00DP9352 700 82125  74HC2G00DP,125  0.1600      Order samples
74HC2G00GD9352 868 46125  74HC2G00GD,125        not available
74HC2G00GM9352 773 01115  74HC2G00GM,115        not available
74HC2G02GM9352 773 04115  74HC2G02GM,115        not available
74HCT2G00DC9352 748 13125  74HCT2G00DC,125  0.2100      not available
74HCT2G00DP9352 718 50125  74HCT2G00DP,125  0.1600      Order samples
74HCT2G00GD9352 868 47125  74HCT2G00GD,125        not available
74HCT2G00GM9352 773 02115  74HCT2G00GM,115        not available
74HCT2G02GM9352 773 05115  74HCT2G02GM,115        not available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC2G00DCSOT765-1
(VSSOP8)
PicoGate 2-Input NAND Gate9@5V2.0-6.0 V8Low Power or Battery ApplicationsCMOS+/- 5.6 mA
74HC2G00DPSOT505
PicoGate 2-Input NAND Gate9@5V2.0-6.0 V8Low Power or Battery ApplicationsCMOS+/- 5.6 mA
74HCT2G00DCSOT765-1
(VSSOP8)
PicoGate 2-Input NAND Gate; TTL Enabled124.5-5.5V8Low PowerTTL+/- 4 mA
74HCT2G00DPSOT505
PicoGate 2-Input NAND Gate; TTL Enabled124.5-5.5V8Low PowerTTL+/- 4 mA
74HCT2G00GMSOT902
PicoGate 2-Input NAND Gate; TTL Enabled124.5-5.5V8Low PowerTTL+/- 4 mA
74HCT2G02GMSOT902
PicoGate 2-Input NOR Gate; TTL Enabled124.5-5.5V8Low PowerTTL+/- 4 mA


Similar products
74HC2G00; 74HCT2G00 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.