NXP Semiconductors


Select site:

English

74HC2G02; 74HCT2G02

Parametric Search

Datasheet

74HC2G02; 74HCT2G02
(Product Specification)
14-May-03, 16 pages, 84 kB

Download all documentation

General description

The 74HC2G/HCT2G02 is a high-speed Si-gate CMOS device.

The 74HC2G/HCT2G02 provides the 2-input NOR function.

Features

  • Wide supply voltage range from 2.0 to 6.0 V
  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • Very small 8 pins package
  • Output capability is standard
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC2G02DC74HC2G02DC-G9352 748 14125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HC2G02DC
week 1, 2005
74HC2G02DP74HC2G02DP-G9352 700 78125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HC2G02DP
week 45, 2004
74HCT2G02DC74HCT2G02DC-G9352 748 22125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HCT2G02DC
week 1, 2005
74HCT2G02DP74HCT2G02DP-G9352 718 71125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HCT2G02DP
week 45, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC2G02DC9352 748  14125  0.2100      Order samples
74HC2G02DP9352 700  78125  0.1600      Order samples
74HCT2G02DC9352 748  22125  0.2100      Order samples
74HCT2G02DP9352 718  71125  0.1600      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC2G02DCSOT765-1
(VSSOP8)
PicoGate 2-Input NOR Gate 9@5V 5 Volts + 8 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC2G02DPSOT505-2
(TSSOP8)
PicoGate 2-Input NOR Gate 9@5V 2.0-6.0 V 8 Low Power or Battery Applications CMOS +/- 5.2 mA
74HCT2G02DCSOT765-1
(VSSOP8)
PicoGate 2-Input NOR Gate; TTL Enabled 12 4.5-5.5V 8 Low Power TTL +/- 4 mA
74HCT2G02DPSOT505-2
(TSSOP8)
PicoGate 2-Input NOR Gate; TTL Enabled 12 4.5-5.5V 8 Low Power TTL +/- 4 mA

Similar products

74HC2G02; 74HCT2G02 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.