The 74HC2G126; 74HCT2G126 is a high-speed Si-gate CMOS device.
The 74HC2G126; 74HCT2G126 provides two non-inverting buffer/line drivers with 3-state output. The 3-state output is controlled by the output enable input pin (OE). A LOW at pin OE causes the output to assume a high-impedance OFF-state.
The bus driver output currents are equal compared to the 74HC126 and 74HCT126.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC2G126DC | 74HC2G126DC-G | 9352 747 21125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74HC2G126DC
| week 1, 2005 |
| 74HC2G126DP | 74HC2G126DP-G | 9352 700 87125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74HC2G126DP
| Always Pb-free |
| 74HCT2G126DC | 74HCT2G126DC-G | 9352 747 17125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74HCT2G126DC
| week 1, 2005 |
| 74HCT2G126DP | 74HCT2G126DP-G | 9352 700 88125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74HCT2G126DP
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC2G126DC | 9352 747 21125 | 0.2100 | not available | |||||
| 74HC2G126DP | 9352 700 87125 | 0.1900 | Order samples | |||||
| 74HCT2G126DC | 9352 747 17125 | 0.2100 | NA | MOUSER ELECTRONICS | 2,971 | 10/9/2008 | Buy online | Order samples |
| 74HCT2G126DP | 9352 700 88125 | 0.2400 | Order samples |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC2G126DC | SOT765-1
(VSSOP8) | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 10@5V | 2.0-6.0 V | 8 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC2G126DP | SOT505-2
(TSSOP8) | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 10@5V | 2.0-6.0 V | 8 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT2G126DC | SOT765-1
(VSSOP8) | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 12 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 4.0 mA |
| 74HCT2G126DP | SOT505-2
(TSSOP8) | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 12 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 4.0 mA |
74HC2G126; 74HCT2G126 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.