The 74HC2G126; 74HCT2G126 is a high-speed Si-gate CMOS device.
The 74HC2G126; 74HCT2G126 provides two non-inverting buffer/line drivers with 3-state output. The 3-state output is controlled by the output enable input pin (OE). A LOW at pin OE causes the output to assume a high-impedance OFF-state.
The bus driver output currents are equal compared to the 74HC126 and 74HCT126.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC2G126DC | 74HC2G126DC,125 | 9352 747 21125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HC2G126DP | 74HC2G126DP,125 | 9352 700 87125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HC2G126GD | 74HC2G126GD,125 | 9352 885 77125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HCT2G126DC | 74HCT2G126DC,125 | 9352 747 17125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HCT2G126DP | 74HCT2G126DP,125 | 9352 700 88125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HCT2G126GD | 74HCT2G126GD,125 | 9352 885 78125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HC2G126DC | 74HC2G126DC,125 | 74HC2G126DC |
| week 1, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC2G126DP | 74HC2G126DP,125 | 74HC2G126DP |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HC2G126GD | 74HC2G126GD,125 | 74HC2G126GD |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HCT2G126DC | 74HCT2G126DC,125 | 74HCT2G126DC |
| week 1, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT2G126DP | 74HCT2G126DP,125 | 74HCT2G126DP |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HCT2G126GD | 74HCT2G126GD,125 | 74HCT2G126GD |
| Always Pb-free | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC2G126DC | 9352 747 21125 | 74HC2G126DC,125 | 0.2100 | not available | ||||||
| 74HC2G126DP | 9352 700 87125 | 74HC2G126DP,125 | 0.1900 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| 74HC2G126GD | 9352 885 77125 | 74HC2G126GD,125 | not available | |||||||
| 74HCT2G126DC | 9352 747 17125 | 74HCT2G126DC,125 | 0.2100 | NA | MOUSER ELECTRONICS | 2,893 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,893 | 11/20/2009 | Buy online | ||||||
| 74HCT2G126DP | 9352 700 88125 | 74HCT2G126DP,125 | 0.2400 | NA | MOUSER ELECTRONICS | 2,992 | 11/20/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,992 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| 74HCT2G126GD | 9352 885 78125 | 74HCT2G126GD,125 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC2G126DC | SOT765-1
(VSSOP8) | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 10@5V | 2.0-6.0 V | 8 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC2G126DP | SOT505
| Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 10@5V | 2.0-6.0 V | 8 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT2G126DC | SOT765-1
(VSSOP8) | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 12 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 4.0 mA |
| 74HCT2G126DP | SOT505
| Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 12 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 4.0 mA |
Similar products
74HC2G126; 74HCT2G126
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.