74HC2G66 and 74HCT2G66 are high-speed Si-gate CMOS devices. They are dual single-pole single-throw analog switches. Each switch has two input/output pins (nYand nZ) and an active HIGH enable input pin (nE). When pin nE is LOW, the analog switch is turned off.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC2G66DC | 74HC2G66DC,125 | 9352 747 85125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HC2G66DP | 74HC2G66DP,125 | 9352 729 45125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HCT2G66DC | 74HCT2G66DC,125 | 9352 747 97125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74HCT2G66DP | 74HCT2G66DP,125 | 9352 729 44125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74HC2G66DC | 74HC2G66DC,125 | 74HC2G66DC |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HC2G66DP | 74HC2G66DP,125 | 74HC2G66DP |
| week 41, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74HCT2G66DC | 74HCT2G66DC,125 | 74HCT2G66DC |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74HCT2G66DP | 74HCT2G66DP,125 | 74HCT2G66DP |
| week 41, 2004 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC2G66DC | 9352 747 85125 | 74HC2G66DC,125 | ASIA | SAC - Taiwan | yes | 3000 | 03/19/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74HC2G66DP | 9352 729 45125 | 74HC2G66DP,125 | 0.2100 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74HCT2G66DC | 9352 747 97125 | 74HCT2G66DC,125 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | not available | ||
| 74HCT2G66DP | 9352 729 44125 | 74HCT2G66DP,125 | 0.2200 | NA | ARROW ELECTRONICS | 125 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 15,000 | 3000 | 03/18/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | On resistance(Ohms) |
|---|---|---|---|---|---|---|---|---|
| 74HC2G66DP | SOT505-2
(TSSOP8) | Dual PicoGate Bilateral Switch | 1.2@9V | 2.0-9.0 V | 8 | Low Power or Battery Applications | CMOS | 18 |
| 74HCT2G66DP | SOT505-2
(TSSOP8) | Dual PicoGate Bilateral Switch; TTL Enabled | 2 | 4.5-5.5 V | 8 | Low Power | TTL | 28 |
Similar products
74HC_HCT2G66
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.