NXP Semiconductors


Select site:

English

74HC/HCT390

Selection guide

Datasheet

74HC/HCT390
(Product Specification)
01-Dec-90, 7 pages, 46 kB

Download all documentation

74HC/HCT390 - Dual decade ripple counter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC/HCT390 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT390 are dual 4-bit decade ripple counters divided into four separately clocked sections. The counters have two divide-by-2 sections and two divide-by-5 sections. These sections are normally used in a BCD decade or bi-quinary configuration, since they share a common master reset input (nMR). If the two master reset inputs (1MR and 2MR) are used to simultaneously clear all 8 bits of the counter, a number of counting configurations are possible within one package. The separate clocks (nCP0 and nCP1) of each section allow ripple counter or frequency division applications of divide-by-2, 4, 5, 10, 20, 25, 50 or 100.

Each section is triggered by the HIGH-to-LOW transition of the clock inputs (nCP0 and nCP1). For BCD decade operation, the nQ0 output is connected to the nCP1 input of, the divide-by-5 section. For bi-quinary decade operation, the nQ3 output is connected to the nCP0 input and nQ0 becomes the decade output.

The master reset inputs (1MR and 2MR) are active HIGH asynchronous inputs to each decade counter which operates on the portion of the counter identified by the '1' and '2' prefixes in the pin configuration. A HIGH level on the nMR input overrides the clocks and sets the four outputs LOW.

Features

  • Two BCD decade or bi-quinary counters
  • One package can be configured to divide-by-2, 4, 5, 10, 20, 25, 50 or 100
  • Two master reset inputs to clear each decade counter individually
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC390D74HC390D,6529337 147 20652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HC390D74HC390D,6539337 147 20653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HC390DB74HC390DB,1129351 893 30112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HC390DB74HC390DB,1189351 893 30118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HC390N74HC390N,6529336 696 30652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HC390PW74HC390PW,1129351 890 60112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HC390PW74HC390PW,1189351 890 60118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT390D74HCT390D,6529337 152 00652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HCT390D74HCT390D,6539337 152 00653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HCT390DB74HCT390DB,1129351 899 30112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HCT390DB74HCT390DB,1189351 899 30118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT390N74HCT390N,6529336 702 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC390D74HC390D,65274HC390D
week 6, 2004 6,621,51E+081
74HC390D74HC390D,65374HC390D
week 6, 2004 6,621,51E+081
74HC390DB74HC390DB,11274HC390DB
week 12, 2005 6,621,51E+081
74HC390DB74HC390DB,11874HC390DB
week 12, 2005 6,621,51E+081
74HC390N74HC390N,65274HC390N
Always Pb-free 6,621,51E+08NA
74HC390PW74HC390PW,11274HC390PW
week 10, 2005 6,621,51E+081
74HC390PW74HC390PW,11874HC390PW
week 10, 2005 6,621,51E+081
74HCT390D74HCT390D,65274HCT390D
week 6, 2004 6,621,51E+081
74HCT390D74HCT390D,65374HCT390D
week 6, 2004 6,621,51E+081
74HCT390DB74HCT390DB,11274HCT390DB
week 12, 2005 6,621,51E+081
74HCT390DB74HCT390DB,11874HCT390DB
week 12, 2005 6,621,51E+081
74HCT390N74HCT390N,65274HCT390N
Always Pb-free 6,621,51E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC390D9337 147 20652  74HC390D,652  0.2900NADIGI-KEY CORPORATION1,087 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING1,975 11/19/2009Buy online 
74HC390D9337 147 20653  74HC390D,653  0.2900NAMOUSER ELECTRONICS1,508 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,508 11/20/2009Buy online 
    ASIASAC - Taiwanyes250011/20/2009Buy online 
74HC390DB9351 893 30112  74HC390DB,112  0.2900NADIGI-KEY CORPORATION418 11/20/2009Buy onlinenot available
74HC390DB9351 893 30118  74HC390DB,118  0.2900      not available
74HC390N9336 696 30652  74HC390N,652  0.2900NANEWARK780 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,213 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,215 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,500 11/19/2009Buy online 
    NAMOUSER ELECTRONICS1,215 11/20/2009Buy online 
    ASIAWPI2502511/19/2009Buy online 
74HC390PW9351 890 60112  74HC390PW,112  0.2900      not available
74HC390PW9351 890 60118  74HC390PW,118  0.2900      not available
74HCT390D9337 152 00652  74HCT390D,652  0.2900NAARROW ELECTRONICS1,725 11/19/2009Buy onlinenot available
74HCT390D9337 152 00653  74HCT390D,653  0.2900NAARROW ELECTRONICS1,725 11/19/2009Buy onlinenot available
74HCT390DB9351 899 30112  74HCT390DB,112  0.2900NADIGI-KEY CORPORATION1,733 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS1,067 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,067 11/20/2009Buy online 
74HCT390DB9351 899 30118  74HCT390DB,118  0.2900      not available
74HCT390N9336 702 60652  74HCT390N,652  0.2900NAFUTURE ELECTRONICS110 11/19/2009Buy onlinenot available

Applications

  • Automotive systems
  • 12 V, 24 V and 42 V loads
  • Motors, lamps and solenoids
  • General purpose power switching.

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC390DSOT109
Dual Decade Ripple Counter7114@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC390DBSOT338-1
(SSOP16)
Dual Decade Ripple Counter7114@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC390NSOT38-4
(DIP16)
Dual Decade Ripple Counter7114@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC390PWSOT403-1
(TSSOP16)
Dual Decade Ripple Counter7114@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT390DSOT109
Dual Decade Ripple Counter; TTL Enabled61184.5-5.5 V16Low PowerTTL+/- 4.0mA
74HCT390DBSOT338-1
(SSOP16)
Dual Decade Ripple Counter; TTL Enabled61184.5-5.5 V16Low PowerTTL+/- 4.0mA
74HCT390NSOT38-4
(DIP16)
Dual Decade Ripple Counter; TTL Enabled61184.5-5.5 V16Low PowerTTL+/- 4.0mA


Similar products
74HC/HCT390 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.