The 74HC3G/HCT3G04 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). Specified in compliance with JEDEC standard no. 7.
The 74HC3G/HCT3G04 provides three inverting buffers.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC3G04DC | 74HC3G04DC-G | 9352 747 74125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74HC3G04DC
| week 1, 2005 |
| 74HC3G04DP | 74HC3G04DP-G | 9352 719 30125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74HC3G04DP
| week 41, 2004 |
| 74HCT3G04DC | 74HCT3G04DC-G | 9352 747 76125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74HCT3G04DC
| week 1, 2005 |
| 74HCT3G04DP | 74HCT3G04DP-G | 9352 719 29125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74HCT3G04DP
| week 45, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC3G04DC | 9352 747 74125 | 0.2100 | Order samples | |||||
| 74HC3G04DP | 9352 719 30125 | 0.2000 | Order samples | |||||
| 74HCT3G04DC | 9352 747 76125 | 0.2100 | Order samples | |||||
| 74HCT3G04DP | 9352 719 29125 | 0.2400 | Order samples |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC3G04DC | SOT765-1
(VSSOP8) | Triple Inverter | 8@5V | 2.0-6.0 V | 8 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC3G04DP | SOT505-2
(TSSOP8) | Triple Inverter | 8@5V | 2.0-6.0 V | 8 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT3G04DC | SOT765-1
(VSSOP8) | Triple Inverter; TTL Enabled | 10 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 4.0 mA |
| 74HCT3G04DP | SOT505-2
(TSSOP8) | Triple Inverter; TTL Enabled | 10 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 4.0 mA |
74HC3G04; 74HCT3G04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.