NXP Semiconductors


Select site:

English

74HC3G04; 74HCT3G04

Selection guide

Datasheet

74HC3G04; 74HCT3G04
(Product Specification)
02-Jul-08, 13 pages, 84 kB

Download all documentation

General description

The 74HC3G04 and 74HCT3G04 are high-speed Si-gate CMOS devices. They provide three inverting buffers.

The HC device has CMOS input switching levels and supply voltage range 2 V to 6 V.

The HCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Wide supply voltage range from 2.0 V to 6.0 V
  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC3G04DC74HC3G04DC-G9352 747 74125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HC3G04DC
week 1, 2005
74HC3G04DP74HC3G04DP-G9352 719 30125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HC3G04DP
week 41, 2004
74HC3G04GD74HC3G04GD-G9352 868 48125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking74HC3G04GD
74HCT3G04DC74HCT3G04DC-G9352 747 76125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HCT3G04DC
week 1, 2005
74HCT3G04DP74HCT3G04DP-G9352 719 29125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HCT3G04DP
week 45, 2004
74HCT3G04GD74HCT3G04GD-G9352 868 49125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking74HCT3G04GD

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC3G04DC9352 747  74125  0.2100      Order samples
74HC3G04DP9352 719  30125  0.2000      Order samples
74HC3G04GD9352 868  48125        Order samples
74HCT3G04DC9352 747  76125  0.2100      Order samples
74HCT3G04DP9352 719  29125  0.2400      Order samples
74HCT3G04GD9352 868  49125        Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC3G04DCSOT765-1
(VSSOP8)
Triple Inverter8@5V2.0-6.0 V8Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC3G04DPSOT505-2
(TSSOP8)
Triple Inverter8@5V2.0-6.0 V8Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT3G04DCSOT765-1
(VSSOP8)
Triple Inverter; TTL Enabled104.5-5.5 V8Low PowerTTL+/- 4.0 mA
74HCT3G04DPSOT505-2
(TSSOP8)
Triple Inverter; TTL Enabled104.5-5.5 V8Low PowerTTL+/- 4.0 mA

Similar products

74HC3G04; 74HCT3G04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.