NXP Semiconductors


Select site:

English

74HC3G34; 74HCT3G34

Parametric Search

Datasheet

74HC3G34; 74HCT3G34
(Product Specification)
09-Mar-06, 14 pages, 85 kB

Download all documentation

General description

The 74HC3G34; 74HCT3G34 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL. Specified in compliance with JEDEC standard no. 7A.

The 74HC3G34; 74HCT3G34 has three buffers.

Features

  • Wide supply voltage range from 2.0 V to 6.0 V
  • Symmetrical output impedance
  • High noise immunity
  • Low-power dissipation
  • Balanced propagation delays
  • Very small 8-pin package
  • ESD protection:
    • HBM EIA/JESD22-A114-C exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC3G34DC74HC3G34DC-G9352 747 77125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HC3G34DC
week 1, 2005
74HC3G34DP74HC3G34DP-G9352 721 46125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HC3G34DP
week 45, 2004
74HCT3G34DC74HCT3G34DC-G9352 747 79125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HCT3G34DC
week 1, 2005
74HCT3G34DP74HCT3G34DP-G9352 721 57125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74HCT3G34DP
week 42, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC3G34DC9352 747  77125  0.2100      Order samples
74HC3G34DP9352 721  46125  0.2000NAAVNET ELECTRONICS MARKETING3,0008/29/2008 Buy online Order samples
74HCT3G34DC9352 747  79125  0.2100      Order samples
74HCT3G34DP9352 721  57125  0.2000      Order samples

Applications


Related applications
Cellular phone - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC3G34DCSOT765-1
(VSSOP8)
Triple Buffer 9@5V 2.0-6.0 8 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC3G34DPSOT505-2
(TSSOP8)
Triple Buffer 9@5V 2.0-6.0 8 Low Power or Battery Applications CMOS +/- 5.2 mA
74HCT3G34DCSOT765-1
(VSSOP8)
Triple Buffer; TTL Enabled 10 4.5-5.5 V 8 Low Power TTL +/- 4.0 mA
74HCT3G34DPSOT505-2
(TSSOP8)
Triple Buffer; TTL Enabled 10 4.5-5.5 V 8 Low Power TTL +/- 4.0 mA

Similar products

74HC3G34; 74HCT3G34 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.