NXP Semiconductors


Select site:

English

74HC_HCT4016_CNV

Selection guide

Datasheet

(Product Specification)
v.2, 01-Dec-90, 14 pages, 103 kB

Download all documentation

Quad bilateral switches

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC/HCT4016 are high-speed Si-gate CMOS devices and are pin compatible with the '4016' of the '4000B' series. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT4016 have four independent analog switches (transmission gates).
Each switch has two input/output terminals (Yn, Zn) and an active HIGH enable input (En ). When En is connected to VCC, a low bidirectional path between Yn and Zn is established (ON condition). When En is connected to ground (GND), the switch is disabled and a high impedance between Yn and Zn is established (OFF condition).

Current through a switch will not cause additional VCC current provided the voltage at the terminals of the switch is maintained within the supply voltage range; VCC >> (VY,VZ) >> GND. Inputs Yn and Zn are electrically equivalent terminals.

Features

  • Low 'ON' resistance:
    160 W (typ.) at VCC = 4.5 V
    120 W (typ.) at VCC = 6.0 V
    80 W (typ.) at VCC = 9.0 V
  • Individual switch controls
  • Typical 'break before make' built in
  • Output capability: non-standard
  • ICC category: SSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC4016D74HC4016D,6529337 143 30652Volume productionSOT108-1
(SO14)
Bulk Pack, CECCStandard Marking
74HC4016D74HC4016D,6539337 143 30653Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13", CECCStandard Marking
74HC4016N74HC4016N,6529336 688 50652Volume productionSOT27-1
(DIP14)
Bulk Pack, CECCStandard Marking
74HC4016PW74HC4016PW,1129351 749 10112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74HC4016PW74HC4016PW,1189351 749 10118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking
74HCT4016D74HCT4016D,1129337 143 90112Volume productionSOT108-1
(SO14)
Bulk PackStandard Marking
74HCT4016D74HCT4016D,1189337 143 90118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
74HCT4016N74HCT4016N,1129336 689 80112Volume productionSOT27-1
(DIP14)
Bulk PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74HC4016D74HC4016D,65274HC4016D
week 5, 2004 6,621,51E+081
74HC4016D74HC4016D,65374HC4016D
week 5, 2004 6,621,51E+081
74HC4016N74HC4016N,65274HC4016N
Always Pb-free 6,621,51E+08NA
74HC4016PW74HC4016PW,11274HC4016PW
week 10, 2005 6,621,51E+081
74HC4016PW74HC4016PW,11874HC4016PW
week 10, 2005 6,621,51E+081
74HCT4016D74HCT4016D,11274HCT4016D
week 5, 2004 6,621,51E+081
74HCT4016D74HCT4016D,11874HCT4016D
week 5, 2004 6,621,51E+081
74HCT4016N74HCT4016N,11274HCT4016N
Always Pb-free 6,621,51E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC4016D9337 143 30652  74HC4016D,652  0.3900NAARROW ELECTRONICS653 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74HC4016D9337 143 30653  74HC4016D,653  0.3900NAARROW ELECTRONICS653 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74HC4016N9336 688 50652  74HC4016N,652  0.4500NAARROW ELECTRONICS652 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74HC4016PW9351 749 10112  74HC4016PW,112  0.3900NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74HC4016PW9351 749 10118  74HC4016PW,118  0.3900NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74HCT4016D9337 143 90112  74HCT4016D,112  0.4100NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
74HCT4016D9337 143 90118  74HCT4016D,118  0.4100NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74HCT4016N9336 689 80112  74HCT4016N,112  0.4100NAARROW ELECTRONICS112 3/18/2010Buy onlinenot available
    NADIGI-KEY CORPORATION1,774 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
74HC4016DSOT108-1
(SO14)
Quad Bilateral Switch6@5V2.0-10.0 V16Low Power or Battery ApplicationsCMOS60
74HC4016NSOT27-1
(DIP14)
Quad Bilateral Switch6@5V2.0-10.0 V16Low Power or Battery ApplicationsCMOS60
74HC4016PWSOT402-1
(TSSOP14)
Quad Bilateral Switch6@5V2.0-10.0 V16Low Power or Battery ApplicationsCMOS60
74HCT4016DSOT108-1
(SO14)
Quad Bilateral Switch; TTL Enabled64.5-5.5 V16Low PowerTTL
74HCT4016NSOT27-1
(DIP14)
Quad Bilateral Switch; TTL Enabled64.5-5.5 V16Low PowerTTL


Similar products
74HC_HCT4016_CNV links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.