NXP Semiconductors


Select site:

English

74HC/HCT4020

Parametric Search

Datasheet

74HC/HCT4020
(Product Specification)
01-Sep-93, 7 pages, 48 kB

Download all documentation

General description

The 74HC/HCT4020 are high-speed Si-gate CMOS devices and are pin compatible with the '4020' of the '4000B' series. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT4020 are 14-stage binary ripple counters with a clock input (CP), an overriding asynchronous master reset input (MR) and twelve fully buffered parallel outputs (Q0, Q3 to Q13).

The counter is advanced on the HIGH-to-LOW transition of CP.

A HIGH on MR clears all counter stages and forces all outputs LOW, independent of the state of CP.

Each counter stage is a static toggle flip-flop.

Features

  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC4020D74HC4020D9337 147 70652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC4020D
week 6, 2004
74HC4020D74HC4020D-T9337 147 70653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC4020D
week 6, 2004
74HC4020DB74HC4020DB9351 887 20112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC4020DB
week 12, 2005
74HC4020DB74HC4020DB-T9351 887 20118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC4020DB
week 12, 2005
74HC4020N74HC4020N9336 696 90652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC4020N
Always Pb-free
74HC4020PW74HC4020PW9351 884 70112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC4020PW
week 10, 2005
74HC4020PW74HC4020PW-T9351 884 70118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC4020PW
week 10, 2005
74HCT4020D74HCT4020D9337 152 50652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HCT4020D
week 6, 2004
74HCT4020D74HCT4020D-T9337 152 50653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HCT4020D
week 6, 2004
74HCT4020DB74HCT4020DB9351 893 70112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HCT4020DB
week 12, 2005
74HCT4020DB74HCT4020DB-T9351 893 70118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT4020DB
week 12, 2005
74HCT4020N74HCT4020N9336 703 20652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HCT4020N
Always Pb-free
74HCT4020PW74HCT4020PW9351 890 90112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HCT4020PW
week 10, 2005
74HCT4020PW74HCT4020PW-T9351 890 90118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT4020PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC4020D9337 147  70652  0.3000NAARROW ELECTRONICS889/4/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING5,0689/5/2008 Buy online  
   NADIGI-KEY CORPORATION2,9809/3/2008 Buy online  
74HC4020D9337 147  70653  0.3000ASIAWPI2,50009/05/2008 Buy online Order samples
74HC4020DB9351 887  20112  0.3400NADIGI-KEY CORPORATION1,7379/3/2008 Buy online not available
74HC4020DB9351 887  20118  0.3400      Order samples
74HC4020N9336 696  90652  0.3200NAARROW ELECTRONICS1,4579/4/2008 Buy online Order samples
74HC4020PW9351 884  70112  0.3000NAAVNET ELECTRONICS MARKETING2,9109/5/2008 Buy online Order samples
74HC4020PW9351 884  70118  0.3000      Order samples
74HCT4020D9337 152  50652  0.3300NAARROW ELECTRONICS1,3349/4/2008 Buy online Order samples
74HCT4020D9337 152  50653  0.3300      Order samples
74HCT4020DB9351 893  70112  0.3300NADIGI-KEY CORPORATION4489/3/2008 Buy online not available
74HCT4020DB9351 893  70118  0.3300      Order samples
74HCT4020N9336 703  20652  0.3400NAARROW ELECTRONICS3619/4/2008 Buy online Order samples
74HCT4020PW9351 890  90112  0.3400NADIGI-KEY CORPORATION1,6469/3/2008 Buy online not available
74HCT4020PW9351 890  90118  0.3400      Order samples

Applications

  • Multistage synchronous counting
  • Multistage asynchronous counting
  • Frequency dividers

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC4020DSOT109-1
(SO16)
14-Stage Binary Ripple Counter 109 11@5V 2.0-6.0 V 16 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC4020DBSOT338-1
(SSOP16)
14-Stage Binary Ripple Counter 109 11@5V 2.0-6.0 V 16 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC4020NSOT38-4
(DIP16)
14-Stage Binary Ripple Counter 109 11@5V 2.0-6.0 V 16 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC4020PWSOT403-1
(TSSOP16)
14-Stage Binary Ripple Counter 109 11@5V 2.0-6.0 V 16 Low Power or Battery Applications CMOS +/- 5.2 mA
74HCT4020DSOT109-1
(SO16)
14-Stage Binary Ripple Counter; TTL Enabled 52 15 4.5-5.5 V 16 Low Power TTL +/- 4.0 mA
74HCT4020DBSOT338-1
(SSOP16)
14-Stage Binary Ripple Counter; TTL Enabled 52 15 4.5-5.5 V 16 Low Power TTL +/- 4.0 mA
74HCT4020NSOT38-4
(DIP16)
14-Stage Binary Ripple Counter; TTL Enabled 52 15 4.5-5.5 V 16 Low Power TTL +/- 4.0 mA
74HCT4020PWSOT403-1
(TSSOP16)
14-Stage Binary Ripple Counter; TTL Enabled 52 15 4.5-5.5 V 16 Low Power TTL +/- 4.0 mA

Similar products

74HC/HCT4020 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.