NXP Semiconductors


Select site:

English

74HC/HCT4094

Selection guide

Datasheet

74HC/HCT4094
(Product Specification)
01-Dec-90, 10 pages, 70 kB

Download all documentation

74HC/HCT4094 - 8-stage shift-and-store bus register

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC/HCT4094 are high-speed Si-gate CMOS devices and are pin compatible with the '4094' of the '4000B' series. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT4094 are 8-stage serial shift registers having a storage latch associated with each stage for strobing data from the serial input (D) to the parallel buffered 3-state outputs (QP0 to QP7). The parallel outputs may be connected directly to common bus lines. Data is shifted on the positive-going clock (CP) transitions.

The data in each shift register stage is transferred to the storage register when the strobe input (STR) is HIGH. Data in the storage register appears at the outputs whenever the output enable input (OE) signal is HIGH.

Two serial outputs (QS1 and QS2) are available for cascading a number of '4094' devices. Data is available at QS1 on the positive-going clock edges to allow high-speed operation in cascaded systems in which the clock rise time is fast. The same serial information is available at QS2 on the next negative-going clock edge and is for cascading '4094' devices when the clock rise time is slow.

Features

  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC4094D74HC4094D,6529337 148 50652Volume productionSOT109Bulk Pack, CECCStandard Marking
74HC4094D74HC4094D,6539337 148 50653Volume productionSOT109Reel Pack, SMD, 13", CECCStandard Marking
74HC4094DB74HC4094DB,1129351 875 20112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HC4094DB74HC4094DB,1189351 875 20118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HC4094N74HC4094N,6529336 697 80652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HC4094PW74HC4094PW,1129351 884 90112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HC4094PW74HC4094PW,1189351 884 90118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT4094D74HCT4094D,1129337 153 30112Volume productionSOT109Bulk PackStandard Marking
74HCT4094D74HCT4094D,1189337 153 30118Volume productionSOT109Reel Pack, SMD, 13"Standard Marking
74HCT4094DB74HCT4094DB,1129351 900 50112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HCT4094DB74HCT4094DB,1189351 900 50118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT4094N74HCT4094N,1129336 704 10112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC4094D74HC4094D,65274HC4094D
week 12, 2005 6,621,51E+081
74HC4094D74HC4094D,65374HC4094D
week 12, 2005 6,621,51E+081
74HC4094DB74HC4094DB,11274HC4094DB
week 12, 2005 6,621,51E+081
74HC4094DB74HC4094DB,11874HC4094DB
week 12, 2005 6,621,51E+081
74HC4094N74HC4094N,65274HC4094N
Always Pb-free 6,621,51E+08NA
74HC4094PW74HC4094PW,11274HC4094PW
week 10, 2005 6,621,51E+081
74HC4094PW74HC4094PW,11874HC4094PW
week 10, 2005 6,621,51E+081
74HCT4094D74HCT4094D,11274HCT4094D
week 35, 2004 6,621,51E+081
74HCT4094D74HCT4094D,11874HCT4094D
week 35, 2004 6,621,51E+081
74HCT4094DB74HCT4094DB,11274HCT4094DB
week 12, 2005 6,621,51E+081
74HCT4094DB74HCT4094DB,11874HCT4094DB
week 12, 2005 6,621,51E+081
74HCT4094N74HCT4094N,11274HCT4094N
Always Pb-free 6,621,51E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC4094D9337 148 50652  74HC4094D,652  0.2900NANEWARK51 11/6/2009Buy onlinenot available
    NAARROW ELECTRONICS457 11/6/2009Buy online 
    EUFARNELL114 11/7/2009Buy online 
    NADIGI-KEY CORPORATION1,798 11/6/2009Buy online 
    NAMOUSER ELECTRONICS4,160 11/6/2009Buy online 
    NAFUTURE ELECTRONICS1,100 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING24 11/6/2009Buy online 
74HC4094D9337 148 50653  74HC4094D,653  0.2900ASIAWPI5,000250011/06/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION127 11/6/2009Buy online 
    NAMOUSER ELECTRONICS5 11/6/2009Buy online 
    NAFUTURE ELECTRONICS40,098 11/7/2009Buy online 
74HC4094DB9351 875 20112  74HC4094DB,112  0.3400      not available
74HC4094DB9351 875 20118  74HC4094DB,118  0.3400      Order samples
74HC4094N9336 697 80652  74HC4094N,652  0.2900NANEWARK63 11/6/2009Buy onlineOrder samples
    EUFARNELL315 11/7/2009Buy online 
    NADIGI-KEY CORPORATION2,128 11/6/2009Buy online 
    NAMOUSER ELECTRONICS1,778 11/6/2009Buy online 
    NAFUTURE ELECTRONICS25 11/7/2009Buy online 
74HC4094PW9351 884 90112  74HC4094PW,112  0.2900      not available
74HC4094PW9351 884 90118  74HC4094PW,118  0.2900ASIASACL - Hong Kong/Chinayes250011/07/2009Buy onlineOrder samples
    ASIAWPI25,000250011/06/2009Buy online 
    NAMOUSER ELECTRONICS440 11/6/2009Buy online 
74HCT4094D9337 153 30112  74HCT4094D,112  0.2600EUFARNELL5 11/7/2009Buy onlinenot available
    NAFUTURE ELECTRONICS4,347 11/7/2009Buy online 
74HCT4094D9337 153 30118  74HCT4094D,118  0.2600ASIASAC - Taiwanyes250011/07/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,035 11/6/2009Buy online 
74HCT4094DB9351 900 50112  74HCT4094DB,112  0.3800NAMOUSER ELECTRONICS1,042 11/6/2009Buy onlinenot available
74HCT4094DB9351 900 50118  74HCT4094DB,118  0.3800      not available
74HCT4094N9336 704 10112  74HCT4094N,112  0.2800NANEWARK835 11/6/2009Buy onlineOrder samples
    EUFARNELL841 11/7/2009Buy online 
    NADIGI-KEY CORPORATION1,882 11/6/2009Buy online 
    NAMOUSER ELECTRONICS38 11/6/2009Buy online 
    NAFUTURE ELECTRONICS490 11/7/2009Buy online 

Applications

  • Serial-to-parallel data conversion
  • Remote control holding register

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC4094DSOT109
8-Stage Shift-and-Store Bus Register9515@5V5 Volts +16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4094DBSOT338-1
(SSOP16)
8-Stage Shift-and-Store Bus Register9515@5V5 Volts +16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4094NSOT38-4
(DIP16)
8-Stage Shift-and-Store Bus Register9515@5V5 Volts +16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4094PWSOT403-1
(TSSOP16)
8-Stage Shift-and-Store Bus Register9515@5V5 Volts +16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT4094DSOT109
8-Stage Shift-and-Store Bus Register; TTL Enabled86194.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT4094DBSOT338-1
(SSOP16)
8-Stage Shift-and-Store Bus Register; TTL Enabled86194.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT4094NSOT38-4
(DIP16)
8-Stage Shift-and-Store Bus Register; TTL Enabled86194.5-5.5 V16Low PowerTTL+/- 4 mA


Similar products
74HC/HCT4094 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.