NXP Semiconductors


Select site:

English

74HC423; 74HCT423

Selection guide

Datasheet

74HC423; 74HCT423
(Product Specification)
24-Jul-08, 23 pages, 150 kB

Download all documentation

General description

74HC423; 74HCT423 are high-speed Si-gate CMOS devices that are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC423; 74HCT423 dual retriggerable monostable multivibrator with reset has two methods of output pulse width control.

  1. The minimum pulse width is essentially determined by the selection of an external resistor (REXT) and capacitor (CEXT), see Section 12.1.
  2. Once triggered, the basic output pulse width may be extended by retriggering the gated active LOW-going edge input (nA) or the active HIGH-going edge input (nB). By repeating this process, the output pulse period (nQ = HIGH, nQ = LOW) can be made as long as desired. When nRD is LOW, it forces the nQ output LOW, the nQ output HIGH and also inhibits the triggering. Figure 10 and Figure 11 illustrate pulse control by reset.

The nA and nB inputs' Schmitt trigger action makes them highly tolerant to slower input rise and fall times.

The 74HC423; 74HCT423 are identical to the 74HC123; 74HCT123 except that they cannot be triggered via the reset input.

Features

  • DC triggered from active HIGH or active LOW inputs
  • Retriggerable for very long pulses up to 100pct duty factor
  • Direct reset terminates output pulse
  • Schmitt-trigger action on all inputs except for the reset input
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC423BQ74HC423BQ-G9352 854 28115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74HC423BQ
74HC423D74HC423D9337 148 70652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC423D
week 6, 2004
74HC423D74HC423D-T9337 148 70653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC423D
week 6, 2004
74HC423N74HC423N9336 698 00652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC423N
Always Pb-free
74HCT423BQ74HCT423BQ-G9352 854 26115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74HCT423BQ
74HCT423D74HCT423D9337 153 50112Volume productionSOT109-1
(SO16)
Bulk PackStandard Marking74HCT423D
week 6, 2004
74HCT423D74HCT423D-T9337 153 50118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HCT423D
week 6, 2004
74HCT423DB74HCT423DB9351 894 00112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HCT423DB
week 12, 2005
74HCT423DB74HCT423DB-T9351 894 00118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT423DB
week 12, 2005
74HCT423N74HCT423N9336 704 30112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking74HCT423N
Always Pb-free
74HCT423PW74HCT423PW9351 896 30112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HCT423PW
week 10, 2005
74HCT423PW74HCT423PW-T9351 896 30118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT423PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC423BQ9352 854  28115        Order samples
74HC423D9337 148  70652  0.3900NAARROW ELECTRONICS65011/21/2008 Buy online not available
   NADIGI-KEY CORPORATION1,87511/21/2008 Buy online  
74HC423D9337 148  70653  0.3900NAAVNET ELECTRONICS MARKETING12,50011/21/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,28811/21/2008 Buy online  
74HC423N9336 698  00652  0.4500NAARROW ELECTRONICS75011/21/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING1,51211/21/2008 Buy online  
   NADIGI-KEY CORPORATION1,89911/21/2008 Buy online  
   NAMOUSER ELECTRONICS84611/21/2008 Buy online  
74HCT423BQ9352 854  26115        Order samples
74HCT423D9337 153  50112  0.3900NAAVNET ELECTRONICS MARKETING1,80011/21/2008 Buy online not available
74HCT423D9337 153  50118  0.3900      Order samples
74HCT423DB9351 894  00112  0.3900NADIGI-KEY CORPORATION2,72411/21/2008 Buy online not available
74HCT423DB9351 894  00118  0.3900      Order samples
74HCT423N9336 704  30112  0.4500NAARROW ELECTRONICS91811/21/2008 Buy online Order samples
74HCT423PW9351 896  30112  0.3900     not available
74HCT423PW9351 896  30118  0.3900      Order samples

Block diagrams/pinning

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptiontp(us)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC423DSOT109-1
(SO16)
Dual Retriggerable Monostable Multivibrator with Reset0.075 min23@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC423NSOT38-4
(DIP16)
Dual Retriggerable Monostable Multivibrator with Reset0.075 min23@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT423DSOT109-1
(SO16)
Dual Retriggerable Monostable Multivibrator with Reset; TTL Enabled264.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT423DBSOT338-1
(SSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; TTL Enabled264.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT423NSOT38-4
(DIP16)
Dual Retriggerable Monostable Multivibrator with Reset; TTL Enabled264.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT423PWSOT403-1
(TSSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; TTL Enabled264.5-5.5 V16Low PowerTTL+/- 4 mA

Similar products

74HC423; 74HCT423 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.