NXP Semiconductors


Select site:

English

74HC/HCT4351

Parametric Search

Datasheet

74HC/HCT4351
(Product Specification)
01-Dec-90, 17 pages, 123 kB

General description

The 74HC/HCT4351 are high-speed Si-gate CMOS devices. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT4351 are 8-channel analog multiplexers/demultiplexers with three select inputs (S0 to S2), two enable inputs (E1 and E2), a latch enable input (LE), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z).

With E1 LOW and E2 is HIGH, one of the eight switches is selected (low impedance ON-state) by S0 to S2. The data at the select inputs may be latched by using the active LOW latch enable input (LE). When LE is HIGH the latch is transparent. When either of the two enable inputs, E1 (active LOW) and E2 (active HIGH), is inactive, all 8 analog switches are turned off.

VCC and GND are the supply voltage pins for the digital control inputs (S0 to S2, LE, E1 and E2). The VCC to GND ranges are 2.0 to 10.0 V for HC and 4.5 to 5.5 V for HCT. The analog inputs/outputs (Y0 to Y7, and Z) can swing between VCC as a positive limit and VEE as a negative limit.

VCC - VEE may not exceed 10.0 V.

For operation as a digital multiplexer/demultiplexer, VEE is connected to GND (typically ground).

Features

  • Wide analog input voltage range: ± 5 V
  • Low 'ON' resistance:
    80 W (typ.) at VCC - VEE = 4.5 V
    70 W (typ.) at VCC - VEE = 6.0 V
    60 W (typ.) at VCC - VEE = 9.0 V
  • Logic level translation: to enable 5 V logic to communicate with ± 5 V analog signals
  • Typical 'break before make' built in
  • Address latches provided
  • Output capability: non-standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC4351D74HC4351D9337 717 00652Volume productionSOT163-1
(SO20)
Bulk Pack, CECCStandard Marking74HC4351D
week 13, 2005
74HC4351D74HC4351D-T9337 717 00653Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13", CECCStandard Marking74HC4351D
week 13, 2005
74HC4351DB74HC4351DB9351 900 70112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74HC4351DB
week 17, 2005
74HC4351DB74HC4351DB-T9351 900 70118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74HC4351DB
week 17, 2005
74HC4351N74HC4351N9337 574 80652Volume productionSOT146-1
(DIP20)
Bulk Pack, CECCStandard Marking74HC4351N
Always Pb-free
74HCT4351D74HCT4351D9337 746 00112Volume productionSOT163-1
(SO20)
Bulk PackStandard Marking74HCT4351D
week 30, 2004
74HCT4351D74HCT4351D-T9337 746 00118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74HCT4351D
week 30, 2004
74HCT4351DB74HCT4351DB9351 900 60112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74HCT4351DB
week 17, 2005
74HCT4351DB74HCT4351DB-T9351 900 60118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74HCT4351DB
week 17, 2005
74HCT4351N74HCT4351N9337 574 90112Volume productionSOT146-1
(DIP20)
Bulk PackStandard Marking74HCT4351N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC4351D9337 717  00652  0.4800      Order samples
74HC4351D9337 717  00653  0.4800      Order samples
74HC4351DB9351 900  70112  0.4800     not available
74HC4351DB9351 900  70118  0.4800      Order samples
74HC4351N9337 574  80652  0.5600      Order samples
74HCT4351D9337 746  00112  0.4800     not available
74HCT4351D9337 746  00118  0.4800      Order samples
74HCT4351DB9351 900  60112  0.4800     not available
74HCT4351DB9351 900  60118  0.4800      Order samples
74HCT4351N9337 574  90112  0.5600      Order samples

Technical documents

Support Documents

HCT_USER_GUIDE; HC/T User Guide (1997-11-01)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
74HC4351DSOT163-1
(SO20)
8-Channel Analog Multiplexer/Demultiplexer with Latch 4@6V 2.0-10.0 V 20 Low Power or Battery Applications CMOS
74HC4351DBSOT339-1
(SSOP20)
8-Channel Analog Multiplexer/Demultiplexer with Latch 4@6V 2.0-10.0 V 20 Low Power or Battery Applications CMOS
74HC4351NSOT146-1
(DIP20)
8-Channel Analog Multiplexer/Demultiplexer with Latch 4@6V 2.0-10.0 V 20 Low Power or Battery Applications CMOS
74HCT4351DSOT163-1
(SO20)
8-Channel Analog Multiplexer/Demultiplexer with Latch; TTL Enabled 4 2.0-10.0 V 20 Low Power TTL
74HCT4351DBSOT339-1
(SSOP20)
8-Channel Analog Multiplexer/Demultiplexer with Latch; TTL Enabled 4 2.0-10.0 V 20 Low Power TTL
74HCT4351NSOT146-1
(DIP20)
8-Channel Analog Multiplexer/Demultiplexer with Latch; TTL Enabled 4 2.0-10.0 V 20 Low Power TTL

Similar products

74HC/HCT4351 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.