NXP Semiconductors


Select site:

English

74HC/HCT4353

Parametric Search

Datasheet

74HC/HCT4353
(Product Specification)
01-Dec-90, 16 pages, 124 kB

General description

The 74HC/HCT4353 are high-speed Si-gate CMOS devices. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT4353 are triple 2-channel analog multiplexers/demultiplexers with two common enable inputs (E1 and E2) and a latch enable input (LE). Each multiplexer has two independent inputs/outputs (nY0 and nY1), a common input/output (nZ) and select inputs (S1 to S3).

Each multiplexer/demultiplexer contains two bidirectional analog switches, each with one side connected to an independent input/output (nY0 and nY1) and the other side connected to a common input/output (nZ).

With E1 LOW and E2 HIGH, one of the two switches is selected (low impedance ON-state) by S1 to S3.
The data at the select inputs may be latched by using the active LOW latch enable input (LE). When LE is HIGH, the latch is transparent. When either of the two enable inputs, E1 (active LOW) and E2 (active HIGH), is inactive, all analog switches are turned off.

VCC and GND are the supply voltage pins for the digital control inputs (S1 to S3, LE, E1 and E2). The VCC to GND ranges are 2.0 to 10.0 V for HC and 4.5 to 5.5 V for HCT. The analog inputs/outputs (nY0 and nY1, and nZ) can swing between VCC as a positive limit and VEE as a negative limit. VCC - VEE may not exceed 10.0 V.

For operation as a digital multiplexer/demultiplexer, VEE is connected to GND (typically ground).

Features

  • Wide analog input voltage range: ± 5 V
  • Low 'ON' resistance:
    80 W (typ.) at VCC - VEE = 4.5 V
    70 W (typ.) at VCC - VEE = 6.0 V
    60 W (typ.) at VCC - VEE = 9.0 V
  • Logic level translation: to enable 5 V logic to communicate with ± 5 V analog signals
  • Typical 'break before make' built in
  • Address latches provided
  • Output capability: non-standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC4353D74HC4353D9337 909 30652Volume productionSOT163-1
(SO20)
Bulk Pack, CECCStandard Marking74HC4353D
week 30, 2004
74HC4353D74HC4353D-T9337 909 30653Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13", CECCStandard Marking74HC4353D
week 30, 2004
74HC4353N74HC4353N9337 575 20652Volume productionSOT146-1
(DIP20)
Bulk Pack, CECCStandard Marking74HC4353N
Always Pb-free
74HCT4353D74HCT4353D9337 909 40112Volume productionSOT163-1
(SO20)
Bulk PackStandard Marking74HCT4353D
week 30, 2004
74HCT4353D74HCT4353D-T9337 909 40118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74HCT4353D
week 30, 2004
74HCT4353N74HCT4353N9337 575 30112Volume productionSOT146-1
(DIP20)
Bulk PackStandard Marking74HCT4353N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC4353D9337 909  30652  0.4800      Order samples
74HC4353D9337 909  30653  0.4800      Order samples
74HC4353N9337 575  20652  0.5600      Order samples
74HCT4353D9337 909  40112  0.4800     not available
74HCT4353D9337 909  40118  0.4800      Order samples
74HCT4353N9337 575  30112  0.5600      Order samples

Applications

  • Intelligent terminals
  • Network processors
  • Front-end processors
  • Remote data concentrators
  • Computer to computer links
  • Serial peripherals


Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)

Technical documents

Support Documents

HCT_USER_GUIDE; HC/T User Guide (1997-11-01)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching Levels
74HC4353DSOT163-1
(SO20)
Triple 2-Channel Analog Multiplexer/Demultiplexer with Latch 4@6V 2.0-10.0 V 20 Low Power or Battery Applications CMOS
74HC4353NSOT146-1
(DIP20)
Triple 2-Channel Analog Multiplexer/Demultiplexer with Latch 4@6V 2.0-10.0 V 20 Low Power or Battery Applications CMOS
74HCT4353DSOT163-1
(SO20)
Triple 2-Channel Analog Multiplexer/Demultiplexer with Latch; TTL Enabled 4 2.0-10.0 V 20 Low Power TTL
74HCT4353NSOT146-1
(DIP20)
Triple 2-Channel Analog Multiplexer/Demultiplexer with Latch; TTL Enabled 4 2.0-10.0 V 20 Low Power TTL

Similar products

74HC/HCT4353 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.