NXP Semiconductors


Select site:

English

74HC/HCT4515

Selection guide

Datasheet

74HC/HCT4515
(Product Specification)
01-Sep-93, 8 pages, 63 kB

Download all documentation

74HC/HCT4515 - 4-to-16 line decoder/demultiplexer with input latches; inverting

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74HC/HCT4515 are high-speed Si-gate CMOS devices and are pin compatible with '4515' of the '4000B' series. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT4515 are 4-to-16 line decoders/demultiplexers having four binary weighted address inputs (A0 to A3) with latches, a latch enable input (LE), and an active LOW enable input (E). The 16 inverting outputs (Q0 to Q15) are mutually exclusive active LOW.
When LE is HIGH, the selected output is determined by the data on An. When LE goes LOW, the last data present at An are stored in the latches and the outputs remain stable.
When E is LOW, the selected output, determined by the contents of the latch, is LOW. When E is HIGH, all outputs are HIGH. The enable input (E) does not affect the state of the latch.

When the '4515' is used as a demultiplexer, E is the data input and A0 to A3 are the address inputs.

Features

  • Inverting outputs
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74HC4515D74HC4515D,6529337 301 80652Volume productionSOT137Bulk Pack, CECCStandard Marking
74HC4515D74HC4515D,6539337 301 80653Volume productionSOT137Reel Pack, SMD, 13", CECCStandard Marking
74HC4515N74HC4515N,6529337 301 70652Volume productionSOT101-1
(DIP24)
Bulk Pack, CECCStandard Marking
74HCT4515D74HCT4515D,6529337 576 80652Volume productionSOT137Bulk Pack, CECCStandard Marking
74HCT4515D74HCT4515D,6539337 576 80653Volume productionSOT137Reel Pack, SMD, 13", CECCStandard Marking
74HCT4515N74HCT4515N,6529337 576 70652Volume productionSOT101-1
(DIP24)
Bulk Pack, CECCStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74HC4515D74HC4515D,65274HC4515D
week 13, 2005 6,621,51E+081
74HC4515D74HC4515D,65374HC4515D
week 13, 2005 6,621,51E+081
74HC4515N74HC4515N,65274HC4515N
Always Pb-free 6,621,51E+08NA
74HCT4515D74HCT4515D,65274HCT4515D
week 13, 2005 6,621,51E+081
74HCT4515D74HCT4515D,65374HCT4515D
week 13, 2005 6,621,51E+081
74HCT4515N74HCT4515N,65274HCT4515N
Always Pb-free 6,621,51E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC4515D9337 301 80652  74HC4515D,652  0.7600NAARROW ELECTRONICS360 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION735 11/20/2009Buy online 
    NAMOUSER ELECTRONICS119 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,200 11/19/2009Buy online 
    NAMOUSER ELECTRONICS119 11/20/2009Buy online 
74HC4515D9337 301 80653  74HC4515D,653  0.7600NAARROW ELECTRONICS360 11/19/2009Buy onlinenot available
    NAFUTURE ELECTRONICS2,000 11/19/2009Buy online 
74HC4515N9337 301 70652  74HC4515N,652  0.7600NAARROW ELECTRONICS370 11/19/2009Buy onlineOrder samples
74HCT4515D9337 576 80652  74HCT4515D,652  0.8900NADIGI-KEY CORPORATION108 11/20/2009Buy onlinenot available
74HCT4515D9337 576 80653  74HCT4515D,653  0.8900      not available
74HCT4515N9337 576 70652  74HCT4515N,652  0.7600      Order samples

Applications

  • Precision 10-bit D/A converters
  • 10-bit analog-to-digital converters
  • Programmable power supplies
  • Test equipment
  • Measurement instruments

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC4515DSOT137
4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting25@5V2.0-6.0 V24Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4515NSOT101-1
(DIP24)
4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting25@5V2.0-6.0 V24Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT4515DSOT137
4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled264.5-5.5 V24Low PowerTTL+/- 4 mA
74HCT4515NSOT101-1
(DIP24)
4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled264.5-5.5 V24Low PowerTTL+/- 4 mA


Similar products
74HC/HCT4515 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.