NXP Semiconductors


Select site:

English

74HC/HCT4520

Selection guide

Datasheet

74HC/HCT4520
(Product Specification)
01-Dec-90, 7 pages, 53 kB

Download all documentation

General description

The 74HC/HCT4520 are high-speed Si-gate CMOS devices and are pin compatible with the '4520' of the '4000B' series. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT4520 are dual 4-bit internally synchronous binary counters with an active HIGH clock input (nCP0) and an active LOW clock input (nCP1), buffered outputs from all four bit positions (nQ0 to nQ3) and an active HIGH overriding asynchronous master reset input (nMR).

The counter advances on either the LOW-to-HIGH transition of nCP0 if nCP1 is HIGH or the HIGH-to-LOW transition of nCP1 if nCP0 is LOW. Either nCP0 or nCP1 may be used as the clock input to the counter and the other clock input may be used as a clock enable input. A HIGH on nMR resets the counter (nQ0 to nQ3 = LOW) independent of nCP0 and nCP1.

Features

  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC4520D74HC4520D9337 149 00112Volume productionSOT109-1
(SO16)
Bulk PackStandard Marking74HC4520D
week 4, 2004
74HC4520D74HC4520D-T9337 149 00118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HC4520D
week 4, 2004
74HC4520DB74HC4520DB9351 887 50112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC4520DB
week 17, 2005
74HC4520DB74HC4520DB-T9351 887 50118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC4520DB
week 17, 2005
74HC4520N74HC4520N9336 698 30652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC4520N
Always Pb-free
74HC4520PW74HC4520PW9351 891 30112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC4520PW
week 10, 2005
74HC4520PW74HC4520PW-T9351 891 30118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC4520PW
week 10, 2005
74HCT4520D74HCT4520D9337 153 80112Volume productionSOT109-1
(SO16)
Bulk PackStandard Marking74HCT4520D
week 4, 2004
74HCT4520D74HCT4520D-T9337 153 80118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HCT4520D
week 4, 2004
74HCT4520DB74HCT4520DB9351 901 10112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HCT4520DB
week 17, 2005
74HCT4520DB74HCT4520DB-T9351 901 10118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT4520DB
week 17, 2005
74HCT4520N74HCT4520N9336 704 60112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking74HCT4520N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC4520D9337 149  00112  0.3700NAAVNET ELECTRONICS MARKETING1,09511/21/2008 Buy online Order samples
   EUFARNELL77311/21/2008 Buy online  
   NANEWARK77311/21/2008 Buy online  
74HC4520D9337 149  00118  0.3700NAFUTURE ELECTRONICS- NORTH AMER1,50011/21/2008 Buy online not available
74HC4520DB9351 887  50112  0.3900NADIGI-KEY CORPORATION2,99311/21/2008 Buy online not available
74HC4520DB9351 887  50118  0.3900NAMOUSER ELECTRONICS1,99011/21/2008 Buy online Order samples
74HC4520N9336 698  30652  0.3700EUFARNELL14711/21/2008 Buy online Order samples
   NANEWARK14711/21/2008 Buy online  
74HC4520PW9351 891  30112  0.3700NADIGI-KEY CORPORATION2,03111/21/2008 Buy online not available
74HC4520PW9351 891  30118  0.3700      Order samples
74HCT4520D9337 153  80112  0.3600     not available
74HCT4520D9337 153  80118  0.3600      Order samples
74HCT4520DB9351 901  10112  0.3800NADIGI-KEY CORPORATION81111/21/2008 Buy online not available
74HCT4520DB9351 901  10118  0.3800      Order samples
74HCT4520N9336 704  60112  0.3700      Order samples

Applications

  • Multistage synchronous counting
  • Multistage asynchronous counting
  • Frequency dividers

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC4520DSOT109-1
(SO16)
Dual 4-Bit Synchronous Binary Counter6824@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4520DBSOT338-1
(SSOP16)
Dual 4-Bit Synchronous Binary Counter6824@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4520NSOT38-4
(DIP16)
Dual 4-Bit Synchronous Binary Counter6824@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4520PWSOT403-1
(TSSOP16)
Dual 4-Bit Synchronous Binary Counter6824@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT4520DSOT109-1
(SO16)
Dual 4-Bit Synchronous Binary Counter; TTL Enabled64244.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT4520DBSOT338-1
(SSOP16)
Dual 4-Bit Synchronous Binary Counter; TTL Enabled64244.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT4520NSOT38-4
(DIP16)
Dual 4-Bit Synchronous Binary Counter; TTL Enabled64244.5-5.5 V16Low PowerTTL+/- 4 mA

Similar products

74HC/HCT4520 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.