NXP Semiconductors


Select site:

English

Datasheet

74HC/HCT563
(Product Specification)
01-Dec-90, 7 pages, 61 kB

Download all documentation

General description

The 74HC/HCT563 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT563 are octal D-type transparent latches featuring separate D-type inputs for each latch and inverting 3-state outputs for bus oriented applications.
A latch enable (LE) input and an output enable (OE) input are common to all latches.

The '563' is functionally identical to the '573', but has inverted outputs.

The '563' consists of eight D-type transparent latches with 3-state inverting outputs. The LE and OE are common to all latches.
When LE is HIGH, data at the Dn inputs enter the latches. In this condition the latches are transparent, i.e. a latch output will change state each time its corresponding D-input changes.

When LE is LOW the latches store the information that was present at the D-inputs a set-up time preceding the HIGH-to-LOW transition of LE.
When OE is LOW, the contents of the 8 latches are available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state.
Operation of the OE input does not affect the state of the latches.

Features

  • 3-state inverting outputs for bus oriented applications
  • Inputs and outputs on opposite sides of package allowing easy interface with microprocessor
  • Common 3-state output enable input
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC563D74HC563D9337 138 40652Volume productionSOT163-1
(SO20)
Bulk Pack, CECCStandard Marking74HC563D
week 30, 2004
74HC563D74HC563D-T9337 138 40653Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13", CECCStandard Marking74HC563D
week 30, 2004
74HC563N74HC563N9336 706 70652Volume productionSOT146-1
(DIP20)
Bulk Pack, CECCStandard Marking74HC563N
Always Pb-free
74HCT563D74HCT563D9337 138 50652Volume productionSOT163-1
(SO20)
Bulk Pack, CECCStandard Marking74HCT563D
week 30, 2004
74HCT563D74HCT563D-T9337 138 50653Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13", CECCStandard Marking74HCT563D
week 30, 2004
74HCT563DB74HCT563DB9351 901 40112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74HCT563DB
week 13, 2005
74HCT563DB74HCT563DB-T9351 901 40118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74HCT563DB
week 13, 2005
74HCT563N74HCT563N9336 709 20652Volume productionSOT146-1
(DIP20)
Bulk Pack, CECCStandard Marking74HCT563N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC563D9337 138  40652  0.5200NAARROW ELECTRONICS5788/27/2008 Buy online not available
74HC563D9337 138  40653  0.5200      Order samples
74HC563N9336 706  70652  0.4600NAARROW ELECTRONICS4688/27/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3448/28/2008 Buy online  
   NAMOUSER ELECTRONICS168/28/2008 Buy online  
74HCT563D9337 138  50652  0.5200     not available
74HCT563D9337 138  50653  0.5200NAAVNET ELECTRONICS MARKETING2,0008/27/2008 Buy online Order samples
74HCT563DB9351 901  40112  0.5200NADIGI-KEY CORPORATION1,5288/28/2008 Buy online not available
74HCT563DB9351 901  40118  0.5200      Order samples
74HCT563N9336 709  20652  0.4600      Order samples

Applications

  • High-speed disc or tape controller
  • Communications buffer.


Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC563DSOT163-1
(SO20)
Octal D-Type Transparent Latch; Inverting (3-State) 14@5V 2.0-6.0 V 20 Low Power or Battery Applications CMOS +/- 7.8 mA
74HC563NSOT146-1
(DIP20)
Octal D-Type Transparent Latch; Inverting (3-State) 14@5V 2.0-6.0 V 20 Low Power or Battery Applications CMOS +/- 7.8 mA
74HCT563DSOT163-1
(SO20)
Octal D-Type Transparent Latch; Inverting; TTL Enabled (3-State) 16 4.5-5.5 V 20 Low Power TTL +/- 6 mA
74HCT563DBSOT339-1
(SSOP20)
Octal D-Type Transparent Latch; Inverting; TTL Enabled (3-State) 16 4.5-5.5 V 20 Low Power TTL +/- 6 mA
74HCT563NSOT146-1
(DIP20)
Octal D-Type Transparent Latch; Inverting; TTL Enabled (3-State) 16 4.5-5.5 V 20 Low Power TTL +/- 6 mA

Similar products

74HC/HCT563 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.