The 74HC/HCT597 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT597 consist each of an 8-bit storage register feeding a parallel-in, serial-out 8-bit shift register. Both the storage register and the shift register have positive edge-triggered clocks. The shift register also has direct load (from storage) and clear inputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC597D | 74HC597D | 9337 573 30652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | 74HC597D
| week 30, 2004 |
| 74HC597D | 74HC597D-T | 9337 573 30653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HC597D
| week 30, 2004 |
| 74HC597DB | 74HC597DB | 9351 894 10112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74HC597DB
| week 12, 2005 |
| 74HC597DB | 74HC597DB-T | 9351 894 10118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74HC597DB
| week 12, 2005 |
| 74HC597N | 74HC597N | 9337 573 20652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | 74HC597N
| Always Pb-free |
| 74HC597PW | 74HC597PW | 9351 891 50112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74HC597PW
| week 10, 2005 |
| 74HC597PW | 74HC597PW-T | 9351 891 50118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74HC597PW
| week 10, 2005 |
| 74HCT597D | 74HCT597D | 9337 573 50652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | 74HCT597D
| week 6, 2004 |
| 74HCT597D | 74HCT597D-T | 9337 573 50653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HCT597D
| week 6, 2004 |
| 74HCT597DB | 74HCT597DB | 9351 901 80112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74HCT597DB
| week 12, 2005 |
| 74HCT597DB | 74HCT597DB-T | 9351 901 80118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74HCT597DB
| week 12, 2005 |
| 74HCT597N | 74HCT597N | 9337 573 40652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | 74HCT597N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC597D | 9337 573 30652 | 0.3100 | Order samples | |||||
| 74HC597D | 9337 573 30653 | 0.3100 | Order samples | |||||
| 74HC597DB | 9351 894 10112 | 0.3700 | Order samples | |||||
| 74HC597DB | 9351 894 10118 | 0.3700 | Order samples | |||||
| 74HC597N | 9337 573 20652 | 0.3400 | Order samples | |||||
| 74HC597PW | 9351 891 50112 | 0.3100 | not available | |||||
| 74HC597PW | 9351 891 50118 | 0.3100 | Order samples | |||||
| 74HCT597D | 9337 573 50652 | 0.5200 | Order samples | |||||
| 74HCT597D | 9337 573 50653 | 0.5200 | Order samples | |||||
| 74HCT597DB | 9351 901 80112 | 0.5200 | not available | |||||
| 74HCT597DB | 9351 901 80118 | 0.5200 | Order samples | |||||
| 74HCT597N | 9337 573 40652 | 0.4600 | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| 74HC597D | SOT109-1
(SO16) | 8-Bit Shift Register with Input Storage Registers | 108 | 16@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC597DB | SOT338-1
(SSOP16) | 8-Bit Shift Register with Input Storage Registers | 108 | 16@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC597N | SOT38-4
(DIP16) | 8-Bit Shift Register with Input Storage Registers | 108 | 16@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC597PW | SOT403-1
(TSSOP16) | 8-Bit Shift Register with Input Storage Registers | 108 | 16@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT597D | SOT109-1
(SO16) | 8-Bit Shift Register with Input Storage Registers; TTL Enabled | 83 | 20 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 4 mA |
| 74HCT597DB | SOT338-1
(SSOP16) | 8-Bit Shift Register with Input Storage Registers; TTL Enabled | 83 | 20 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 4 mA |
| 74HCT597N | SOT38-4
(DIP16) | 8-Bit Shift Register with Input Storage Registers; TTL Enabled | 83 | 20 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 4 mA |
74HC/HCT597 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.