The 74HC/HCT652 are high-speed SI-gate CMOS devices and are pin compatible with Low power Schottky TTL (LSTTL). They are specified in compliance with Jedec standard no. 7A.
The 74HC/HCT652 consist of 8 non-inverting bus transceiver circuits with 3-state outputs, D-type flip-flops and central circuitry arranged for multiplexed transmission of data directly from the data bus or from the internal storage registers. Data on the 'A' or 'B' or both buses, will be stored in the internal registers, at the appropriate clock pins (CPAB or CPBA) regardless of the select pins (SAB and SBA) or output enable (OEAB and OEBA) control pins. Depending on the select inputs SAB and SBA data can directly go from input to output (real time mode) or data can be controlled by the clock (storage mode), this is when the output enable pins this operating mode permits. The output enable pins OEAB and OEBA determine the operation mode of the transceiver. When OEAB is LOW, no data transmission from An to Bn is possible and when OEBA is HIGH, there is no data transmission from Bn to An possible. When SAB and SBA are in the real time transfer mode, it is also possible to store data without using the internal D-type flip-flops by simultaneously enabling OEAB and OEBA. In this configuration each output reinforces its input. Thus when all other data sources to the two sets of bus lines are at high-impedance, each set of the bus lines will remain at its last state. This type differs from the HC/HCT646 in one extra bus-management function. This is the possibility to transfer stored 'A' data to the 'B' bus and transfer stored 'B' data to the 'A' bus at the same time. The examples at the application information demonstrate all bus management functions.
Schmitt-trigger action in the clock inputs makes the circuit highly tolerant to slower clock rise and fall times.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74HC652D | 74HC652D,112 | 9350 511 90112 | Volume production | SOT137 | Tube | Standard Marking | |
| 74HC652D | 74HC652D,118 | 9350 511 90118 | Volume production | SOT137 | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC652DB | 74HC652DB,112 | 9352 488 40112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | |
| 74HC652DB | 74HC652DB,118 | 9352 488 40118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HC652N | 74HC652N,112 | 9350 512 60112 | Volume production | SOT101-1
(DIP24) | Tube | Standard Marking | |
| 74HC652PW | 74HC652PW,112 | 9352 488 60112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | |
| 74HC652PW | 74HC652PW,118 | 9352 488 60118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT652D | 74HCT652D,112 | 9350 512 40112 | Volume production | SOT137 | Tube | Standard Marking | |
| 74HCT652D | 74HCT652D,118 | 9350 512 40118 | Volume production | SOT137 | Reel Pack, SMD, 13" | Standard Marking | |
| 74HCT652N | 74HCT652N,112 | 9350 511 80112 | Volume production | SOT101-1
(DIP24) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74HC652D | 74HC652D,112 | 74HC652D |
| week 13, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC652D | 74HC652D,118 | 74HC652D |
| week 13, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC652DB | 74HC652DB,112 | 74HC652DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC652DB | 74HC652DB,118 | 74HC652DB |
| week 12, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC652N | 74HC652N,112 | 74HC652N |
| Always Pb-free | 6,62 | 1,51E+08 | NA | |
| 74HC652PW | 74HC652PW,112 | 74HC652PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HC652PW | 74HC652PW,118 | 74HC652PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT652D | 74HCT652D,112 | 74HCT652D |
| week 13, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT652D | 74HCT652D,118 | 74HCT652D |
| week 13, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74HCT652N | 74HCT652N,112 | 74HCT652N |
| Always Pb-free | 6,62 | 1,51E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC652D | 9350 511 90112 | 74HC652D,112 | 1.1500 | not available | ||||||
| 74HC652D | 9350 511 90118 | 74HC652D,118 | 1.1500 | Order samples | ||||||
| 74HC652DB | 9352 488 40112 | 74HC652DB,112 | 1.1500 | NA | DIGI-KEY CORPORATION | 686 | 11/20/2009 | Buy online | not available | |
| 74HC652DB | 9352 488 40118 | 74HC652DB,118 | 1.1500 | Order samples | ||||||
| 74HC652N | 9350 512 60112 | 74HC652N,112 | 1.2600 | not available | ||||||
| 74HC652PW | 9352 488 60112 | 74HC652PW,112 | 1.1500 | not available | ||||||
| 74HC652PW | 9352 488 60118 | 74HC652PW,118 | 1.1500 | not available | ||||||
| 74HCT652D | 9350 512 40112 | 74HCT652D,112 | 1.1500 | NA | ARROW ELECTRONICS | 225 | 11/19/2009 | Buy online | not available | |
| 74HCT652D | 9350 512 40118 | 74HCT652D,118 | 1.1500 | NA | ARROW ELECTRONICS | 225 | 11/19/2009 | Buy online | not available | |
| 74HCT652N | 9350 511 80112 | 74HCT652N,112 | 1.2600 | not available |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|---|
| 74HC652D | SOT137
| Transceiver/Register; Non-Inverting (3-State) | 98 @ 6 V | 13@5V | 2.0-6.0 V | 24 | Low Power or Battery Applications | CMOS | +/- 7.8 mA |
| 74HC652DB | SOT340-1
(SSOP24) | Transceiver/Register; Non-Inverting (3-State) | 98 @ 6 V | 13@5V | 2.0-6.0 V | 24 | Low Power or Battery Applications | CMOS | +/- 7.8 mA |
| 74HC652N | SOT101-1
(DIP24) | Transceiver/Register; Non-Inverting (3-State) | 98 @ 6 V | 13@5V | 2.0-6.0 V | 24 | Low Power or Battery Applications | CMOS | +/- 7.8 mA |
| 74HC652PW | SOT355-1
(TSSOP24) | Transceiver/Register; Non-Inverting (3-State) | 98 @ 6 V | 13@5V | 2.0-6.0 V | 24 | Low Power or Battery Applications | CMOS | +/- 7.8 mA |
| 74HCT652D | SOT137
| Transceiver/Register; Non-Inverting; TTL Enabled (3-State) | 92 | 13 | 4.5-5.5 V | 24 | Low Power | TTL | +/- 6 mA |
| 74HCT652N | SOT101-1
(DIP24) | Transceiver/Register; Non-Inverting; TTL Enabled (3-State) | 92 | 13 | 4.5-5.5 V | 24 | Low Power | TTL | +/- 6 mA |
Similar products
74HC/HCT652
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.