The 74HC/HCT7541 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT7541 are octal Schmitt trigger non-inverting buffer/line drivers with 3-state outputs. The 3-state outputs are controlled by the output enable inputs OE1 and OE2.
A HIGH on OEn causes the outputs to assume a high impedance OFF-state.
The Schmitt trigger action in the data inputs transforms slowly changing input signals into sharply defined jitter-free output signals.
The '7541' is identical to the '541' but has hysteresis on the data inputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC7541D | 74HC7541D | 9339 679 40112 | Volume production | SOT163-1
(SO20) | Bulk Pack | Standard Marking | 74HC7541D
| week 30, 2004 |
| 74HC7541D | 74HC7541D-T | 9339 679 40118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74HC7541D
| week 30, 2004 |
| 74HC7541DB | 74HC7541DB | 9351 903 00112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74HC7541DB
| week 17, 2005 |
| 74HC7541DB | 74HC7541DB-T | 9351 903 00118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74HC7541DB
| week 17, 2005 |
| 74HC7541N | 74HC7541N | 9339 679 20112 | Volume production | SOT146-1
(DIP20) | Bulk Pack | Standard Marking | 74HC7541N
| Always Pb-free |
| 74HCT7541D | 74HCT7541D-T | 9339 679 80118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74HCT7541D
| week 30, 2004 |
| 74HCT7541D | 74HCT7541D | 9339 679 80112 | Volume production | SOT163-1
(SO20) | Bulk Pack | Standard Marking | 74HCT7541D
| week 30, 2004 |
| 74HCT7541N | 74HCT7541N | 9339 679 60112 | Volume production | SOT146-1
(DIP20) | Bulk Pack | Standard Marking | 74HCT7541N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC7541D | 9339 679 40112 | 0.8400 | not available | |||||
| 74HC7541D | 9339 679 40118 | 0.8400 | Order samples | |||||
| 74HC7541DB | 9351 903 00112 | 0.8400 | Order samples | |||||
| 74HC7541DB | 9351 903 00118 | 0.8400 | Order samples | |||||
| 74HC7541N | 9339 679 20112 | 0.8400 | Order samples | |||||
| 74HCT7541D | 9339 679 80118 | 0.8400 | Order samples | |||||
| 74HCT7541D | 9339 679 80112 | 0.8400 | Order samples | |||||
| 74HCT7541N | 9339 679 60112 | 0.8400 | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC7541D | SOT163-1
(SO20) | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting (3-State) | 11@5V | 2.0-6.0 V | 20 | Low Power or Battery Applications | CMOS | +/- 7.8 mA |
| 74HC7541DB | SOT339-1
(SSOP20) | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting (3-State) | 11@5V | 2.0-6.0 V | 20 | Low Power or Battery Applications | CMOS | +/- 7.8 mA |
| 74HC7541N | SOT146-1
(DIP20) | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting (3-State) | 11@5V | 2.0-6.0 V | 20 | Low Power or Battery Applications | CMOS | +/- 7.8 mA |
| 74HCT7541D | SOT163-1
(SO20) | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) | 16 | 4.5-5.5 V | 20 | Low Power | TTL | +/- 6 mA |
| 74HCT7541N | SOT146-1
(DIP20) | Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) | 16 | 4.5-5.5 V | 20 | Low Power | TTL | +/- 6 mA |
74HC/HCT7541 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.