The 74HC/HCT9114 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT9114 are nine wide Schmitt trigger inverting buffer with open drain outputs and Schmitt trigger inputs.
The Schmitt trigger action in the data inputs transform slowly changing input signals into sharply defined jitter-free output signals.
The 74HC/HCT9114 have open-drain N-transistor outputs, which are not clamped by a diode connected to VCC. In the OFF-state, i.e. when one input is LOW, the output may be pulled to any voltage between GND and VOmax. This allows the device to be used as a LOW-to-HIGH or HIGH-to-LOW level shifter. For digital operation and OR-tied output applications, these devices must have a pull-up resistor to establish a logic HIGH level.
The '9114' is identical to the '9115' but has inverting outputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC9114D | 74HC9114D | 9339 877 80112 | Volume production | SOT163-1
(SO20) | Bulk Pack | Standard Marking | 74HC9114D
| week 30, 2004 |
| 74HC9114D | 74HC9114D-T | 9339 877 80118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74HC9114D
| week 30, 2004 |
| 74HC9114N | 74HC9114N | 9339 877 70112 | Volume production | SOT146-1
(DIP20) | Bulk Pack | Standard Marking | 74HC9114N
| Always Pb-free |
| 74HCT9114D | 74HCT9114D | 9339 878 10112 | Volume production | SOT163-1
(SO20) | Bulk Pack | Standard Marking | 74HCT9114D
| week 30, 2004 |
| 74HCT9114D | 74HCT9114D-T | 9339 878 10118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74HCT9114D
| week 30, 2004 |
| 74HCT9114N | 74HCT9114N | 9339 878 00112 | Volume production | SOT146-1
(DIP20) | Bulk Pack | Standard Marking | 74HCT9114N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74HC9114D | 9339 877 80112 | 0.8500 | not available | |||||
| 74HC9114D | 9339 877 80118 | 0.8500 | Order samples | |||||
| 74HC9114N | 9339 877 70112 | 0.8500 | Order samples | |||||
| 74HCT9114D | 9339 878 10112 | 0.8500 | not available | |||||
| 74HCT9114D | 9339 878 10118 | 0.8500 | Order samples | |||||
| 74HCT9114N | 9339 878 00112 | 0.8500 | Order samples |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC9114D | SOT163-1
(SO20) | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting | 12@5V | 2.0-6.0 V | 20 | Low Power or Battery Applications | CMOS | 5.2 mA |
| 74HC9114N | SOT146-1
(DIP20) | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting | 12@5V | 2.0-6.0 V | 20 | Low Power or Battery Applications | CMOS | 5.2 mA |
| 74HCT9114D | SOT163-1
(SO20) | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting; TTL Enabled | 13 | 4.5-5.5 V | 20 | Low Power | TTL | 4 mA |
| 74HCT9114N | SOT146-1
(DIP20) | Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting; TTL Enabled | 13 | 4.5-5.5 V | 20 | Low Power | TTL | 4 mA |
74HC/HCT9114 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.