NXP Semiconductors


Select site:

English

Datasheet

74HC/HCT93
(Product Specification)
01-Dec-90, 7 pages, 43 kB

Download all documentation

General description

The 74HC/HCT93 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT93 are 4-bit binary ripple counters. The devices consist of four master-slave flip-flops internally connected to provide a divide-by-two section and a divide-by-eight section. Each section has a separate clock input (CP0 and CP1) to initiate state changes of the counter on the HIGH-to-LOW clock transition. State changes of the Qn outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and should not be used for clocks or strobes.

A gated AND asynchronous master reset (MR1 and MR2) is provided which overrides both clocks and resets (clears) all flip-flops.

Since the output from the divide-by-two section is not internally connected to the succeeding stages, the device may be operated in various counting modes. In a 4-bit ripple counter the output Q0 must be connected externally to input CP1. The input count pulses are applied to clock input CP0. Simultaneous frequency divisions of 2, 4, 8 and 16 are performed at the Q0, Q1, Q2 and Q3 outputs as shown in the function table. As a 3-bit ripple counter the input count pulses are applied to input CP1.
Simultaneous frequency divisions of 2, 4 and 8 are available at the Q1, Q2 and Q3 outputs. Independent use of the first flip-flop is available if the reset function coincides with reset of the 3-bit ripple-through counter.

Features

  • Various counting modes
  • Asynchronous master reset
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC93D74HC93D9337 569 50112Volume productionSOT108-1
(SO14)
Bulk PackStandard Marking74HC93D
week 5, 2004
74HC93D74HC93D-T9337 569 50118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74HC93D
week 5, 2004
74HC93DB74HC93DB9351 903 20112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74HC93DB
week 12, 2005
74HC93DB74HC93DB-T9351 903 20118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74HC93DB
week 12, 2005
74HC93N74HC93N9337 569 40112Volume productionSOT27-1
(DIP14)
Bulk PackStandard Marking74HC93N
Always Pb-free
74HCT93D74HCT93D9337 569 70112Volume productionSOT108-1
(SO14)
Bulk PackStandard Marking74HCT93D
week 5, 2004
74HCT93D74HCT93D-T9337 569 70118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74HCT93D
week 5, 2004
74HCT93N74HCT93N9337 569 60112Volume productionSOT27-1
(DIP14)
Bulk PackStandard Marking74HCT93N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74HC93D9337 569  50112  0.4500NADIGI-KEY CORPORATION3659/3/2008 Buy online not available
74HC93D9337 569  50118  0.4500      Order samples
74HC93DB9351 903  20112  0.4500NADIGI-KEY CORPORATION259/3/2008 Buy online not available
74HC93DB9351 903  20118  0.4500      Order samples
74HC93N9337 569  40112  0.4500NAARROW ELECTRONICS6159/4/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING1,8009/5/2008 Buy online  
   EUFARNELL1,1569/4/2008 Buy online  
   NAMOUSER ELECTRONICS7169/5/2008 Buy online  
   NANEWARK1,1569/5/2008 Buy online  
74HCT93D9337 569  70112  0.6000NADIGI-KEY CORPORATION7179/3/2008 Buy online not available
74HCT93D9337 569  70118  0.6000      Order samples
74HCT93N9337 569  60112  0.4500      Order samples

Applications

  • Multistage synchronous counting
  • Multistage asynchronous counting
  • Frequency dividers

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC93DSOT108-1
(SO14)
4-Bit Binary Ripple Counter 100 12@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC93DBSOT337-1
(SSOP14)
4-Bit Binary Ripple Counter 100 11@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 5.2 mA
74HC93NSOT27-1
(DIP14)
4-Bit Binary Ripple Counter 100 11@5V 2.0-6.0 V 14 Low Power or Battery Applications CMOS +/- 5.2 mA
74HCT93DSOT108-1
(SO14)
4-Bit Binary Ripple Counter; TTL Enabled 77 15 4.5-5.5 V 14 Low Power TTL +/- 4 mA
74HCT93NSOT27-1
(DIP14)
4-Bit Binary Ripple Counter; TTL Enabled 77 15 4.5-5.5 V 14 Low Power TTL +/- 4 mA

Similar products

74HC/HCT93 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.