NXP Semiconductors


Select site:

English

74LV123

Selection guide

Datasheet

74LV123
(Product Specification)
08-Nov-07, 23 pages, 135 kB

Download all documentation

74LV123 - Dual retriggerable monostable multivibrator with reset

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LV123 is a low-voltage Si-gate CMOS device and is pin and function compatible with the 74HC123; 74HCT123. It is a dual retriggerable monostable multivibrator which uses three methods to control the output pulse width:

  1. The basic pulse time is programmed by the selection of an external resistor (REXT) and capacitor (CEXT). These are normally connected as shown in Figure 9.
  2. Once triggered, the basic output pulse width may be extended by retriggering the gated active LOW-going edge input (nA) or the active HIGH-going edge input (nB). By repeating this process, the output pulse period (nQ = HIGH, nQ = LOW) can be made as long as desired (see Figure 12).
  3. Alternatively, an output delay can be terminated at any time by a LOW-going edge on input nRD, which also inhibits the triggering (see Figure 13).

Schmitt-trigger action in the nA and nB inputs makes the circuit highly tolerant of slower input rise and fall times.

Features

  • Optimized for low-voltage applications: 1.0 V to 5.5 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical output ground bounce: < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • DC triggered from active HIGH or active LOW inputs
  • Retriggerable for very long pulses up to 100 pct duty factor
  • Direct reset terminates output pulses
  • Schmitt-trigger action on all inputs except for the reset input

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LV123BQ74LV123BQ,1159352 843 17115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking
74LV123D74LV123D,1129352 102 50112Volume productionSOT109TubeStandard Marking
74LV123D74LV123D,1189352 102 50118Volume productionSOT109Reel Pack, SMD, 13"Standard Marking
74LV123DB74LV123DB,1129352 102 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74LV123DB74LV123DB,1189352 102 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74LV123N74LV123N,1129352 102 70112Volume productionSOT38-4
(DIP16)
TubeStandard Marking
74LV123PW74LV123PW,1129352 102 80112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74LV123PW74LV123PW,1189352 102 80118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LV123BQ74LV123BQ,11574LV123BQ
Always Pb-free 10,239,78E+071
74LV123D74LV123D,11274LV123D
week 6, 2004 10,239,78E+071
74LV123D74LV123D,11874LV123D
week 6, 2004 10,239,78E+071
74LV123DB74LV123DB,11274LV123DB
week 12, 2005 10,239,78E+071
74LV123DB74LV123DB,11874LV123DB
week 12, 2005 10,239,78E+071
74LV123N74LV123N,11274LV123N
Always Pb-free 10,239,78E+07NA
74LV123PW74LV123PW,11274LV123PW
week 10, 2005 10,239,78E+071
74LV123PW74LV123PW,11874LV123PW
week 10, 2005 10,239,78E+071

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV123BQ9352 843 17115  74LV123BQ,115        Order samples
74LV123D9352 102 50112  74LV123D,112  0.2800NAARROW ELECTRONICS2,500 11/19/2009Buy onlinenot available
    NAMOUSER ELECTRONICS2,965 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,458 11/19/2009Buy online 
    NAMOUSER ELECTRONICS2,965 11/20/2009Buy online 
74LV123D9352 102 50118  74LV123D,118  0.2800NAARROW ELECTRONICS2,500 11/19/2009Buy onlinenot available
74LV123DB9352 102 60112  74LV123DB,112  0.2800NAAVNET ELECTRONICS MARKETING6,482 11/19/2009Buy onlinenot available
74LV123DB9352 102 60118  74LV123DB,118  0.2800NAAVNET ELECTRONICS MARKETING3,241 11/19/2009Buy onlinenot available
74LV123N9352 102 70112  74LV123N,112  0.3200NADIGI-KEY CORPORATION194 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,988 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,988 11/20/2009Buy online 
74LV123PW9352 102 80112  74LV123PW,112  0.2800      not available
74LV123PW9352 102 80118  74LV123PW,118  0.2800NAMOUSER ELECTRONICS4,800 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS4,800 11/20/2009Buy online 
    ASIASAC - Taiwanyes250011/20/2009Buy online 
    ASIAWPI15,000250011/19/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV123BQSOT763-1
(DHVQFN16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input20@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV123DSOT109
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input20@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV123DBSOT338-1
(SSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input20@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV123NSOT38-4
(DIP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input20@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV123PWSOT403-1
(TSSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input20@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA


Similar products
74LV123 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.