NXP Semiconductors


Select site:

English

Datasheet

74LV125
(Product Specification)
28-Apr-98, 12 pages, 121 kB

Download all documentation

General description

The 74LV125 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT125.

The 74LV125 consists of four non-inverting buffers/line drivers with 3-state outputs. The 3-state outputs (nY) are controlled by the output enable input (nOE). A HIGH at nOE causes the outputs to assume a high impedance OFF-state.

Features

  • Wide operating voltage: 1.0 to 5.5 V
  • Optimized for Low Voltage applications: 1.0 to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical V OLP (output ground bounce) < 0.8 V at VCC = 3.3 VT amb = 25°C.
  • Typical V OHV (output V OH undershoot) > 2 V at VCC = 3.3 VT amb = 25°C.
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV125D74LV125D9350 631 70112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LV125D
week 5, 2004
74LV125D74LV125D-T9350 631 70118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LV125D
week 5, 2004
74LV125DB74LV125DB9351 701 60112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LV125DB
week 12, 2005
74LV125DB74LV125DB-T9351 701 60118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LV125DB
week 12, 2005
74LV125N74LV125N9350 631 60112Volume productionSOT27-1
(DIP14)
TubeStandard Marking74LV125N
Always Pb-free
74LV125PW74LV125PW9351 743 50112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LV125PW
week 17, 2005
74LV125PW74LV125PW-T9351 743 50118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LV125PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV125D9350 631  70112  0.2800NAARROW ELECTRONICS1311/21/2008 Buy online Order samples
74LV125D9350 631  70118  0.2800NAARROW ELECTRONICS2,50011/21/2008 Buy online not available
74LV125DB9351 701  60112  0.2800      Order samples
74LV125DB9351 701  60118  0.2800     not available
74LV125N9350 631  60112  0.3200NAAVNET ELECTRONICS MARKETING2,00011/21/2008 Buy online Order samples
   NADIGI-KEY CORPORATION10111/21/2008 Buy online  
74LV125PW9351 743  50112  0.2800NAARROW ELECTRONICS31411/21/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING4,80011/21/2008 Buy online  
74LV125PW9351 743  50118  0.2800NAMOUSER ELECTRONICS28811/21/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV125DSOT108-1
(SO14)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 16 mA
74LV125DBSOT337-1
(SSOP14)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 16 mA
74LV125NSOT27-1
(DIP14)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 16 mA
74LV125PWSOT402-1
(TSSOP14)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 16 mA

Similar products

74LV125 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.