NXP Semiconductors


Select site:

English

74LV125

Selection guide

Datasheet

(Product Specification)
v.3, 07-Apr-09, 15 pages, 98 kB

Download all documentation

Quad buffer/line driver; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LV125 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC125 and 74HCT125.

The 74LV125 provides four non-inverting buffer/line drivers with 3-state outputs. The 3-state outputs (nY) are controlled by the output enable input (nOE). A HIGH at nOE causes the outputs to assume a high-impedance OFF-state.

Features

  • Wide operating voltage: 1.0 V to 5.5 V
  • Optimized for low voltage applications: 1.0 V to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LV125D74LV125D,1129350 631 70112Volume productionSOT108-1
(SO14)
TubeStandard Marking
74LV125D74LV125D,1189350 631 70118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
74LV125DB74LV125DB,1129351 701 60112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking
74LV125DB74LV125DB,1189351 701 60118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking
74LV125N74LV125N,1129350 631 60112Volume productionSOT27-1
(DIP14)
TubeStandard Marking
74LV125PW74LV125PW,1129351 743 50112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74LV125PW74LV125PW,1189351 743 50118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74LV125D74LV125D,11274LV125D
week 5, 2004 10,239,78E+071
74LV125D74LV125D,11874LV125D
week 5, 2004 10,239,78E+071
74LV125DB74LV125DB,11274LV125DB
week 12, 2005 10,239,78E+071
74LV125DB74LV125DB,11874LV125DB
week 12, 2005 10,239,78E+071
74LV125N74LV125N,11274LV125N
Always Pb-free 10,239,78E+07NA
74LV125PW74LV125PW,11274LV125PW
week 17, 2005 10,239,78E+071
74LV125PW74LV125PW,11874LV125PW
week 17, 2005 10,239,78E+071

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV125D9350 631 70112  74LV125D,112  0.2800NAARROW ELECTRONICS118 2/8/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 02/09/2010Buy online 
74LV125D9350 631 70118  74LV125D,118  0.2800NAARROW ELECTRONICS118 2/8/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 02/09/2010Buy online 
74LV125DB9351 701 60112  74LV125DB,112  0.2800NAARROW ELECTRONICS118 2/8/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 02/09/2010Buy online 
74LV125DB9351 701 60118  74LV125DB,118  0.2800NAARROW ELECTRONICS118 2/8/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 02/09/2010Buy online 
74LV125N9350 631 60112  74LV125N,112  0.3200NAARROW ELECTRONICS112 2/8/2010Buy onlinenot available
    NADIGI-KEY CORPORATION1,951 2/6/2010Buy online 
    NAAVNET ELECTRONICS MARKETING4,000 2/8/2010Buy online 
    JAPANCHIP ONE STOPno 02/09/2010Buy online 
74LV125PW9351 743 50112  74LV125PW,112  0.2800NAARROW ELECTRONICS118 2/8/2010Buy onlinenot available
    NADIGI-KEY CORPORATION1,445 2/6/2010Buy online 
    NAFUTURE ELECTRONICS1,728 2/8/2010Buy online 
    NAAVNET ELECTRONICS MARKETING1,890 2/8/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 
74LV125PW9351 743 50118  74LV125PW,118  0.2800NAARROW ELECTRONICS118 2/8/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS100 2/8/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV125DSOT108-1
(SO14)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 16 mA
74LV125DBSOT337-1
(SSOP14)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 16 mA
74LV125NSOT27-1
(DIP14)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 16 mA
74LV125PWSOT402-1
(TSSOP14)
Quad Buffer/Line Driver with Active LOW Output Enable (3-State)9@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 16 mA


Similar products
74LV125 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.