NXP Semiconductors


Select site:

English

General description

The 74LV132 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC132 and 74HCT132.

The 74LV132 contains four 2-input NAND gates which accept standard input signals. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

The gate switches at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Features

  • Wide operating voltage: 1.0 V to 5.5 V
  • Optimized for low voltage applications: 1.0 V to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV132BQ74LV132BQ-G9352 855 56115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LV132BQ
74LV132D74LV132D9351 624 90112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LV132D
week 5, 2004
74LV132D74LV132D-T9351 624 90118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LV132D
week 5, 2004
74LV132DB74LV132DB9352 300 90112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LV132DB
week 12, 2005
74LV132DB74LV132DB-T9352 300 90118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LV132DB
week 12, 2005
74LV132N74LV132N9351 625 00112Volume productionSOT27-1
(DIP14)
TubeStandard Marking74LV132N
Always Pb-free
74LV132PW74LV132PW9352 301 00112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LV132PW
week 10, 2005
74LV132PW74LV132PW-T9352 301 00118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LV132PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74LV132BQ9352 855  56115        Order samples
74LV132D9351 624  90112  0.2800     not available
74LV132D9351 624  90118  0.2800      Order samples
74LV132DB9352 300  90112  0.2800     not available
74LV132DB9352 300  90118  0.2800      Order samples
74LV132N9351 625  00112  0.3200NADIGI-KEY CORPORATION1,7086/29/2008 Buy online Order samples
74LV132PW9352 301  00112  0.2800NAARROW ELECTRONICS2,2507/3/2008 Buy online not available
74LV132PW9352 301  00118  0.2800     not available

Applications

  • Wave and pulse shapers for highly noisy environments
  • Astable multivibrators
  • Monostable multivibrators

Block diagrams/pinning

Technical documents

Application Notes

AN10218_1; AN10218 Philips LPC900 microcontrollers single cell power supply (04-Nov-03)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV132DSOT108-1
(SO14)
Quad 2-Input NAND Schmitt-Trigger 10@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LV132DBSOT337-1
(SSOP14)
Quad 2-Input NAND Schmitt-Trigger 10@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LV132NSOT27-1
(DIP14)
Quad 2-Input NAND Schmitt-Trigger 10@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA
74LV132PWSOT402-1
(TSSOP14)
Quad 2-Input NAND Schmitt-Trigger 10@3.3V 1.0-5.5 V 14 Low Power or Battery Applications TTL +/- 12 mA

Similar products

74LV132 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.