NXP Semiconductors


Select site:

English

74LV132

Selection guide

Datasheet

74LV132
(Product Specification)
02-Jul-09, 17 pages, 108 kB

Download all documentation

74LV132 - Quad 2-input NAND Schmitt trigger

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74LV132 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC132 and 74HCT132.

The 74LV132 contains four 2-input NAND gates which accept standard input signals. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

The gate switches at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Features

  • Wide operating voltage: 1.0 V to 5.5 V
  • Optimized for low voltage applications: 1.0 V to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74LV132BQ74LV132BQ,1159352 855 56115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74LV132D74LV132D,1129351 624 90112Volume productionSOT108TubeStandard Marking
74LV132D74LV132D,1189351 624 90118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74LV132D/C74LV132D/C,1189352 884 26118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74LV132DB74LV132DB,1129352 300 90112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking
74LV132DB74LV132DB,1189352 300 90118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking
74LV132N74LV132N,1129351 625 00112Volume productionSOT27-1
(DIP14)
TubeStandard Marking
74LV132PW74LV132PW,1129352 301 00112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74LV132PW74LV132PW,1189352 301 00118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74LV132BQ74LV132BQ,11574LV132BQ
Always Pb-free 10,239,78E+071
74LV132D74LV132D,11274LV132D
week 5, 2004 10,239,78E+071
74LV132D74LV132D,11874LV132D
week 5, 2004 10,239,78E+071
74LV132D/C74LV132D/C,11874LV132D_C
Always Pb-free 10,239,78E+071
74LV132DB74LV132DB,11274LV132DB
week 12, 2005 10,239,78E+071
74LV132DB74LV132DB,11874LV132DB
week 12, 2005 10,239,78E+071
74LV132N74LV132N,11274LV132N
Always Pb-free 10,239,78E+07NA
74LV132PW74LV132PW,11274LV132PW
week 10, 2005 10,239,78E+071
74LV132PW74LV132PW,11874LV132PW
week 10, 2005 10,239,78E+071

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV132BQ9352 855 56115  74LV132BQ,115        not available
74LV132D9351 624 90112  74LV132D,112  0.2800NAMOUSER ELECTRONICS1,902 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS1,902 11/20/2009Buy online 
74LV132D9351 624 90118  74LV132D,118  0.2800NAMOUSER ELECTRONICS100 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS100 11/19/2009Buy online 
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 
74LV132D/C9352 884 26118  74LV132D/C,118        not available
74LV132DB9352 300 90112  74LV132DB,112  0.2800      not available
74LV132DB9352 300 90118  74LV132DB,118  0.2800      not available
74LV132N9351 625 00112  74LV132N,112  0.3200NADIGI-KEY CORPORATION1,497 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING4,000 11/19/2009Buy online 
74LV132PW9352 301 00112  74LV132PW,112  0.2800NAAVNET ELECTRONICS MARKETING2,300 11/19/2009Buy onlinenot available
74LV132PW9352 301 00118  74LV132PW,118  0.2800NADIGI-KEY CORPORATION1,346 11/20/2009Buy onlinenot available

Applications

  • Wave and pulse shapers for highly noisy environments
  • Astable multivibrators
  • Monostable multivibrators

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV132DSOT108
Quad 2-Input NAND Schmitt-Trigger10@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV132D/CSOT108
Quad 2-Input NAND Schmitt-Trigger10@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV132DBSOT337-1
(SSOP14)
Quad 2-Input NAND Schmitt-Trigger10@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV132NSOT27-1
(DIP14)
Quad 2-Input NAND Schmitt-Trigger10@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA
74LV132PWSOT402-1
(TSSOP14)
Quad 2-Input NAND Schmitt-Trigger10@3.3V1.0-5.5 V14Low Power or Battery ApplicationsTTL+/- 12 mA


Similar products
74LV132 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.