The 74LV14 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC14 and 74HCT14.
The 74LV14 provides six inverting buffers with Schmitt-trigger input. It is capable of transforming slowly-changing input signals into sharply defined, jitter-free output signals.
The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LV14BQ | 74LV14BQ-G | 9352 855 57115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | 74LV14BQ
| |
| 74LV14D | 74LV14D | 9350 694 90112 | Volume production | SOT108-1
(SO14) | Tube | Standard Marking | 74LV14D
| |
| 74LV14D | 74LV14D-T | 9350 694 90118 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | 74LV14D
| |
| 74LV14DB | 74LV14DB | 9351 701 80112 | Volume production | SOT337-1
(SSOP14) | Tube | Standard Marking | 74LV14DB
| week 12, 2005 |
| 74LV14DB | 74LV14DB-T | 9351 701 80118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking | 74LV14DB
| week 12, 2005 |
| 74LV14N | 74LV14N | 9350 695 20112 | Volume production | SOT27-1
(DIP14) | Tube | Standard Marking | 74LV14N
| Always Pb-free |
| 74LV14PW | 74LV14PW | 9351 752 30112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | 74LV14PW
| week 17, 2005 |
| 74LV14PW | 74LV14PW-T | 9351 752 30118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | 74LV14PW
| week 17, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74LV14BQ | 9352 855 57115 | Order samples | ||||||
| 74LV14D | 9350 694 90112 | 0.2200 | NA | DIGI-KEY CORPORATION | 6,152 | 6/29/2008 | Buy online | not available |
| 74LV14D | 9350 694 90118 | 0.2200 | NA | ARROW ELECTRONICS | 5,000 | 7/4/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 2,205 | 7/6/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 1,458 | 7/4/2008 | Buy online | ||||
| 74LV14DB | 9351 701 80112 | 0.2200 | not available | |||||
| 74LV14DB | 9351 701 80118 | 0.2200 | Order samples | |||||
| 74LV14N | 9350 695 20112 | 0.2700 | NA | DIGI-KEY CORPORATION | 1,556 | 6/29/2008 | Buy online | Order samples |
| 74LV14PW | 9351 752 30112 | 0.2200 | not available | |||||
| 74LV14PW | 9351 752 30118 | 0.2200 | NA | ARROW ELECTRONICS | 82,500 | 7/4/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 22,500 | 7/4/2008 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LV14D | SOT108-1
(SO14) | Hex Inverter Schmitt-Trigger | 13@3.3V | 1.0-5.5 V | 14 | Low Power or Battery Applications | TTL | +/- 12 mA |
| 74LV14DB | SOT337-1
(SSOP14) | Hex Inverter Schmitt-Trigger | 13@3.3V | 1.0-5.5 V | 14 | Low Power or Battery Applications | TTL | +/- 12 mA |
| 74LV14N | SOT27-1
(DIP14) | Hex Inverter Schmitt-Trigger | 13@3.3V | 1.0-5.5 V | 14 | Low Power or Battery Applications | TTL | +/- 12 mA |
| 74LV14PW | SOT402-1
(TSSOP14) | Hex Inverter Schmitt-Trigger | 13@3.3V | 1.0-5.5 V | 14 | Low Power or Battery Applications | TTL | +/- 12 mA |
74LV14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.